<BR>Wurth Elektronik - EMC Components - Common Mode Chokes for Mains Power Lines - WE-TFC<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2020-02-04<br>
<HR>
Copyright: Würth Elektronik
<b>WE-TFC Common Mode Power Line Choke
<br><br></b>Size: UU9.8V, THT, 4pins
<br>L X W X H=17mm X 11.5mm X 17mm
>NAME
>VALUE
<b>WE-TFC Common Mode Power Line Choke
<br><br></b>Size: UU9.8H, THT, 4pins
<br>L X W X H=17mm X 15.5mm X 12.5mm
>NAME
>VALUE
<b>WE-TFC Common Mode Power Line Choke
<br><br></b>Size: UU9.8V, THT, 4pins
<br>L X W X H=17mm X 11.5mm X 17mm
<b>WE-TFC Common Mode Power Line Choke
<br><br></b>Size: UU9.8H, THT, 4pins
<br>L X W X H=17mm X 15.5mm X 12.5mm
>NAME
>VALUE
<b>WE-TFC Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Suppression of common mode noise up to 70 dB
<br> Approximate 1% stray inductance for symmetrical interference suppression
<br> High isolation between the windings
<br> Flammability corresponding to UL 94 V-0
<br> Clima category 40/125/21
<br>
<br><b> Applications
<br>
<br></b> Mains filter
<br> Compact switched-mode power supplies
<br> Electronic ballast applications (LED bulb)
<br> Lighting
<br> White goods
<br>
<br>
<br><a href="https://www.we-online.de/katalog/media/o182603v209%20Family_WE-TFC_UU9.8V_UU9.8H_744861xxx_744862xxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.de/katalog/media/o182603v209%20Family_WE-TFC_UU9.8V_UU9.8H_744861xxx_744862xxx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.de/katalog/en/WE-TFC">https://www.we-online.de/katalog/en/WE-TFC</a><p>
</b>Updated by Ella Wu 2021-02-04<br>
</b>2021 (C) Wurth Elektronik
<b>WE-TFC Common Mode Power Line Choke
<br>
<br><b> Characteristics
<br>
<br></b></b>Suppression of common mode noise up to 70 dB
<br> Approximate 1% stray inductance for symmetrical interference suppression
<br> High isolation between the windings
<br> Flammability corresponding to UL 94 V-0
<br> Clima category 40/125/21
<br>
<br><b> Applications
<br>
<br></b> Mains filter
<br> Compact switched-mode power supplies
<br> Electronic ballast applications (LED bulb)
<br> Lighting
<br> White goods
<br>
<br>
<br><a href="https://www.we-online.de/katalog/media/o182603v209%20Family_WE-TFC_UU9.8V_UU9.8H_744861xxx_744862xxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.de/katalog/media/o182603v209%20Family_WE-TFC_UU9.8V_UU9.8H_744861xxx_744862xxx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.de/katalog/en/WE-TFC">https://www.we-online.de/katalog/en/WE-TFC</a><p>
</b>Updated by Ella Wu 2021-02-04<br>
</b>2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.