<BR>Wurth Elektronik - Passive Components - Power Magnetics - Single Coil Power Inductors - WE-PMCI<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-11-16<br>
<HR>
Copyright: Würth Elektronik
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1210HS, SMT, 2pins
<br>LxWxHxFI=3.2x2.5x1.2x0.6mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1210HS, SMT, 2pins
<br>LxWxHxFI=3.2x2.5x1.5x0.6mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1008, SMT, 2pins
<br>LxWxHxFI=2.5x2x1x0.6mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1008HS, SMT, 2pins
<br>LxWxHxFI=2.5x2x1.2x0.6mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0806LR, SMT, 2pins
<br>LxWxHxFI=2x1.6x1x0.5mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0805, SMT, 2pins
<br>LxWxHxFI=2x1.25x1x0.5mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0603LP, SMT, 2pins
<br>LxWxHxFI=1.6x0.8x0.8x0.3mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1210, SMT, 2pins
<br>LxWxHxFI=3.2x2.5x1x0.6mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0806, SMT, 2pins
<br>LxWxHxFI=2x1.6x1x0.5mm
>NAME
>VALUE
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1210HS, SMT, 2pins
<br>LxWxHxFI=3.2x2.5x1.2x0.6mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1210HS, SMT, 2pins
<br>LxWxHxFI=3.2x2.5x1.5x0.6mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1008, SMT, 2pins
<br>LxWxHxFI=2.5x2x1x0.6mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0806LR, SMT, 2pins
<br>LxWxHxFI=2x1.6x1x0.5mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1008HS, SMT, 2pins
<br>LxWxHxFI=2.5x2x1.2x0.6mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 1210, SMT, 2pins
<br>LxWxHxFI=3.2x2.5x1x0.6mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0806, SMT, 2pins
<br>LxWxHxFI=2x1.6x1x0.5mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0603LP, SMT, 2pins
<br>LxWxHxFI=1.6x0.8x0.8x0.3mm
<b> WE-PMCI Power Molded Chip Inductor<br></b>
<br>Size: 0805, SMT, 2pins
<br>LxWxHxFI=2x1.25x1x0.5mm
>NAME
>VALUE
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
<b>WE-PMCI Power Molded Chip Inductor<br>
Shielded
</b><P><B>Characteristics</B><br>
<br>Compact inductor chip type
<br>High efficiency
<br>Suitable for applications with high currents up to 11,05 A. Very high DC-Bias current
<br>Very small electrical resistance, smallest RDC-Values starting at 21 mΩ
<br>Magnetically shielded construction: No crosstalk
<br>Operating temperature: –40 °C to +125 °C
<br>Available in five sizes and three different types (Low Profile, Standard and High Saturation Current)
<br>Recommended soldering profile: Reflow
<P><B>Applications</B><BR>
<br>DC/DC converters especially at high switching frequencies > 1 MHz
<br>High current power supply, Battery powered devices
<br>Powerable electronic devices with very low profile
<br>Portable devices like Smart Phones, Tablets, Notebooks and Digital Cameras
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o55384v209%20Family-PMCI-744792XXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-PMCI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-PMCI</a><p>
Update by Ella Wu 2023-11-16
<br></b>2023 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.