<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-PD2SR<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-PDF Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>7850
>NAME
>VALUE
<b> <br><b>WE-PDF Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>7850
>NAME
>VALUE
<b>WE-PD2SR Power Inductor
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Magnetic shielded version from the WE-PD2, which results in a low leakage field
<br>Stable inductance current due the self-centering shielding ring construction
<br>Pin compatible with the PD2 size 7850
<br>Recommended solder profile: Reflow
<br>Operating temperature: -40°C up to +125°C
<br>
<br>
<br><b> Applications
<br>
<br></b></b>Switching regulators with low operation voltage like in portable devices
<br>Integrated DC-/DC-Converter
<br>
<br></b> Switching regulators with low operation voltage like in portable devices
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14830v209%20Family_WE-PD2SR.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14830v209%20Family_WE-PD2SR.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD2SR">https://katalog.we-online.com/en/pbs/WE-PD2SR</a><p>
Updated by Yingchun,Shan 2019-07-31<br>
2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.