<BR>Wurth Elektronik - Signal & Communications - RF Inductors - WE-MK<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-07-21<br>
<HR>
Copyright: Würth Elektronik
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR><BR></B>Size: 0402,SMT,2pins
<BR>L X W X H=1mm X 0.5mm X 0.5mm
>VALUE
>NAME
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR><BR></B>Size: 0603,SMT,2pins
<BR>L X W X H=1.6mm X 0.8mm X 0.8mm
>VALUE
>NAME
<B>WE-MK Multilayer Ceramic SMD Inductor
<BR><BR></B>Size: 0201, SMT, 2pins
<BR>L X W X H=1.6mm X 0.8mm X 0.8mm
>VALUE
>NAME
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR></B>Size: 0805, SMT, 2pins
<BR>L X W X H = 2mm X 1.25mm X 1.25mm
>VALUE
>NAME
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR></B>Size: 0805, SMT, 2pins
<BR>L X W X H = 2mm X 1.25mm X 0.85mm
>VALUE
>NAME
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR><BR></B>Size: 0603,SMT,2pins
<BR>L X W X H=1.6mm X 0.8mm X 0.8mm
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR><BR></B>Size: 0402,SMT,2pins
<BR>L X W X H=1mm X 0.5mm X 0.5mm
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR></B>Size: 0805, SMT, 2pins
<BR>L X W X H = 2mm X 1.25mm X 0.85mm
<B>WE-MK Multilayer Ceramic SMT Inductor
<BR></B>Size: 0805, SMT, 2pins
<BR>L X W X H = 2mm X 1.25mm X 1.25mm
<B>WE-MK Multilayer Ceramic SMD Inductor
<BR><BR></B>Size: 0201, SMT, 2pins
<BR>L X W X H=1.6mm X 0.8mm X 0.8mm
>NAME
>VALUE
<b>WE-MK Multilayer Ceramic SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>Coil integrated in a multilayer ceramic structure
<br>All inductors with polarity marking (excepting 0805 size)
<br>High self resonant frequency
<br>Inductive tolerances of ±2% (or ±0.1nH) and ±5% (or ±0.3nH)
<br>Inductance very stable over temperature
<br>Recommended solder profile: Reflow
<br>Operating temperature: –55°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>High frequency circuits
<br> Bluetooth
<br> Wireless LAN
<br> Filter circuits
<br> Oscillators
<br> Pagers
<br> Laptops
<br> PCMCIA-cards
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-MK/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-MK</a><p>
Updated by Ella Wu 2022--07-21<br>
2022 (C) Wurth Elektronik
<b>WE-MK Multilayer Ceramic SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>Coil integrated in a multilayer ceramic structure
<br>All inductors with polarity marking (excepting 0805 size)
<br>High self resonant frequency
<br>Inductive tolerances of ±2% (or ±0.1nH) and ±5% (or ±0.3nH)
<br>Inductance very stable over temperature
<br>Recommended solder profile: Reflow
<br>Operating temperature: –55°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>High frequency circuits
<br> Bluetooth
<br> Wireless LAN
<br> Filter circuits
<br> Oscillators
<br> Pagers
<br> Laptops
<br> PCMCIA-cards
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-MK/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-MK</a><p>
Updated by Ella Wu 2022--07-21<br>
2022 (C) Wurth Elektronik
<b>WE-MK Multilayer Ceramic SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>Coil integrated in a multilayer ceramic structure
<br>All inductors with polarity marking (excepting 0805 size)
<br>High self resonant frequency
<br>Inductive tolerances of ±2% (or ±0.1nH) and ±5% (or ±0.3nH)
<br>Inductance very stable over temperature
<br>Recommended solder profile: Reflow
<br>Operating temperature: –55°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>High frequency circuits
<br> Bluetooth
<br> Wireless LAN
<br> Filter circuits
<br> Oscillators
<br> Pagers
<br> Laptops
<br> PCMCIA-cards
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-MK/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-MK</a><p>
Updated by Ella Wu 2022--07-21<br>
2022 (C) Wurth Elektronik
<b>WE-MK Multilayer Ceramic SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>Coil integrated in a multilayer ceramic structure
<br>All inductors with polarity marking (excepting 0805 size)
<br>High self resonant frequency
<br>Inductive tolerances of ±2% (or ±0.1nH) and ±5% (or ±0.3nH)
<br>Inductance very stable over temperature
<br>Recommended solder profile: Reflow
<br>Operating temperature: –55°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>High frequency circuits
<br> Bluetooth
<br> Wireless LAN
<br> Filter circuits
<br> Oscillators
<br> Pagers
<br> Laptops
<br> PCMCIA-cards
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o175867v209%20Gruppe_WE-MK_0402A_0201_0603.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-MK/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WE-MK</a><p>
Updated by Ella Wu 2022--07-21<br>
2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.