<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-PDF<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-PDF SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1045
>NAME
>VALUE
<b> <br><b>WE-PDF SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1064
>NAME
>VALUE
<b> <br><b>WE-PDF SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1064
<b> <br><b>WE-PDF SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1045
>NAME
>VALUE
<b>WE-PDF SMD Power Inductor
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Core material: NiZn
<br> Flat wire power inductor
<br> Advanced operating temperature: –40 °C up to +150 °C
<br> Magnetically shielded which results in a low leakage field
<br> Low self-losses
<br> High saturation current
<br> Flat wire coil for lower losses at high frequency ranges
<br> High Self Resonance Frequency
<br> Recommended solder profile: Reflow
<br>
<br>
<br><b> Applications
<br>
<br></b> Suitable for high frequency switching regulators
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14833v209%20Family_WE-PDF%20Gruppe.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14833v209%20Family_WE-PDF%20Gruppe.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PDF?">https://katalog.we-online.com/en/pbs/WE-PDF?</a><p>
Updated by Yingchun,Shan 2019-07-31<br>
2019 (C) Wurth Elektronik
<b>WE-PDF SMD Power Inductor
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> Core material: NiZn
<br> Flat wire power inductor
<br> Advanced operating temperature: –40 °C up to +150 °C
<br> Magnetically shielded which results in a low leakage field
<br> Low self-losses
<br> High saturation current
<br> Flat wire coil for lower losses at high frequency ranges
<br> High Self Resonance Frequency
<br> Recommended solder profile: Reflow
<br>
<br>
<br><b> Applications
<br>
<br></b> Suitable for high frequency switching regulators
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14833v209%20Family_WE-PDF%20Gruppe.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14833v209%20Family_WE-PDF%20Gruppe.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PDF?">https://katalog.we-online.com/en/pbs/WE-PDF?</a><p>
Updated by Yingchun,Shan 2019-07-31<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.