<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-GFH<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<br><b> <br><b>WE-GFH High Frequency SMD Inductor<br></b>
<pre> <b><font size="4">Size: </b>3225
>NAME
>VALUE
<br><b> <br><b>WE-GFH High Frequency SMD Inductor<br></b>
<pre> <b><font size="4">Size: </b>4532
>NAME
>VALUE
<br><b> <br><b>WE-GFH High Frequency SMD Inductor<br></b>
<pre> <b><font size="4">Size: </b>2520
>NAME
>VALUE
<br><b> <br><b>WE-GFH High Frequency SMD Inductor<br></b>
<pre> <b><font size="4">Size: </b>3225
<br><b> <br><b>WE-GFH High Frequency SMD Inductor<br></b>
<pre> <b><font size="4">Size: </b>4532
<br><b> <br><b>WE-GFH High Frequency SMD Inductor<br></b>
<pre> <b><font size="4">Size: </b>2520
>NAME
>VALUE
<b>WE-GFH High Frequency SMD Inductor
<br>
<br>
<br><b>Characteristics<br></b></b>
<br>Chip SMD inductance
<br>Lower RDC for the same type
<br>Higher current supporting than standard form
<br>Small type 2.5 mm x 2.0 mm
<br>Operating temperature: -40°C to +105°C (Size 2520)
<br>Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )
<br>
<br><b> Applications
<br>
<br></b> HF Circuits
<br>HF Filtering Applications
<br>Acustic Filtering Applications
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14793v209%20Family_WE-GFH.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14793v209%20Family_WE-GFH.jpg" width="320"></a><p>
<br>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-GFH">https://katalog.we-online.com/en/pbs/WE-GFH</a><p>
<br>Updated by Yingchun,Shan, 2019-07-04<br>
<br>2019 (C) Wurth Elektronik
<b>WE-GFH High Frequency SMD Inductor
<br>
<br>
<br><b>Characteristics<br></b></b>
<br>Chip SMD inductance
<br>Lower RDC for the same type
<br>Higher current supporting than standard form
<br>Small type 2.5 mm x 2.0 mm
<br>Operating temperature: -40°C to +105°C (Size 2520)
<br>Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )
<br>
<br><b> Applications
<br>
<br></b> HF Circuits
<br>HF Filtering Applications
<br>Acustic Filtering Applications
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14793v209%20Family_WE-GFH.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14793v209%20Family_WE-GFH.jpg" width="320"></a><p>
<br>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-GFH">https://katalog.we-online.com/en/pbs/WE-GFH</a><p>
<br>Updated by Yingchun,Shan, 2019-07-04<br>
<br>2019 (C) Wurth Elektronik
<b>WE-GFH High Frequency SMD Inductor
<br>
<br>
<br><b>Characteristics<br></b></b>
<br>Chip SMD inductance
<br>Lower RDC for the same type
<br>Higher current supporting than standard form
<br>Small type 2.5 mm x 2.0 mm
<br>Operating temperature: -40°C to +105°C (Size 2520)
<br>Operating Temperature: -40°C to +125°C (Size 3225 and 4532 )
<br>
<br><b> Applications
<br>
<br></b> HF Circuits
<br>HF Filtering Applications
<br>Acustic Filtering Applications
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14793v209%20Family_WE-GFH.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14793v209%20Family_WE-GFH.jpg" width="320"></a><p>
<br>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-GFH">https://katalog.we-online.com/en/pbs/WE-GFH</a><p>
<br>Updated by Yingchun,Shan, 2019-07-04<br>
<br>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.