<BR>Wurth Elektronik - Signal & Communications - RF Inductors - WE-KI<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-10-11<br>
<HR>
Copyright: Würth Elektronik
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 0402, SMT, 2pins
<BR>L X W X H=1mm X 0.55mm X 0.5mm
>NAME
>VALUE
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 1008, SMT, 2pins
<BR>L X W X H=2.5mm X 2mm X 1.6mm
>NAME
>VALUE
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 0603, SMT, 2pins
<BR>L X W X H=1.6mm X 1.05mm X 1.05mm
>NAME
>VALUE
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 0805, SMT, 2pins
<BR>L X W X H=2mm X 1.25mm X 1.2mm
>NAME
>VALUE
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 0402, SMT, 2pins
<BR>L X W X H=1mm X 0.55mm X 0.5mm
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 1008, SMT, 2pins
<BR>L X W X H=2.5mm X 2mm X 1.6mm
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 0603, SMT, 2pins
<BR>L X W X H=1.6mm X 1.05mm X 1.05mm
<B>WE-KI SMD Wire Wound Ceramic Inductor
</B><BR><BR>Size : 0805, SMT, 2pins
<BR>L X W X H=2mm X 1.25mm X 1.2mm
>NAME
>VALUE
<b>WE-KI SMD Wire Wound Ceramic Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>WE-KI series offers you an excellent Q factor and highest possible self resonant frequencies up to 12.5 GHz
<br>High quality
<br>Inductance tolerances: 2% and 5%
<br>High thermal stability
<br>Recommended soldering: Reflow
<br>Operating temperature: –40°C to +125°C
<br>Custom designs on request
<br>
<br><b> Applications
<br>
<br></b>Especially developed for high frequency applications
<br>RF transceiver/communications
<br>SAT-Receiver
<br>Set Top Box
<br>Broadband signal transmission
<br>Bluetooth
<br>Wireless LAN
<br>
<br><a href="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-KI">https://www.we-online.com/catalog/en/WE-KI</a><p>
Updated by Ella Wu 2021-10-11<br>
2021 (C) Wurth Elektronik
<b>WE-KI SMD Wire Wound Ceramic Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>WE-KI series offers you an excellent Q factor and highest possible self resonant frequencies up to 12.5 GHz
<br>High quality
<br>Inductance tolerances: 2% and 5%
<br>High thermal stability
<br>Recommended soldering: Reflow
<br>Operating temperature: –40°C to +125°C
<br>Custom designs on request
<br>
<br><b> Applications
<br>
<br></b>Especially developed for high frequency applications
<br>RF transceiver/communications
<br>SAT-Receiver
<br>Set Top Box
<br>Broadband signal transmission
<br>Bluetooth
<br>Wireless LAN
<br>
<br><a href="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-KI">https://www.we-online.com/catalog/en/WE-KI</a><p>
Updated by Ella Wu 2021-10-11<br>
2021 (C) Wurth Elektronik
<b>WE-KI SMD Wire Wound Ceramic Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>WE-KI series offers you an excellent Q factor and highest possible self resonant frequencies up to 12.5 GHz
<br>High quality
<br>Inductance tolerances: 2% and 5%
<br>High thermal stability
<br>Recommended soldering: Reflow
<br>Operating temperature: –40°C to +125°C
<br>Custom designs on request
<br>
<br><b> Applications
<br>
<br></b>Especially developed for high frequency applications
<br>RF transceiver/communications
<br>SAT-Receiver
<br>Set Top Box
<br>Broadband signal transmission
<br>Bluetooth
<br>Wireless LAN
<br>
<br><a href="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-KI">https://www.we-online.com/catalog/en/WE-KI</a><p>
Updated by Ella Wu 2021-10-11<br>
2021 (C) Wurth Elektronik
<b>WE-KI SMD Wire Wound Ceramic Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>WE-KI series offers you an excellent Q factor and highest possible self resonant frequencies up to 12.5 GHz
<br>High quality
<br>Inductance tolerances: 2% and 5%
<br>High thermal stability
<br>Recommended soldering: Reflow
<br>Operating temperature: –40°C to +125°C
<br>Custom designs on request
<br>
<br><b> Applications
<br>
<br></b>Especially developed for high frequency applications
<br>RF transceiver/communications
<br>SAT-Receiver
<br>Set Top Box
<br>Broadband signal transmission
<br>Bluetooth
<br>Wireless LAN
<br>
<br><a href="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o14799v209%20Family_WE-KI_0402A_744765020A_PMDB.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-KI">https://www.we-online.com/catalog/en/WE-KI</a><p>
Updated by Ella Wu 2021-10-11<br>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.