<BR>Wurth Elektronik - Passive Components - Signal & Communications - RF Inductors - WE-RFI<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-03-06<br>
<HR>
Copyright: Würth Elektronik
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 0603, SMT, 2pins
<BR>LxWxH=1.65x1.1x0.9mm
>NAME
>VALUE
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 0402, SMT, 2pins
<BR>LxWxH=1.0x0.55x0.55mm
>NAME
>VALUE
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 1008A, SMT, 2pins
<BR>LxWxH=2.5x2x1.6mm
>NAME
>VALUE
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 0805A, SMT, 2pins
<BR>LxWxH=2x1.25x1.2mm
>VALUE
>NAME
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 0603, SMT, 2pins
<BR>LxWxH=1.65x1.1x0.9mm
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 0402, SMT, 2pins
<BR>LxWxH=1.0x0.55x0.55mm
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 1008A, SMT, 2pins
<BR>LxWxH=2.5x2x1.6mm
<B>WE-RFI Ferrite SMD Inductor<BR>
</B><BR>Size: 0805A, SMT, 2pins
<BR>LxWxH=2x1.25x1.2mm
>NAME
>VALUE
<b>WE-RFI Ferrite SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>High inductances
<br>Recommended soldering: Reflow
<br>Custom designs on request
<br>AEC-Q200 Grade 3 (−40°C to +85°C)
<br>Operating temperature: –40 °C to +85 °C
<br>
<br><b> Applications
<br>
<br></b>Especially developed for RF-applications
<br>RFID
<br>Low frequency radio applications (keyless)
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-RFI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-RFI</a><p>
Created by Ella Wu 2024-03-06<br>
2024(C) Wurth Elektronik
<b>WE-RFI Ferrite SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>High inductances
<br>Recommended soldering: Reflow
<br>Custom designs on request
<br>AEC-Q200 Grade 3 (−40°C to +85°C)
<br>Operating temperature: –40 °C to +85 °C
<br>
<br><b> Applications
<br>
<br></b>Especially developed for RF-applications
<br>RFID
<br>Low frequency radio applications (keyless)
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-RFI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-RFI</a><p>
Updated by Ella Wu 2022-07-21<br>
2022(C) Wurth Elektronik
<b>WE-RFI Ferrite SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>High inductances
<br>Recommended soldering: Reflow
<br>Custom designs on request
<br>AEC-Q200 Grade 3 (−40°C to +85°C)
<br>Operating temperature: –40 °C to +85 °C
<br>
<br><b> Applications
<br>
<br></b>Especially developed for RF-applications
<br>RFID
<br>Low frequency radio applications (keyless)
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-RFI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-RFI</a><p>
Updated by Ella Wu 2022-07-21<br>
2022(C) Wurth Elektronik
<b>WE-RFI Ferrite SMT Inductor
<br>
<br><b> Characteristics
<br>
<br></b></b>High inductances
<br>Recommended soldering: Reflow
<br>Custom designs on request
<br>AEC-Q200 Grade 3 (−40°C to +85°C)
<br>Operating temperature: –40 °C to +85 °C
<br>
<br><b> Applications
<br>
<br></b>Especially developed for RF-applications
<br>RFID
<br>Low frequency radio applications (keyless)
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o14843v209%20Family_WE-RFI.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-RFI/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WE-RFI</a><p>
Created by Ella Wu 2024-03-06<br>
2024(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.