<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-FAMI<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-03-17<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.7mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.6mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.8mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1415,0.9mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1012,0.7mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1415,1.2mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1012,0.8mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.55 mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>8010,0.5mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.65mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1410,1.1mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>8010,0.65 mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1410,1.0mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>8010,0.55mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1410,0.9mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1215,1.0mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1215,0.9 mm wire
>NAME
>VALUE
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.7mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.6mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.8mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.65mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1280,0.55 mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1415,0.9mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1012,0.7mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1012,0.8mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1415,1.2mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>8010,0.5mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1410,1.1mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>8010,0.65 mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1410,1.0mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>8010,0.55mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1410,0.9mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1215,1.0mm wire
<b> <br><b>WE-FAMI THT Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>1215,0.9 mm wire
>NAME
>VALUE
<B>WE-FAMI THT Power Inductor</B><BR>
<BR>
<B>Characteristics<br></b><br>
<br>Optimization of material composition causes high performance
<br>Up to 19.7 A Saturation Current
<br>RDC values starting at 3.8 mΩ
<br>Shielded design
<br>Low stray field
<br>Operating temperature: -40 °C to +125 °C<br>
<br>
<br>
<b>Application</b><br>
<br>DC/DC converters
<br>Power supplies and battery chargers
<br>Home Entertainment Systems
<br>Portable devices like notebooks
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FAMI">https://katalog.we-online.com/en/pbs/WE-FAMI</a><p>
Updated bY Yingchun Shan 2019-08-09<br>
2019(C) Wurth Elektronik
<B>WE-FAMI THT Power Inductor</B><BR>
<BR>
<B>Characteristics<br></b><br>
<br>Optimization of material composition causes high performance
<br>Up to 19.7 A Saturation Current
<br>RDC values starting at 3.8 mΩ
<br>Shielded design
<br>Low stray field
<br>Operating temperature: -40 °C to +125 °C<br>
<br>
<br>
<b>Application</b><br>
<br>DC/DC converters
<br>Power supplies and battery chargers
<br>Home Entertainment Systems
<br>Portable devices like notebooks
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FAMI">https://katalog.we-online.com/en/pbs/WE-FAMI</a><p>
Updated bY Yingchun Shan 2019-08-09<br>
2019(C) Wurth Elektronik
<B>WE-FAMI THT Power Inductor</B><BR>
<BR>
<B>Characteristics<br></b><br>
<br>Optimization of material composition causes high performance
<br>Up to 19.7 A Saturation Current
<br>RDC values starting at 3.8 mΩ
<br>Shielded design
<br>Low stray field
<br>Operating temperature: -40 °C to +125 °C<br>
<br>
<br>
<b>Application</b><br>
<br>DC/DC converters
<br>Power supplies and battery chargers
<br>Home Entertainment Systems
<br>Portable devices like notebooks
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FAMI">https://katalog.we-online.com/en/pbs/WE-FAMI</a><p>
Updated bY Yingchun Shan 2019-08-09<br>
2019(C) Wurth Elektronik
<B>WE-FAMI THT Power Inductor</B><BR>
<BR>
<B>Characteristics<br></b><br>
<br>Optimization of material composition causes high performance
<br>Up to 19.7 A Saturation Current
<br>RDC values starting at 3.8 mΩ
<br>Shielded design
<br>Low stray field
<br>Operating temperature: -40 °C to +125 °C<br>
<br>
<br>
<b>Application</b><br>
<br>DC/DC converters
<br>Power supplies and battery chargers
<br>Home Entertainment Systems
<br>Portable devices like notebooks
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FAMI">https://katalog.we-online.com/en/pbs/WE-FAMI</a><p>
Updated bY Yingchun Shan 2019-08-09<br>
2019(C) Wurth Elektronik
<B>WE-FAMI THT Power Inductor</B><BR>
<BR>
<B>Characteristics<br></b><br>
<br>Optimization of material composition causes high performance
<br>Up to 19.7 A Saturation Current
<br>RDC values starting at 3.8 mΩ
<br>Shielded design
<br>Low stray field
<br>Operating temperature: -40 °C to +125 °C<br>
<br>
<br>
<b>Application</b><br>
<br>DC/DC converters
<br>Power supplies and battery chargers
<br>Home Entertainment Systems
<br>Portable devices like notebooks
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FAMI">https://katalog.we-online.com/en/pbs/WE-FAMI</a><p>
Updated bY Yingchun Shan 2019-08-09<br>
2019(C) Wurth Elektronik
<B>WE-FAMI THT Power Inductor</B><BR>
<BR>
<B>Characteristics<br></b><br>
<br>Optimization of material composition causes high performance
<br>Up to 19.7 A Saturation Current
<br>RDC values starting at 3.8 mΩ
<br>Shielded design
<br>Low stray field
<br>Operating temperature: -40 °C to +125 °C<br>
<br>
<br>
<b>Application</b><br>
<br>DC/DC converters
<br>Power supplies and battery chargers
<br>Home Entertainment Systems
<br>Portable devices like notebooks
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14778v209%20Family_WE-FAMI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-FAMI">https://katalog.we-online.com/en/pbs/WE-FAMI</a><p>
Updated bY Yingchun Shan 2019-08-09<br>
2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.