<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-TIF<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins<br></b>
<pre> <b><font size="4">Size: </b>1016
>NAME
>VALUE
1
2
4
3
<b> <br><b>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins<br></b>
<pre> <b><font size="4">Size: </b>1018
>NAME
>VALUE
1
2
4
3
<b> <br><b>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins<br></b>
<pre> <b><font size="4">Size: </b>1014
>NAME
>VALUE
1
2
4
3
<b> <br><b>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins<br></b>
<pre> <b><font size="4">Size: </b>1016
<b> <br><b>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins<br></b>
<pre> <b><font size="4">Size: </b>1014
<b> <br><b>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins<br></b>
<pre> <b><font size="4">Size: </b>1018
>NAME
>VALUE
<B>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins</B><BR>
<BR>
<B>Characteristics<br></b><br>
Radial through-hole inductor <br>
High saturation core material<br>
Maximum current up to 3.1 A <br>
2 additional pins for high mechanical stability<br>
<br>
<b>Application</b><br>
<br>
Signal filtering <br>
EMI and power supply filter<br>
DC/DC converters <br>
Switching power<br>
Supplies for small and medium voltage<br>
Power supply for LED <br>
Nearfield applications <br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14866v209%20Family_WE-TIF_E.jpgg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14866v209%20Family_WE-TIF_E.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-TIF">https://katalog.we-online.com/en/pbs/WE-TIF</a><p>
Updated by Yingchun,Shan 2019-08-13<br>
2019(C) Wurth Elektronik
<B>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins</B><BR>
<BR>
<B>Characteristics<br></b><br>
Radial through-hole inductor <br>
High saturation core material<br>
Maximum current up to 3.1 A <br>
2 additional pins for high mechanical stability<br>
<br>
<b>Application</b><br>
<br>
Signal filtering <br>
EMI and power supply filter<br>
DC/DC converters <br>
Switching power<br>
Supplies for small and medium voltage<br>
Power supply for LED <br>
Nearfield applications <br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14866v209%20Family_WE-TIF_E.jpgg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14866v209%20Family_WE-TIF_E.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-TIF">https://katalog.we-online.com/en/pbs/WE-TIF</a><p>
Updated by Yingchun,Shan 2019-08-13<br>
2019(C) Wurth Elektronik
<B>WE-TIF Radial Leaded Wire Wound Inductor with 4 Pins</B><BR>
<BR>
<B>Characteristics<br></b><br>
Radial through-hole inductor <br>
High saturation core material<br>
Maximum current up to 3.1 A <br>
2 additional pins for high mechanical stability<br>
<br>
<b>Application</b><br>
<br>
Signal filtering <br>
EMI and power supply filter<br>
DC/DC converters <br>
Switching power<br>
Supplies for small and medium voltage<br>
Power supply for LED <br>
Nearfield applications <br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14866v209%20Family_WE-TIF_E.jpgg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14866v209%20Family_WE-TIF_E.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-TIF">https://katalog.we-online.com/en/pbs/WE-TIF</a><p>
Updated by Yingchun,Shan 2019-08-13<br>
2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.