<BR>Wurth Elektronik - EMC Components - Filter Chokes - WE-FI<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-02-03<br>
<HR>
Copyright: Würth Elektronik
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
>VALUE
>NAME
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
<b>WE-FI Leaded Toroidal Line Choke
>NAME
>VALUE
<b>WE-FI Leaded Toroidal Line Choke
<BR>
<BR>Characteristics<Br>
<BR></B>Current loading up to 9 A
<BR>Iron powder cores with low losses
<BR>Low magnetically leakage field
<BR>Operating temperature: –25 ºC to +125 ºC
<BR>Custom designs on request
<BR>
<BR><B>Applications</B>
<BR>
<BR>Application in voltage transformers and power supplies
<BR>For interference frequencies up to 10 MHz; for switching frequencies up to 100 kHz
<BR>Perfect for filtering of symmetric interferences
<br><br><a href="https://www.we-online.com/catalog/media/o14785v209%20Family_WE-FI.jpg">
<img src="https://www.we-online.com/catalog/media/o14785v209%20Family_WE-FI.jpg" width="320"></a><p>
Details see: <a href="hhttps://www.we-online.com/katalog/en/WE-FI">https://www.we-online.com/katalog/en/WE-FI</a><p>
Updated by Ella Wu 2021-02-03<br>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.