<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-PD4<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>S
>VALUE
>NAME
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>L
>VALUE
>NAME
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>X
>VALUE
>NAME
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>XL
>VALUE
>NAME
Reserved PCB Area
Reserved PCB Area
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>S
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>XL
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>L
<b> <br><b>WE-PD4 SMD Power Inductor<br></b>
<pre> <b><font size="4">Size: </b>X
>NAME
>VALUE
<b>WE-PD4 SMD Power Inductor
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Current loading up to 38 A
<br>Compact size
<br><br>Low-loss ferrite core
<br>Application frequency range up to 10 MHz
<br>Operating temperature: –40°C to +125°C
<br>Recommended solder profile: Reflow
<br>Now with impedance graph in datasheets
<br>
<br>
<br><b> Applications
<br>
<br></b> Noise suppression, EMI Filter
<br>Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology,
<br>Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, <br>Analogic Tech and Diodes
<br>
<br> Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology, Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, Analogic Tech and Diodes
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD4">https://katalog.we-online.com/en/pbs/WE-PD4</a><p>
Updated by Yingchun,Shan 2019-08-05<br>
2019(C) Wurth Elektronik
<b>WE-PD4 SMD Power Inductor
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Current loading up to 38 A
<br>Compact size
<br><br>Low-loss ferrite core
<br>Application frequency range up to 10 MHz
<br>Operating temperature: –40°C to +125°C
<br>Recommended solder profile: Reflow
<br>Now with impedance graph in datasheets
<br>
<br>
<br><b> Applications
<br>
<br></b> Noise suppression, EMI Filter
<br>Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology,
<br>Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, <br>Analogic Tech and Diodes
<br>
<br> Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology, Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, Analogic Tech and Diodes
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD4">https://katalog.we-online.com/en/pbs/WE-PD4</a><p>
Updated by Yingchun,Shan 2019-08-05<br>
2019(C) Wurth Elektronik
<b>WE-PD4 SMD Power Inductor
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Current loading up to 38 A
<br>Compact size
<br><br>Low-loss ferrite core
<br>Application frequency range up to 10 MHz
<br>Operating temperature: –40°C to +125°C
<br>Recommended solder profile: Reflow
<br>Now with impedance graph in datasheets
<br>
<br>
<br><b> Applications
<br>
<br></b> Noise suppression, EMI Filter
<br>Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology,
<br>Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, <br>Analogic Tech and Diodes
<br>
<br> Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology, Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, Analogic Tech and Diodes
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD4">https://katalog.we-online.com/en/pbs/WE-PD4</a><p>
Updated by Yingchun,Shan 2019-08-05<br>
2019(C) Wurth Elektronik
<b>WE-PD4 SMD Power Inductor
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b>Current loading up to 38 A
<br>Compact size
<br><br>Low-loss ferrite core
<br>Application frequency range up to 10 MHz
<br>Operating temperature: –40°C to +125°C
<br>Recommended solder profile: Reflow
<br>Now with impedance graph in datasheets
<br>
<br>
<br><b> Applications
<br>
<br></b> Noise suppression, EMI Filter
<br>Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology,
<br>Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, <br>Analogic Tech and Diodes
<br>
<br> Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology, Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, Analogic Tech and Diodes
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14832v209%20Family_WE-PD4.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-PD4">https://katalog.we-online.com/en/pbs/WE-PD4</a><p>
Updated by Yingchun,Shan 2019-08-05<br>
2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.