<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-HIDA<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-08-24-<br>
<HR>
Copyright: Würth Elektronik
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1480
>NAME
>VALUE
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Pin 2 and 4 are only for mechanical stability
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1415
<br>Pad diameter = φ0.7mm
<br>Hole diameter = φ1.1mm
>NAME
>VALUE
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 3119
<br>Pad diameter = φ1.6mm
<br>Hole diameter = φ2.0mm
>NAME
>VALUE
Pin 2 and 3 are only for mechanical stability
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1521
<br>Pad diameter = φ0.9mm
<br>Hole diameter = φ1.2mm
>NAME
>VALUE
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1521
<br>Pad diameter = φ1.0mm
<br>Hole diameter = φ1.3mm
>NAME
>VALUE
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 3119
<br>Pad diameter = φ1.8mm
<br>Hole diameter = φ2.2mm
>NAME
>VALUE
Pin 2 and 3 are only for mechanical stability
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1521
<br>Pad diameter = φ0.8mm
<br>Hole diameter = φ1.1mm
>NAME
>VALUE
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1415
<br>Pad diameter = φ0.8mm
<br>Hole diameter = φ1.2mm
>NAME
>VALUE
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1715
>NAME
>VALUE
Pin 2 and 4 are only for mechanical stability
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1415
<br>Pad diameter = φ0.7mm
<br>Hole diameter = φ1.1mm
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1415
<br>Pad diameter = φ0.8mm
<br>Hole diameter = φ1.2mm
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1480
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1521
<br>Pad diameter = φ1.0mm
<br>Hole diameter = φ1.3mm
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1521
<br>Pad diameter = φ0.9mm
<br>Hole diameter = φ1.2mm
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1521
<br>Pad diameter = φ0.8mm
<br>Hole diameter = φ1.1mm
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 1715
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 3119
<br>Pad diameter = φ1.6mm
<br>Hole diameter = φ2.0mm
<B>WE-HIDA THT High Current Inductor
<BR></B>Size : 3119
<br>Pad diameter = φ1.8mm
<br>Hole diameter = φ2.2mm
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
<b>WE-HIDA THT High Current Inductor
<br>
<br><b> Characteristics
<br>
</b></b>
<br>2-in-1 designs with low magnetic coupling
<br>Low core losses
<br>Very low RDC
<br>High saturation currents
<br>Operating temperature: -40°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>Class D audio amplifiers
<br>Digital amplifiers
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-HIDA/">https://www.we-online.com/catalog/en/WE-HIDA/</a><p>
</b>Updated by Ella Wu 2021-08-24<br>
</b>2021(C) Wurth Elektronik
<b>WE-HIDA THT High Current Inductor
<br>
<br><b> Characteristics
<br>
</b></b>
<br>2-in-1 designs with low magnetic coupling
<br>Low core losses
<br>Very low RDC
<br>High saturation currents
<br>Operating temperature: -40°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>Class D audio amplifiers
<br>Digital amplifiers
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-HIDA/">https://www.we-online.com/catalog/en/WE-HIDA/</a><p>
</b>Created by Ella Wu 2019-12-05<br>
</b>2019(C) Wurth Elektronik
<b>WE-HIDA THT High Current Inductor
<br>
<br><b> Characteristics
<br>
</b></b>
<br>2-in-1 designs with low magnetic coupling
<br>Low core losses
<br>Very low RDC
<br>High saturation currents
<br>Operating temperature: -40°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>Class D audio amplifiers
<br>Digital amplifiers
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-HIDA/">https://www.we-online.com/catalog/en/WE-HIDA/</a><p>
</b>Created by Ella Wu 2019-12-05<br>
</b>2019(C) Wurth Elektronik
<b>WE-HIDA THT High Current Inductor
<br>
<br><b> Characteristics
<br>
</b></b>
<br>2-in-1 designs with low magnetic coupling
<br>Low core losses
<br>Very low RDC
<br>High saturation currents
<br>Operating temperature: -40°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>Class D audio amplifiers
<br>Digital amplifiers
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-HIDA/">https://www.we-online.com/catalog/en/WE-HIDA/</a><p>
</b>Created by Ella Wu 2019-12-05<br>
</b>2019(C) Wurth Elektronik
<b>WE-HIDA THT High Current Inductor
<br>
<br><b> Characteristics
<br>
</b></b>
<br>2-in-1 designs with low magnetic coupling
<br>Low core losses
<br>Very low RDC
<br>High saturation currents
<br>Operating temperature: -40°C to +125°C
<br>
<br><b> Applications
<br>
<br></b>Class D audio amplifiers
<br>Digital amplifiers
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o160187v209%20Family_WE-HIDA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WE-HIDA/">https://www.we-online.com/catalog/en/WE-HIDA/</a><p>
</b>Created by Ella Wu 2019-12-05<br>
</b>2019(C) Wurth Elektronik
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.