<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-HCI<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1365
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1890
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1335
>VALUE
>NAME
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1890
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>7040
>VALUE
>NAME
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1350
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>2212
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>7030
>VALUE
>NAME
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1030
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1050
>VALUE
>NAME
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>5040
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1040
>NAME
>VALUE
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>7050
>VALUE
>NAME
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1335
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1365
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1890
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1890
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1350
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>7030
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>7040
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>7050
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>2212
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1030
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1050
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>5040
<b> <br><b>WE-HCI SMD Flat Wire High Current Inductor<br></b>
<pre> <b><font size="4">Size: </b>1040
>NAME
>VALUE
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
<b>WE-HCI SMD Flat Wire High Current Inductor
Shielded
<br>
<br>
<br><b> Characteristics
<br>
<br></b></b> AECQ 200 qualified
<br>Magnetically shielded
<br>Flat wire coil for low losses at high frequency
<br>Low stray field
<br>Operating temperature: –40 °C to +125°C / +150 °C / +155°C
<br>Recommended solder profile: Reflow
<br>
<br>
<br><b>Applications</B>
<br>
<br> Graphic cards
<br>Laptops
<br>Industrial computers
<br>Motherboards
<br>High current switching regulators
<br>DC/DC converter
<br>Polyphase-switching regulators
<br>Filter
<br>
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14796v209%20Family_WE-HCI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13">https://katalog.we-online.de/en/pbs/WE-HCI#vs_ct:13</a><p>
Updated by Yingchun, Shan 2019-08-06<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.