<BR>Wurth Elektronik - EMC Components - Common Mode Chokes for Low Voltage and Data Lines - WE-SLM<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b>WE-SLM SMT Common Mode Line Filter
>NAME
>VALUE
<b>WE-SLM SMT Common Mode Line Filter
<b>WE-CMBH<br>
Common Mode Power Line Choke
>NAME
>VALUE
<b>WE-SLM SMT Common Mode Line Filter
<br>
<br>
<br>Characteristics
<br>
<br></b>High current capability up to 400 mA
<br>Rated voltage: 80 VDC (42 VAC)
<br>Flammability corresponding to UL 94 V-0
<br>Climatic category 40/125/21
<br>
<br>
<br><b> Applications
<br>
<br></b> USB
<br>CAN
<br>FireWire
<br>Signal and sensor lines
<br>Power supply systems
<br>Data lines
<br>Suppression of common mode noise
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14856v209%20Family_WE-SLM.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.de/media/images/v2/o14856v209%20Family_WE-SLM.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/WE-SLM">https://katalog.we-online.de/en/pbs/WE-SLM</a><p>
</b>Updated by Ella Wu 2019-01-09<br>
</b>2019 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.