<BR>Wurth Elektronik - Power Magnetics - Single Coil Power Inductors - WE-SI<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=8mm;Diameter of Pin=0.8mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=12.5mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13.0mm;Diameter of Pin=0.7mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10.5mm;Diameter of Pin=0.3mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13.5mm;Diameter of Pin=1.0mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=0.9mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=16mm;Diameter of Pin=0.7mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=11mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=1.0mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=11.5mm;Diameter of Pin=0.8mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=1.0mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.0mm;Diameter of Pin=0.3mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=1.1mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=12.5mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=12mm;Diameter of Pin=1.2mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=1.0mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=8.5mm;Diameter of Pin=0.8mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=0.9mm
>VALUE
>NAME
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=11.5mm;Diameter of Pin=1.2mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=0.7mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=1mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=0.7mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=8.0mm;Diameter of Pin=0.5mm
>NAME
>VALUE
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=8mm;Diameter of Pin=0.8mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=12.5mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13.0mm;Diameter of Pin=0.7mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10.5mm;Diameter of Pin=0.3mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13.5mm;Diameter of Pin=1.0mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=16mm;Diameter of Pin=0.7mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=0.9mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=1.0mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=11mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=1.0mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=11.5mm;Diameter of Pin=0.8mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.0mm;Diameter of Pin=0.3mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=1.1mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=12.5mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7mm;Diameter of Pin=0.3mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=12mm;Diameter of Pin=1.2mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=1.0mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=8.5mm;Diameter of Pin=0.8mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=10mm;Diameter of Pin=0.9mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=0.7mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=7.5mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=11.5mm;Diameter of Pin=1.2mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=1mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=8.0mm;Diameter of Pin=0.5mm
<B>WE-SI<B>Leaded Toroidal Storage Choke
<BR> Pitch=13mm;Diameter of Pin=0.7mm
>NAME
>VALUE
<b>WE-SI Leaded Toroidal Storage Choke
<br>
<br> Characteristics
<br>
<br></b></b> Low magnetic stray field
<br>Low core loss due to iron powder materials
<br>Available for rated current 1,1 A to 14,5 A
<br>
<br><b> Applications
<br>
<br></b> Perfectly suitable for switching regulators from
<br>National Semiconductor (LM)
<br> Maxim
<br>Used for example in switching power supplies and voltage transformers
<br>Switching regulators up to 100 kHz
<br>
<br>
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14849v209%20Family_WE-SI.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14849v209%20Family_WE-SI.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-SI">https://katalog.we-online.com/en/pbs/WE-SI</a><p>
</b>Updated by Yingchun,Shan 2019-09-03<br>
</b>2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.