<BR>Wurth Elektronik - EMC Components - Ferrites For PCB Assembly - WE-MPSB<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
</pre>
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>3312
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>0603
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>1812
>VALUE
>NAME
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>0805
</pre>
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>1612
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>1206
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
</pre>
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>3312
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>2220
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>1812
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>0603
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>0805
</pre>
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>1612
<b>WE-MPSB EMI Multilayer Power Suppression Bead</b>
<pre> <b><font size="4">Size: </b>1206
>NAME
>VALUE
<b>WE-MPSB EMI Multilayer Power Suppression Bead
<br>
<br> Characteristics
<br>
<br></b>Specified peak current capability
<br>Ultra low RDC
<br>High Rated Current up to 10.5 A
<br>Operating Temperature: -55°C to +125°C
<br>Produkt-Spotlight: Huge peak, strong bead
<br>
<br>
<br><b> Applications
<br>
<br></b> Filter with high inrush current peaks
<br>For motor interference suppression
<br>EMI suppression of DC/DC converters and DC power supply
<br>Broadband suppression
<br>
<br><b>Variant abbreviation:<br>
</b><br>WB = Wide Band
<br>HS=High Speed
<br>HC=High Current <br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-MPSB?">http://katalog.we-online.de/en/pbs/WE-MPSB?</a><p>
Updated by Ella Wu 2019-01-02<br>
2019 (C) Wurth Elektronik
<b>WE-MPSB EMI Multilayer Power Suppression Bead
<br>
<br> Characteristics
<br>
<br></b>Specified peak current capability
<br>Ultra low RDC
<br>High Rated Current up to 10.5 A
<br>Operating Temperature: -55°C to +125°C
<br>Produkt-Spotlight: Huge peak, strong bead
<br>
<br>
<br><b> Applications
<br>
<br></b> Filter with high inrush current peaks
<br>For motor interference suppression
<br>EMI suppression of DC/DC converters and DC power supply
<br>Broadband suppression
<br>
<br><b>Variant abbreviation:<br>
</b><br>WB = Wide Band
<br>HS=High Speed
<br>HC=High Current <br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-MPSB?">http://katalog.we-online.de/en/pbs/WE-MPSB?</a><p>
Updated by Ella Wu 2019-01-02<br>
2019 (C) Wurth Elektronik
<b>WE-MPSB EMI Multilayer Power Suppression Bead
<br>
<br>
<br> Characteristics
<br>
<br></b>Specified peak current capability
<br>Ultra low RDC
<br>High Rated Current up to 10.5 A
<br>Operating Temperature: -55°C to +125°C
<br>Produkt-Spotlight: Huge peak, strong bead
<br>
<br>
<br><b> Applications
<br>
<br></b> Filter with high inrush current peaks
<br>For motor interference suppression
<br>EMI suppression of DC/DC converters and DC power supply
<br>Broadband suppression
<br>
<br>
<br><b> Package name and Variant abbreviation:<br><br>
Package:
</b><br>Wide Band /High Speed: W=Width= 2.2
<br>High Current: W=Width= 2.6
<br>
<br>
<br><b>Variant abbreviation:
</b><br>WB = Wide Band
<br>HS=High Speed
<br>HC=High Current
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-MPSB?">http://katalog.we-online.de/en/pbs/WE-MPSB?</a><p>
Updated by Ella Wu 2019-01-02<br>
2019 (C) Wurth Elektronik
<b>WE-MPSB EMI Multilayer Power Suppression Bead
<br>
<br> Characteristics
<br>
<br></b>Specified peak current capability
<br>Ultra low RDC
<br>High Rated Current up to 10.5 A
<br>Operating Temperature: -55°C to +125°C
<br>Produkt-Spotlight: Huge peak, strong bead
<br>
<br>
<br><b> Applications
<br>
<br></b> Filter with high inrush current peaks
<br>For motor interference suppression
<br>EMI suppression of DC/DC converters and DC power supply
<br>Broadband suppression
<br>
<br><b>Variant abbreviation:<br>
</b><br>WB = Wide Band
<br>HS=High Speed
<br>HC=High Current <br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-MPSB?">http://katalog.we-online.de/en/pbs/WE-MPSB?</a><p>
Updated by Ella Wu 2019-01-02<br>
2019 (C) Wurth Elektronik
<b>WE-MPSB EMI Multilayer Power Suppression Bead
<br>
<br>
<br> Characteristics
<br>
<br></b>Specified peak current capability
<br>Ultra low RDC
<br>High Rated Current up to 10.5 A
<br>Operating Temperature: -55°C to +125°C
<br>Produkt-Spotlight: Huge peak, strong bead
<br>
<br>
<br><b> Applications
<br>
<br></b> Filter with high inrush current peaks
<br>For motor interference suppression
<br>EMI suppression of DC/DC converters and DC power supply
<br>Broadband suppression
<br><br>
<br>
<b> Package name and Variant abbreviation:<br><br>
Package:
</b><br>Wide Band /High Speed: W=Width= 3.0
<br>High Current: W=Width= 4.0
<br>
<br>
<br><b>Variant abbreviation:
</b><br>WB = Wide Band
<br>HS=High Speed
<br>HC=High Current
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-MPSB?">http://katalog.we-online.de/en/pbs/WE-MPSB?</a><p>
Updated by Ella Wu 2019-01-02<br>
2019 (C) Wurth Elektronik
<b>WE-MPSB EMI Multilayer Power Suppression Bead
<br>
<br> Characteristics
<br>
<br></b>Specified peak current capability
<br>Ultra low RDC
<br>High Rated Current up to 10.5 A
<br>Operating Temperature: -55°C to +125°C
<br>Produkt-Spotlight: Huge peak, strong bead
<br>
<br>
<br><b> Applications
<br>
<br></b> Filter with high inrush current peaks
<br>For motor interference suppression
<br>EMI suppression of DC/DC converters and DC power supply
<br>Broadband suppression
<br>
<br><b>Variant abbreviation:<br>
</b><br>WB = Wide Band
<br>HS=High Speed
<br>HC=High Current <br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-MPSB?">http://katalog.we-online.de/en/pbs/WE-MPSB?</a><p>
Updated by Ella Wu 2019-01-02<br>
2019 (C) Wurth Elektronik
<b>WE-MPSB EMI Multilayer Power Suppression Bead
<br>
<br>
<br> Characteristics
<br>
<br></b>Specified peak current capability
<br>Ultra low RDC
<br>High Rated Current up to 10.5 A
<br>Operating Temperature: -55°C to +125°C
<br>Produkt-Spotlight: Huge peak, strong bead
<br>
<br>
<br><b> Applications
<br>
<br></b> Filter with high inrush current peaks
<br>For motor interference suppression
<br>EMI suppression of DC/DC converters and DC power supply
<br>Broadband suppression
<br>
<br>
<br><br><b> Package name and Variant abbreviation:<br><br>
Package:
</b><br>Wide Band /High Speed: W=Width= 4.2
<br>High Current: W=Width= 5.2
<br>
<br>
<br><b>Variant abbreviation:
</b><br>WB = Wide Band
<br>HS=High Speed
<br>HC=High Current
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o14822v209%20Family_WE-MPSB.jpg" width="320"></a><p>
Details see: <a href="http://katalog.we-online.de/en/pbs/WE-MPSB?">http://katalog.we-online.de/en/pbs/WE-MPSB?</a><p>
Updated by Ella Wu 2019-01-02<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.