<BR>Wurth Elektronik - Connectors - Fuseholder - WR-FSH <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-09-08<br>
<HR>
Copyright: Würth Elektronik
<b>WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT
>NAME
>VALUE
PCB Cutout Area
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT
>NAME
PCB Cutout Area
>VALUE
<b>WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT
>NAME
>VALUE
PCB Cutout Area
<b>WR-FSH Fuseholder THR Blocks PCB Clip Cover
>NAME
>VALUE
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT
>NAME
>VALUE
PCB Cutout Area
<b>WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT
>VALUE
>NAME
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
>VALUE
>NAME
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT - Glow wire Plastic
>NAME
>VALUE
PCB Cutout Area
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696120004001
>VALUE
>NAME
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
>VALUE
>NAME
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
>VALUE
>NAME
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
>VALUE
>NAME
<b>WR-FSH Fuseholder SMT Blocks PCB Clip Cover
>NAME
>VALUE
<b>WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT
>VALUE
>NAME
<b>WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT
<b>WR-FSH Fuseholder THR Blocks PCB Clip Cover
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT
<b>WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT
<b>WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696120004001
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT - Glow wire Plastic
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br></b>Mates with 696122003001
<b>WR-FSH Fuseholder SMT Blocks PCB Clip Cover
<b>WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT
>NAME
>VALUE
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Spring Material INOX Steel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 3 V (AC)
<br>Withstanding Voltage [VDE] 3000 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 133367
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o150743v209%20Family_WR-FUSE_696213001002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o150743v209%20Family_WR-FUSE_696213001002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/SHOCKSAFE_FUSEHOLDER_696213001002">https://katalog.we-online.com/en/em/SHOCKSAFE_FUSEHOLDER_696213001002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Spring Material INOX Steel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 3 V (AC)
<br>Withstanding Voltage [VDE] 3000 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br><br>
</b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 120170
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o33111v209%20Family_WR-FSH_696315001002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33111v209%20Family_WR-FSH_696315001002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PANEL_TURN_AND_LOCK_COVER_69631X001002">https://katalog.we-online.com/en/em/FSH_THT_PANEL_TURN_AND_LOCK_COVER_69631X001002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Shocksafe Fuseholder - Panel - Turn and Lock Cover - THT
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Spring Material INOX Steel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 3 V (AC)
<br>Withstanding Voltage [VDE] 3000 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br><br>
</b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 120170
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o33111v209%20Family_WR-FSH_696315001002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33111v209%20Family_WR-FSH_696315001002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PANEL_TURN_AND_LOCK_COVER_69631X001002">https://katalog.we-online.com/en/em/FSH_THT_PANEL_TURN_AND_LOCK_COVER_69631X001002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>Spring Material INOX Steel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [VDE] 3000 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 120170
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<p><a href="https://katalog.we-online.com/media/images/v2/o150670v209%20Family_WR-FSH_696309001002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o150670v209%20Family_WR-FSH_696309001002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PCB_TURN_AND_LOCK_COVER_6963XX001002_2">https://katalog.we-online.com/en/em/FSH_THT_PCB_TURN_AND_LOCK_COVER_6963XX001002_2</a><p>
Updated by Ella Wu 2020-07-21<br>
2020 (C) Wurth Elektronik
<b>WR-FSH Fuseholder THR Blocks PCB Clip Cover
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PETG35
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [VDE] 1500 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br><br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 120170
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<p><a href="https://katalog.we-online.com/media/images/v2/o58927v209%20Family_p748_WR-FUSE_6961032010xx_4C.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o58927v209%20Family_p748_WR-FUSE_6961032010xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THR_PCB_CLIP_COVER_696103201002">https://katalog.we-online.com/en/em/FSH_THR_PCB_CLIP_COVER_696103201002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PBT
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Spring Material INOX Steel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 3 V (AC)
<br>Withstanding Voltage [VDE] 3000 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 133367
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<p><a href="https://katalog.we-online.com/media/images/v2/o58923v209%20Family_FSH_Shocksafe_696212001002_pf2.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o58923v209%20Family_FSH_Shocksafe_696212001002_pf2.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PANEL_SCREW_AND_LOCK_COVER_69621X001002">https://katalog.we-online.com/en/em/FSH_THT_PANEL_SCREW_AND_LOCK_COVER_69621X001002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Green
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 6.3 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 1500 V (AC)
<br>Withstanding Voltage [VDE] 1500 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 129302
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002">https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Shocksafe Fuseholder - Panel - Screw and Lock Cover - THT - Glow wire Plastic
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Spring Material INOX Steel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 3 V (AC)
<br>Withstanding Voltage [VDE] 3000 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br><br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 133366
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o33107v209%20Family_WR-FSH_696211001102.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33107v209%20Family_WR-FSH_696211001102.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PANEL_SCREW_AND_LOCK_COVER_696211001102">https://katalog.we-online.com/en/em/FSH_THT_PANEL_SCREW_AND_LOCK_COVER_696211001102</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PPO (PPE+PS)
<br>Insulator Flammability Rating UL94 V-1
<br>Insulator Color Beige
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 18 A
<br>IR VDE 6.3 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [VDE] 1500 V (AC)
<br>Contact Resistance 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 129300
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<p><a href="https://katalog.we-online.com/media/images/v2/o33101v209%20Family_WR-FSH_696101000002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33101v209%20Family_WR-FSH_696101000002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_696101000002">https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_696101000002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Green
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 6.3 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 1500 V (AC)
<br>Withstanding Voltage [VDE] 1500 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 129302
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002">https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Green
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 6.3 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 1500 V (AC)
<br>Withstanding Voltage [VDE] 1500 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 129302
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002">https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Green
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 6.3 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [cULus] 1500 V (AC)
<br>Withstanding Voltage [VDE] 1500 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 129302
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<p><a href="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o33102v209%20Family_WR-FSH_69610X003002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002">https://katalog.we-online.com/en/em/FSH_THT_PCB_CLIP_COVER_69610X003002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
<b>WR-FSH Shocksafe Fuseholder - PCB - Turn and Lock Cover - THT
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>Spring Material INOX Steel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [VDE] 3000 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 120170
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<p><a href="https://katalog.we-online.com/media/images/v2/o150670v209%20Family_WR-FSH_696309001002.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o150670v209%20Family_WR-FSH_696309001002.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_THT_PCB_TURN_AND_LOCK_COVER_6963XX001002_2">https://katalog.we-online.com/en/em/FSH_THT_PCB_TURN_AND_LOCK_COVER_6963XX001002_2</a><p>
Updated by Ella Wu 2020-07-21<br>
2020 (C) Wurth Elektronik
<b>WR-FSH Fuseholder THT Blocks PCB Clip Cover
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PETG35
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>Contact Type Stamped
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR UL 20 A
<br>IR VDE 10 A
<br>Working Voltage [UL] 250 V (AC)
<br>Working Voltage [VDE] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Withstanding Voltage [VDE] 1500 V (AC)
<br>Contact Resistance 10 mΩ
<br>Contact Resistance [VDE] 10 mΩ
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Protection Class I & II
<br>Fuse Size 5x20 mm
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E157417
<br>VDE Approval 40038367
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<p><a href="https://katalog.we-online.com/media/images/v2/o72897v209%20Family_WR-FUSE_696103101002_4C.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o72897v209%20Family_WR-FUSE_696103101002_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/FSH_SMT_PCB_CLIP_COVER_696103101002">https://katalog.we-online.com/en/em/FSH_SMT_PCB_CLIP_COVER_696103101002</a><p>
Updated by Ella Wu 2019-10-25<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.