<BR>Wurth Elektronik - Electromechanical Components - Connectors - LED Connectors - WR-LECO<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-06-06<br>
<HR>
Copyright: Würth Elektronik
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
>NAME
>VALUE
1
2
PCB Edge
>NAME
>VALUE
>NAME
>VALUE
<B>WR-LECO 4.00 mm SMT Horizontal Connector
>NAME
>VALUE
>NAME
>VALUE
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
>VALUE
1
2
3
>NAME
4
PCB Edge
<B>WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT
<BR><BR></B>SMT, 2pins
>NAME
>VALUE
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
>VALUE
1
2
3
>NAME
4
5
PCB Edge
<B>WR-LECO 4.00 mm SMT Horizontal Connector
>NAME
>VALUE
1
2
3
<B>WR-LECO 4.00 mm SMT Horizontal Connector
1
2
>NAME
>VALUE
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
>NAME
>VALUE
1
2
3
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
>NAME
>VALUE
1
2
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
>NAME
>VALUE
1
2
3
4
5
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
>NAME
>VALUE
1
2
3
4
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
>VALUE
1
2
3
>NAME
PCB Edge
<B>WR-LECO 2.54 mm SMT Angled Hermaphroditic
>NAME
>VALUE
P.C.B End
>NAME
>VALUE
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<B>WR-LECO 4.00 mm SMT Horizontal Connector
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<B>WR-LECO 4.00 mm SMT Horizontal Connector
<B>WR-LECO 4.00 mm SMT Horizontal Connector
<B>WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT
<BR><BR></B>SMT, 2pins
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
<B>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<B>WR-LECO 1.50 mm SMT Angled Plug Connector
<B>WR-LECO 2.54 mm SMT Angled Hermaphroditic
Pin Header THT
>NAME
>VALUE
Pin Header THT
>NAME
>VALUE
Socket Header THT,3Pins
>NAME
>VALUE
Socket Header THT,3Pins
>NAME
>VALUE
Pin Header THT
>NAME
>VALUE
Socket Header THT,3Pins
>NAME
>VALUE
Socket Header THT,3Pins
>NAME
>VALUE
Socket Header THT,3Pins
>NAME
>VALUE
2X2Row Pin Header SMT
>NAME
>VALUE
2X2Row Pin Header SMT
>NAME
>VALUE
2X2Row Pin Header SMT
>NAME
>VALUE
2X2Row Pin Header SMT
>NAME
>VALUE
Socket Header THT,3Pins
>NAME
>VALUE
2X2Row Pin Header SMT
>NAME
>VALUE
<b>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122</a><p>
</b>Updated by Ella Wu 2023-06-14<br>
</b>2023(C) Wurth Elektronik
<b>WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT
<br>
<br>
Kind Properties</b><br>
<br>Pitch 4 mm
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 6 A; 9 A
<br>Working Voltage 250 V (AC); 600 V (AC)
<br>Withstanding Voltage 2000 V (AC)
<br>Contact Resistance 10 mΩ
<br><br>
<b> Wire Properties
<br><br>
</b>Solid Wire Section (AWG) 20 to 18 (AWG); 24 to 22 (AWG)
<br>Solid Wire Section (Metric) 0.2 to 0.34 (mm²); 0.5 to 0.75 (mm²)
<br>Wire Strip Length 6.8 (mm); 8.5 (mm)
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -60 up to +105 °C
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Ivory
<br>Pin Material Copper Alloy
<br>Pin Plating Matte Tin over Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WR_LECO_SERIES_300_310/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WR_LECO_SERIES_300_310</a><p>
</b>Created by Ella Wu 2023-06-06<br>
</b>2023(C) Wurth Elektronik
<b>WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT
<br>
<br>
Kind Properties</b><br>
<br>Pitch 4 mm
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 6 A; 9 A
<br>Working Voltage 250 V (AC); 600 V (AC)
<br>Withstanding Voltage 2000 V (AC)
<br>Contact Resistance 10 mΩ
<br><br>
<b> Wire Properties
<br><br>
</b>Solid Wire Section (AWG) 20 to 18 (AWG); 24 to 22 (AWG)
<br>Solid Wire Section (Metric) 0.2 to 0.34 (mm²); 0.5 to 0.75 (mm²)
<br>Wire Strip Length 6.8 (mm); 8.5 (mm)
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -60 up to +105 °C
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Ivory
<br>Pin Material Copper Alloy
<br>Pin Plating Matte Tin over Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WR_LECO_SERIES_300_310/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WR_LECO_SERIES_300_310</a><p>
</b>Created by Ella Wu 2023-06-06<br>
</b>2023(C) Wurth Elektronik
<b>WR-LECO 4.00 mm SMT Horizontal Connector
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 4 mm
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>IR UL 9 A
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 250 V (AC)
<br>Working Voltage [UL] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Contact Resistance [UL] 20 mΩ
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PPA-GF
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Grey
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>
<br>
<b>WIREPROPERTIES
<br><br>
</b>Solid Wire Section (AWG) 18 to 24 (AWG)
<br>Solid Wire Section (Metric) 0.823 to 0.205 (mm²)
<br>Stranded Wire Section (AWG) 18 to 24 (AWG)
<br>Stranded Wire Section (Metric) 0.823 to 0.205 (mm²)
<br>Wire Strip Length 8 up to 9 (mm)
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o79410v209%20WR-LECO_6954xx400222_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o79410v209%20WR-LECO_6954xx400222_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_4_00_SMT_WTB_CONNECTOR_HORIZONTAL_6954XX400222">https://www.we-online.com/catalog/en/LECO_4_00_SMT_WTB_CONNECTOR_HORIZONTAL_6954XX400222</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT
<br>
<br>
Kind Properties</b><br>
<br>Pitch 4 mm
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 6 A; 9 A
<br>Working Voltage 250 V (AC); 600 V (AC)
<br>Withstanding Voltage 2000 V (AC)
<br>Contact Resistance 10 mΩ
<br><br>
<b> Wire Properties
<br><br>
</b>Solid Wire Section (AWG) 20 to 18 (AWG); 24 to 22 (AWG)
<br>Solid Wire Section (Metric) 0.2 to 0.34 (mm²); 0.5 to 0.75 (mm²)
<br>Wire Strip Length 6.8 (mm); 8.5 (mm)
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -60 up to +105 °C
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Ivory
<br>Pin Material Copper Alloy
<br>Pin Plating Matte Tin over Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WR_LECO_SERIES_300_310/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WR_LECO_SERIES_300_310</a><p>
</b>Created by Ella Wu 2023-06-06<br>
</b>2023(C) Wurth Elektronik
<b>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122</a><p>
</b>Updated by Ella Wu 2023-06-14<br>
</b>2023(C) Wurth Elektronik
<b>WR-LECO Single Contact - Poke In Connector - Vertical Cable Entry - SMT
<br>
<br>
ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 600 V (AC)
<br>Withstanding Voltage 2200 V (AC)
<br>IR 7 A
<br>Contact Resistance 10 mΩ
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +130 °C
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA 9T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Grey
<br>Contact Material Phosphor Bronze
<br>Contact Plating Tin over Nickel
<br><br>
<b> Wire Properties
<br><br>
</b>Solid Wire Section (AWG) 18 to 20 (AWG)
<br>Solid Wire Section (Metric) 0.823 to 0.518 (mm²)
<br>Wire Strip Length 6 up to 7 (mm)
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o321293v209%20Family_WR-LECO_695401000222.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o321293v209%20Family_WR-LECO_695401000222.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_SINGLE_CONTACT_POKE_IN_CONNECTOR_VERTICAL">https://www.we-online.com/catalog/en/LECO_SINGLE_CONTACT_POKE_IN_CONNECTOR_VERTICAL</a><p>
</b>Updated by Ella Wu 2021-11-05<br>
</b>2021(C) Wurth Elektronik
<b>WR-LECO 4.00 mm SMT Horizontal Connector
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 4 mm
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>IR UL 9 A
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 250 V (AC)
<br>Working Voltage [UL] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Contact Resistance [UL] 20 mΩ
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PPA-GF
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Grey
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>
<br>
<b>WIREPROPERTIES
<br><br>
</b>Solid Wire Section (AWG) 18 to 24 (AWG)
<br>Solid Wire Section (Metric) 0.823 to 0.205 (mm²)
<br>Stranded Wire Section (AWG) 18 to 24 (AWG)
<br>Stranded Wire Section (Metric) 0.823 to 0.205 (mm²)
<br>Wire Strip Length 8 up to 9 (mm)
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o79410v209%20WR-LECO_6954xx400222_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o79410v209%20WR-LECO_6954xx400222_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_4_00_SMT_WTB_CONNECTOR_HORIZONTAL_6954XX400222">https://www.we-online.com/catalog/en/LECO_4_00_SMT_WTB_CONNECTOR_HORIZONTAL_6954XX400222</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122</a><p>
</b>Updated by Ella Wu 2023-06-14<br>
</b>2023(C) Wurth Elektronik
<b>WR-LECO 4.00 mm SMT Horizontal Connector
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 4 mm
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>IR UL 9 A
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 250 V (AC)
<br>Working Voltage [UL] 250 V (AC)
<br>Withstanding Voltage [UL] 1500 V (AC)
<br>Contact Resistance [UL] 20 mΩ
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PPA-GF
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Grey
<br>Contact Material Copper Alloy
<br>Contact Plating Tin over Nickel
<br>
<br>
<b>WIREPROPERTIES
<br><br>
</b>Solid Wire Section (AWG) 18 to 24 (AWG)
<br>Solid Wire Section (Metric) 0.823 to 0.205 (mm²)
<br>Stranded Wire Section (AWG) 18 to 24 (AWG)
<br>Stranded Wire Section (Metric) 0.823 to 0.205 (mm²)
<br>Wire Strip Length 8 up to 9 (mm)
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o79410v209%20WR-LECO_6954xx400222_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o79410v209%20WR-LECO_6954xx400222_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_4_00_SMT_WTB_CONNECTOR_HORIZONTAL_6954XX400222">https://www.we-online.com/catalog/en/LECO_4_00_SMT_WTB_CONNECTOR_HORIZONTAL_6954XX400222</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO 1.50 mm SMT Angled Plug Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122">https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO 1.50 mm SMT Angled Plug Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122">https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO 1.50 mm SMT Angled Plug Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122">https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO 2.54 mm SMT Angled Hermaphroditic
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 2.54 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 300 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>cULus Approval E478560
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Ivory
<br>Contact Material Beryllium Copper
<br>Contact Plating Gold Flash over Ni
<br>Contact Type Stamped
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o79407v209%20WR-LECO_695402250128_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o79407v209%20WR-LECO_695402250128_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_2_54_SMT_ANGLED_HERMAPHRODITIC_695402250128">https://www.we-online.com/catalog/en/LECO_2_54_SMT_ANGLED_HERMAPHRODITIC_695402250128</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO 1.50 mm SMT Angled Plug Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58302v209%20Family_Plug_Connector_p80_WR-LECO_6954xx150122_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122">https://www.we-online.com/catalog/en/LECO_1_50_SMT_ANGLED_PLUG_6954XX150122</a><p>
</b>Updated by Ella Wu 2019-10-30<br>
</b>2019(C) Wurth Elektronik
<b>WR-LECO Series 300/310 - Slider 4.00 mm - Horizontal Cable Entry - SMT
<br>
<br>
Kind Properties</b><br>
<br>Pitch 4 mm
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 6 A; 9 A
<br>Working Voltage 250 V (AC); 600 V (AC)
<br>Withstanding Voltage 2000 V (AC)
<br>Contact Resistance 10 mΩ
<br><br>
<b> Wire Properties
<br><br>
</b>Solid Wire Section (AWG) 20 to 18 (AWG); 24 to 22 (AWG)
<br>Solid Wire Section (Metric) 0.2 to 0.34 (mm²); 0.5 to 0.75 (mm²)
<br>Wire Strip Length 6.8 (mm); 8.5 (mm)
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -60 up to +105 °C
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Ivory
<br>Pin Material Copper Alloy
<br>Pin Plating Matte Tin over Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o742300v209%20Multi-WR-LECO-695402300222.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WR_LECO_SERIES_300_310/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WR_LECO_SERIES_300_310</a><p>
</b>Created by Ella Wu 2023-06-06<br>
</b>2023(C) Wurth Elektronik
<b>WR-LECO 1.50 mm SMT Angled Receptacle Connector
<br>
<br>
Kind Properties
<br><br>
</b>Pitch 1.5 mm
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 150 V (AC)
<br>Withstanding Voltage 1300 V (AC)
<br>RISO 1000 MΩ
<br>
<br>
<b>Certification
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA6T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Bronze
<br>Contact Plating Matte Tin over Nickel
<br>Contact Type Stamped
<br>Solder Tabs Brass
<br>Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o58306v209%20Family_Receptacle_Connector_p81_WR-LECO_6954xx151122_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle
">www.we-online.com/en/components/products/LECO_1_50_SMT_ANGLED_RECEPTACLE_6954XX151122</a><p>
</b>Updated by Ella Wu 2023-06-14<br>
</b>2023(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.