<BR>Wurth Elektronik - Connectors - DC Power Jacks - WR-DC <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-09-30<br>
<HR>
Copyright: Würth Elektronik
<b>WR-DC DC Power Jack Right Angled (4.2)
>NAME
>VALUE
2
1
3
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs
>NAME
>VALUE
2
1
3
<b>WR-DC DC Power Jack Vertical THT Ø 6.4
>NAME
>VALUE
1
3
2
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs
>NAME
>VALUE
1
1
3
2
1
1
<b>WR-DC DC Power Jack THT Right Angled Low Profile (3.8)
>NAME
>VALUE
3
1
2
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Right Angled (6.4)
>NAME
>VALUE
3
1
2
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Vertical THT Ø 6.4
>NAME
>VALUE
1
3
2
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs
>NAME
>VALUE
1
1
3
2
1
1
<b>WR-DC DC Power Jack THT Right Angled Low Profile (3.8)
>NAME
>VALUE
3
1
2
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC Power Jack Right Angled Shielded THT Ø 4.93
PCB Cutout Area
>NAME
>VALUE
1
3
2
PCB EDGE
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs
>NAME
>VALUE
1
1
3
2
1
<b>WR-DC DC Power Jack Right Angled (6.4)
>NAME
>VALUE
3
1
2
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs
>NAME
>VALUE
2
1
3
<b>WR-DC DC Power Jack Right Angled (4.2)
>NAME
>VALUE
2
1
3
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack THT Right Angled Low Profile (2.8)
>NAME
>VALUE
1
2
3
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-DC DC Power Jack Vertical SMT Ø 2.0 & Ø 2.5
>NAME
>VALUE
1
2
3
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs
>NAME
>VALUE
1
1
3
2
1
<b>WR-DC DC Power Jack Vertical SMT Ø 2.0 & Ø 2.5
>NAME
>VALUE
1
2
3
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs
<b>WR-DC DC Power Jack Right Angled (4.2)
<b>WR-DC DC Power Jack Vertical THT Ø 6.4
<b>WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs
<b>WR-DC DC Power Jack THT Right Angled Low Profile (3.8)
<b>WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs
<b>WR-DC DC Power Jack THT Right Angled Low Profile (3.8)
<b>WR-DC DC Power Jack Right Angled (6.4)
<b>WR-DC DC Power Jack Vertical THT Ø 6.4
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs
<b>WR-DC Power Jack Right Angled Shielded THT Ø 4.93
<b>WR-DC DC Power Jack Right Angled (6.4)
<b>WR-DC DC Power Jack Vertical SMT Ø 2.0 & Ø 2.5
<b>WR-DC DC Power Jack Right Angled (4.2)
<b>WR-DC DC Power Jack Vertical SMT Ø 2.0 & Ø 2.5
<b>WR-DC DC Power Jack THT Right Angled Low Profile (2.8)
<b>WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs
>NAME
>VALUE
<b>WR-DC DC Power Jack Right Angled (4.2)
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 2 A
<br>Working Voltage 30 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bag
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64601v209%20Family_WR-DC_THT_6941xx303002.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64601v209%20Family_WR-DC_THT_6941xx303002.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_4_2_69410X303002">https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_4_2_69410X303002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b> WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Shielding Material Plastic
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 5 A
<br>Working Voltage 24 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o58992v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694106105102.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o58992v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694106105102.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_PEGS_69410X105102">https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_PEGS_69410X105102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
<b> WR-DC DC Power Jack Vertical THT Ø 6.4
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Vertical
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 3 A
<br>Working Voltage 20 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bag
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64599v209%20Family_WR-DC_THT_6941xx402002_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64599v209%20Family_WR-DC_THT_6941xx402002_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_THT_VERTICAL_6_4_69410X402002">https://www.we-online.com/catalog/en/DC_THT_VERTICAL_6_4_69410X402002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b>WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 5 A
<br>Working Voltage 18 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o59004v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_Low_SMT_694102107102.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o59004v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_Low_SMT_694102107102.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_LOW_PROFILE_3_9_WITH_4_SOLDER_PADS_PEGS_69410X107102">https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_LOW_PROFILE_3_9_WITH_4_SOLDER_PADS_PEGS_69410X107102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
<b>WR-DC DC Power Jack THT Right Angled Low Profile (3.8)
<br>
<br>
KIND PROPERTIES
<br>
<br>
</b>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Tip Spring Plating Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 24 V (DC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 30 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o60887v209%20Family_Con_WR-DC_THT_6941xx304002_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60887v209%20Family_Con_WR-DC_THT_6941xx304002_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_LOW_PROFILE_3_8_69410X304002">https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_LOW_PROFILE_3_8_69410X304002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b> WR-DC DC Power Jack Right Angled (6.4)
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 5 A
<br>Working Voltage 30 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bag
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o59009v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_THT_69410x301002.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o59009v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_THT_69410x301002.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_6_4_69410X301002">https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_6_4_69410X301002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b> WR-DC DC Power Jack Vertical THT Ø 6.4
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Vertical
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 3 A
<br>Working Voltage 20 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bag
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64599v209%20Family_WR-DC_THT_6941xx402002_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64599v209%20Family_WR-DC_THT_6941xx402002_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_THT_VERTICAL_6_4_69410X402002">https://www.we-online.com/catalog/en/DC_THT_VERTICAL_6_4_69410X402002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b>WR-DC DC Power Jack THT Right Angled Low Profile (3.8)
<br>
<br>
KIND PROPERTIES
<br>
<br>
</b>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Tip Spring Plating Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 24 V (DC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 30 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o60887v209%20Family_Con_WR-DC_THT_6941xx304002_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60887v209%20Family_Con_WR-DC_THT_6941xx304002_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_LOW_PROFILE_3_8_69410X304002">https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_LOW_PROFILE_3_8_69410X304002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b>WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 5 A
<br>Working Voltage 18 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o59004v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_Low_SMT_694102107102.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o59004v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_Low_SMT_694102107102.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_LOW_PROFILE_3_9_WITH_4_SOLDER_PADS_PEGS_69410X107102">https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_LOW_PROFILE_3_9_WITH_4_SOLDER_PADS_PEGS_69410X107102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
<b>WR-DC Power Jack Right Angled Shielded THT Ø 4.93
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Shielding Material Brass
<br>Shielding Plating Nickel
<br>Center Pin Plating Gold
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 5.5 A
<br>Working Voltage 20 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 30 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o60613v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_THT_694105309102.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60613v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_THT_694105309102.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_SHIELDED_4_93_694105309102">https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_SHIELDED_4_93_694105309102</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b> WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br><br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
</b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br>
</b>IR 1 5 A
<br>Working Voltage 24 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o58999v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694108106102.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o58999v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694108106102.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_4_SOLDER_PADS_PEGS_69410X106102">https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_4_SOLDER_PADS_PEGS_69410X106102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
<b> WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Shielding Material Plastic
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 5 A
<br>Working Voltage 24 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o58992v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694106105102.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o58992v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694106105102.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_PEGS_69410X105102">https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_PEGS_69410X105102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
<b> WR-DC DC Power Jack Right Angled (6.4)
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 5 A
<br>Working Voltage 30 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bag
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o59009v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_THT_69410x301002.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o59009v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_THT_69410x301002.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_6_4_69410X301002">https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_6_4_69410X301002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b>WR-DC DC Power Jack Right Angled (4.2)
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 2 A
<br>Working Voltage 30 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bag
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64601v209%20Family_WR-DC_THT_6941xx303002.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64601v209%20Family_WR-DC_THT_6941xx303002.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_4_2_69410X303002">https://www.we-online.com/catalog/en/DC_RIGHT_ANGLED_4_2_69410X303002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b>WR-DC DC Power Jack THT Right Angled Low Profile (2.8)
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA66
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 2 A
<br>Working Voltage 12 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 30 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Bag
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o60624v209%20Family_WR-DC_THT_694101308002_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60624v209%20Family_WR-DC_THT_694101308002_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_LOW_PROFILE_2_8_694101308002">https://www.we-online.com/catalog/en/DC_THT_RIGHT_ANGLED_LOW_PROFILE_2_8_694101308002</a><p>
</b>Updated by Ella Wu 2021-09-30<br>
</b>2021(C) Wurth Elektronik
<b>WR-DC DC Power Jack Vertical SMT Ø 2.0 & Ø 2.5
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Vertical
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA 9T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold over Nickel
<br>Center Pin Terminal Plating Tin over Nickel
<br>Tip Spring Plating Tin over Nickel
<br>Shunt Terminal Plating Tin over Nickel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance Lead free / RoHS
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 3.5 A
<br>Working Voltage 30 V (DC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 30 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel & Mylar
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o79412v209%20WR-DC_6941xx210102_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o79412v209%20WR-DC_6941xx210102_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_VERTICAL_2_0-2_5_6941XX210102">https://katalog.we-online.com/en/em/DC_SMT_VERTICAL_2_0-2_5_6941XX210102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
<b> WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Right Angled
<br><br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold
<br>Center Pin Terminal Plating Tin
<br>Tip Spring Material Tin
<br>Shunt Terminal Plating Tin
<br><br>
</b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br>
</b>IR 1 5 A
<br>Working Voltage 24 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o58999v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694108106102.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o58999v209%20Family_WR-DC_DC_Power_Jack_Right_Angled_SMT_694108106102.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_4_SOLDER_PADS_PEGS_69410X106102">https://katalog.we-online.com/en/em/DC_SMT_RIGHT_ANGLED_6_4_WITH_4_SOLDER_PADS_PEGS_69410X106102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
<b>WR-DC DC Power Jack Vertical SMT Ø 2.0 & Ø 2.5
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Type Vertical
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PA 9T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Type Stamped
<br>Center Pin Plating Gold over Nickel
<br>Center Pin Terminal Plating Tin over Nickel
<br>Tip Spring Plating Tin over Nickel
<br>Shunt Terminal Plating Tin over Nickel
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Compliance Lead free / RoHS
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>IR 1 3.5 A
<br>Working Voltage 30 V (DC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 30 mΩ
<br>RISO 100 MΩ
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>UL Approval E323964
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel & Mylar
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o79412v209%20WR-DC_6941xx210102_4C.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o79412v209%20WR-DC_6941xx210102_4C.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/DC_SMT_VERTICAL_2_0-2_5_6941XX210102">https://katalog.we-online.com/en/em/DC_SMT_VERTICAL_2_0-2_5_6941XX210102</a><p>
</b>Updated by Ella Wu 2019-11-01<br>
</b>2019(C) Wurth Elektronik
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.