<BR>Wurth Elektronik - Electromechanical Components - Connectors - Input/Output connectors - WR-CRD <br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-03-28<br>
<HR>
Copyright: Würth Elektronik
<B>WR-CRD Compact Flash Card Connector Header 50 pins
>NAME
>VALUE
<B>WR-CRD Compact Flash Card Connector Header Shrouded type 50 pins
>NAME
>VALUE
<B>WR-CRD Nano SIM Card Connector
>NAME
>VALUE
<B>WR-CRD Micro SD Card Connector Push & Push 8 pins
>NAME
>VALUE
Via limited area
<B>WR-CRD SD Card Connector 4.0 Push & Push with Card Detection 19 pins
>NAME
>VALUE
Via limited area
Via limited area
<B>WR-CRD SD Card Connector Push & Push with Card Detection 9 pins
>VALUE
>NAME
Via Limited Area
Via Limited Area
<B>WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins
>VALUE
>NAME
via limited area
<B>WR-CRD</B><BR>SIM Card Connector (Mini SIM) Header Shielded ,6Pins
>NAME
>VALUE
Prohibited Area
<B>WR-CRD Micro SIM Card Connector Hinge Type
>NAME
>VALUE
<b>WR-CRD Micro SIM Card Connector Push & Push with Card Detection
>NAME
>VALUE
PCB EDGE
<B>WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins
>NAME
>VALUE
via limited area
<B>WR-CRD SIM Card Connector (Mini SIM) Header - 6 pins
>NAME
>VALUE
Via limited area
<B>WR-CRD Compact Flash Card Connector Header Reverse type 50 pins
>NAME
>VALUE
<B>WR-CRD Micro SD Card Connector Push & Push 8 pins
>NAME
>VALUE
<B>WR-CRD Micro SD Card Connector Push & Push 8 pins
>NAME
>VALUE
Cutout Area
Cutout Area
<B>WR-CRD Micro SIM Card Connector Push & Pull with Card Detection
>NAME
>VALUE
<B>WR-CRD Micro SD Card Connector Hinge 8 pins
>VALUE
>NAME
<B>WR-CRD Compact Flash Card Connector Header 50 pins
<B>WR-CRD Compact Flash Card Connector Header Shrouded type 50 pins
<B>WR-CRD Micro SD Card Connector Push & Push 8 pins
<B>WR-CRD Nano SIM Card Connector
<B>WR-CRD SD Card Connector Push & Push with Card Detection 9 pins
<B>WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins
<B>WR-CRD SD Card Connector 4.0 Push & Push with Card Detection 19 pins
<B>WR-CRD</B><BR>SIM Card Connector (Mini SIM) Header Shielded ,6Pins
<B>WR-CRD Micro SIM Card Connector Hinge Type
<B>WR-CRD Micro SD Card Connector Push & Push 8 pins
<B>WR-CRD Compact Flash Card Connector Header Reverse type 50 pins
<b>WR-CRD Micro SIM Card Connector Push & Push with Card Detection
<B>WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins
<B>WR-CRD SIM Card Connector (Mini SIM) Header - 6 pins
<B>WR-CRD Micro SD Card Connector Push & Push 8 pins
<B>WR-CRD Micro SD Card Connector Hinge 8 pins
<B>WR-CRD Micro SIM Card Connector Push & Pull with Card Detection
Compact Flash Card,50Pins
>NAME
>VALUE
Shield
Compact Flash Card
SD Card ,9Pins
Micro SD Card
shield
>NAME
>VALUE
Nano SIM Card,6Pins
>NAME
>VALUE
Nano SIM Card
shield
Micro SD Card,8Pins
>NAME
>VALUE
Micro SIM Card
SIM Card Connector (Mini SIM) Header,6Pins
>NAME
>VALUE
Mini SIM Card
shield
SD Card,19Pins
>NAME
>VALUE
Micro SD Card,8Pins
>NAME
>VALUE
Micro SIM Card
shield
Micro SD Card,8Pins
>NAME
>VALUE
Micro SIM Card
Micro SD Card,8Pins
>NAME
>VALUE
Micro SIM Card
Micro SD,8Pins
>VALUE
Micro SD Card
shield
>NAME
Micro SIM Card Connector,9Pins
>NAME
>VALUE
Micro SIM Card
shield
Micro SIM Card ,8Pins
>NAME
>VALUE
Micro SIM Card
shield
<b>WR-CRD Nano SIM Card Connector<br> </b>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Gender:Socket
<br>Type:Push & Push
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-25 up to +85 °C
<br><br>
<b>Electrical Properties
<br><br>
</b>Working Voltage:15 V (AC)
<br>Withstanding Voltage:500 V (AC)
<br>Contact Resistance:100 mΩ
<br>
<br><b>Material Properties<br></b>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:Selective Gold
<br>Contact Type{Stamped
<br>Shielding Material:Stainless Steel
<br>Shielding Plating:Nickel
<br>
<br><a href="https://www.we-online.com/components/media/o33068v209%20Family_WR-CRD_Nano_SIM_PushPull_6Pins_693043020611.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33068v209%20Family_WR-CRD_Nano_SIM_PushPull_6Pins_693043020611.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_NANO_SIM_PUSH_AND_PULL">www.we-online.com/en/components/products/CRD_NANO_SIM_PUSH_AND_PULL</a><p>
Created by Yingchun,Shan 2019-11-21<br>
2019 (C) Würth Elektronik
<b>WR-CRD Compact Flash Card Connector Header 50 pins
<br>
<br>
Kind Properties
<br><br>
</b>Quality Class 5 000 Mating cycles
<br>Gender Socket
<br>Type Header
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -25 up to +85 °C;
<br>Compliance RoHS
<br>
<br>
<b>Material Properties
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Color White
<br>Contact Material Copper Alloy
<br>Contact Plating Gold;
<br>Contact Type Stamped
<br>
<br>
<b>Electrical Properties
<br><br>
</b>
<br>IR 1:0.5A
<br>Working Voltage 50V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 50 mΩ
<br>
<br><a href="https://www.we-online.com/components/media/o33060v209%20Family_WR-CRD_Compact%20Flash%20Card%20Kartensockel_693120015011.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33060v209%20Family_WR-CRD_Compact%20Flash%20Card%20Kartensockel_693120015011.jpg" width="320"></a><p>
<br>Details see: <a href="https://www.we-online.com/en/components/products/CRD_COMPACT_FLASH_HEADER_50_PINS">https://www.we-online.com/en/components/products/CRD_COMPACT_FLASH_HEADER_50_PINS</a><p>
</b>Created by Ella Wu 2019-11-25<br>
</b>2019(C) Wurth Elektronik
<b>https://www.we-online.com/en/components/products/CRD_COMPACT_FLASH_HEADER_SHROUDED_TYPE_50_PINS
<br>
<br>
Kind Properties
<br><br>
</b>Quality Class 10000 Mating cycles
<br>Gender Socket
<br>Type Shrouded
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -25 up to +85 °C;
<br>Compliance RoHS
<br>
<br>
<b>Material Properties
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Color White
<br>Contact Material Copper Alloy
<br>Contact Plating Selective Gold
<br>Contact Type Stamped
<br>
<br>
<b>Electrical Properties
<br>
</b>
<br>IR 1:0.5A
<br>Working Voltage 100V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 40 mΩ
<br>
<br><a href="https://www.we-online.com/components/media/o33062v214%20Family_I-O_COM_CRD_Compact-Flash_693120035011_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33062v214%20Family_I-O_COM_CRD_Compact-Flash_693120035011_pf2.jpg" width="320"></a><p>
<br>Details see: <a href="https://www.we-online.com/en/components/products/CRD_COMPACT_FLASH_HEADER_SHROUDED_TYPE_50_PINS">www.we-online.com/en/components/products/CRD_COMPACT_FLASH_HEADER_SHROUDED_TYPE_50_PINS</a><p>
</b>Created by Ella Wu 2019-11-25<br>
</b>2019(C) Wurth Elektronik
<b>WR-CRD Micro SD Card Connector Push & Push 8 pins<br> </b>
<br>
<b>KIND PROPERTIES </b>
<br>
<br>Quality Class 10 000 Mating cycles
<br>Gender Socket
<br>Type Push & Push
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -25 up to +85 °C; -40 up to +85 °C
<br>Compliance RoHS
<br><br>
<b>Electrical Properties</b>
<br>
<br>Working Voltage 30 V (AC); 100 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 100 mΩ
<br>Contact Resistance 500 mΩ
<br>
<br><b>Material Properties</b><br>
<br>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Color Black
<br>Cover Material Stainless Steel
<br>Contact Material Copper Alloy
<br>Contact Plating 1 u' on contact area; Selective Gold
<br>Contact Type Stamped
<br>
<br>
<br><a href="hhttps://www.we-online.com/components/media/o32845v209%20Family_ConCRD_693071010811.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o32845v209%20Family_ConCRD_693071010811.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_SD_MICRO_PUSH_AND_PULL_8_PINS">www.we-online.com/en/components/products/CRD_SD_MICRO_PUSH_AND_PULL_8_PINS</a><p>
</b>Updated by Ella Wu 2020-04-15<br>
</b>2020(C) Wurth Elektronik
<b>WR-CRD SD Card Connector 4.0 Push & Push with Card Detection <br> </b>
<br>
<b>Kind Properties </b>
<br><br>
<br>Gender:Socket
<br>Type:Push & Pull
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-20up to +60 °C
<br><br>
<b>Electrical Properties</b>
<br><br>
<br>Working Voltage:10V (AC)
<br>Withstanding Voltage:500 V (AC)
<br>Contact Resistance:100 mΩ
<br><b>
<br>Material Properties</b><br>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating: Gold
<br>Contact Type:Stamped
<br>Shielding Material:Stainless Steel
<br>Shielding Plating:Nickel
<br><br>
<br><a href="https://www.we-online.com/components/media/o72612v209%20Family_WR-CRD_693161011911.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o72612v209%20Family_WR-CRD_693161011911.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_SMT_SD_PUSH_AND_PUSH_CARD_DETECTION_19_PINS">www.we-online.com/en/components/products/CRD_SMT_SD_PUSH_AND_PUSH_CARD_DETECTION_19_PINS</a><p>
Created by Yingchun,Shan 2019-11-22<br>
2019 (C) Würth Elektronik
<b>WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins<br> </b>
<br>
<b>KIND PROPERTIES </b>
<br>
<br>Gender:Socket
<br>Type:ush & Pull
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-25 up to +85 °C
<br><br>
<b>Electrical Properties</b>
<br>
<br>Working Voltage:100 V (AC)
<br>Withstanding Voltage:500 V (AC)
<br>Contact Resistance:100 mΩ
<br>
<br><b>Material Properties</b><br>
<br>Insulator MaterialPA9T
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:Selective Gold
<br>Contact Type:Stamped
<br>Shielding Material:Copper Alloy
<br>Shielding Platingl:Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o33070v209%20Family_WR-CRD_SD%20Kartensockel_Push%20u.%20Pull_kurz_693063020911.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33070v209%20Family_WR-CRD_SD%20Kartensockel_Push%20u.%20Pull_kurz_693063020911.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_SD_PUSH_AND_PULL_CRD_DETETCION_SHORT_TYPE_9_PINS">www.we-online.com/en/components/products/CRD_SD_PUSH_AND_PULL_CRD_DETETCION_SHORT_TYPE_9_PINS</a><p>
Created by Yingchun,Shan 2019-11-22<br>
2019 (C) Würth Elektronik
<b>WR-CRD SD Card Connector Push & Push with Card Detection<br> </b>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Gender:Socket
<br>Type:Push & Push
<br><br>
<b>General Information<br>
<br>
</b>Operating Temperature:-25 up to +85 °C
<br><br>
<b>Electrical Properties
<br><br>
</b>Working Voltage:100 V (AC)
<br>Withstanding Voltage:500 V (AC)
<br>Contact Resistance:100 mΩ
<br>
<br><b>Material Properties<br></b>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:Selective Gold
<br>Contact Type:Stamped
<br>Shielding Material:Stainless Steel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o33071v209%20Family_WR-CRD_SD%20Kartensockel_Push%20u.%20Push_693061010911.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33071v209%20Family_WR-CRD_SD%20Kartensockel_Push%20u.%20Push_693061010911.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_SD_PUSH_AND_PUSH_CRD_DETETCION_9_PINS">www.we-online.com/en/components/products/CRD_SD_PUSH_AND_PUSH_CRD_DETETCION_9_PINS</a><p>
Created by Yingchun,Shan 2019-11-22<br>
2019 (C) Würth Elektronik
<b>WR-CRD SIM Card Connector (Mini SIM) Header Shielded - 6 pins<br> </b>
<br>
<b>KIND PROPERTIES </b>
<br>
<br>Gender:Socket
<br>Type:Header
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-25 up to +85 °C
<br>Compliance:RoHS
<br><br>
<b>Electrical Properties
<br><br>
</b>IR 1:0.5A
<br>Working Voltage:50V (AC)
<br>Withstanding Voltage:500V (AC)
<br>Contact Resistance:50mΩ
<br>
<b><br>Material Properties<br></b>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:elective Gold
<br>Contact Type:Stamped
<br>Shielding Material:Stainless Steel
<br>
<br><a href="https://www.we-online.com/components/media/o33072v209%20Family_WR-CRD_SIM%20Kartensockel_geschirmt_693010020611.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33072v209%20Family_WR-CRD_SIM%20Kartensockel_geschirmt_693010020611.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_MINI_SIM_HEADER_SHIELDED_6_PINS">www.we-online.com/en/components/products/CRD_MINI_SIM_HEADER_SHIELDED_6_PINS</a><p>
Updated by Ella Wu 2021-05-27<br>
2021 (C) Würth Elektronik
<b>WR-CRD Micro SIM Card Connector Hinge Type <br> </b>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Quality Class:2 500 Mating cycles
<br>Gender:Socket
<br>Type:Hinge
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-25 up to +85 °C
<br>Compliance:RoHS
<br><br>
<b>Electrical Properties
<br><br>
</b>IR 1:1 A
<br>Working Voltage:15 V (AC)
<br>Withstanding Voltage:500 V (AC)
<br>Contact Resistance:30mΩ
<br>
<br><b>Material Properties<br></b>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:Selective Gold
<br>Contact Type:Stamped
<br>Shielding Material:Stainless Steel
<br>Shielding Plating:Nickel
<br><br>
<br><a href="https://www.we-online.com/components/media/o33064v209%20Family_WR-CRD_Micro_SIM_Hinge_8Pins_693022010811.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33064v209%20Family_WR-CRD_Micro_SIM_Hinge_8Pins_693022010811.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_MICRO_SIM">www.we-online.com/en/components/products/CRD_MICRO_SIM</a><p>
Updated by Ella Wu 2021-05-27<br>
2021 (C) Würth Elektronik
<b>WR-CRD Micro SIM Card Connector Push & Push with Card Detection<br> </b>
<br>
<b>KIND PROPERTIES </b>
<br>
<br>Gender Receptacle
<br>Type Push & Push
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -20 up to +70 °C
<br><br>
<b>Electrical Properties
<br><br>
</b>Working Voltage 50 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 100 mΩ
<br>
<b><br>Material Properties</b><br>
<br>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Brass
<br>Contact Plating Gold over Nickel
<br>Shielding Material Steel
<br>Shielding Plating Tin
<br><a href="https://www.we-online.com/components/media/o732987v209%20693021020811_Multi-parts.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o732987v209%20693021020811_Multi-parts.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/MICRO_SIM_CARD_CONNECTOR_PUSH_PUSH_WIH_CARD_DETECTION">www.we-online.com/en/components/products/MICRO_SIM_CARD_CONNECTOR_PUSH_PUSH_WIH_CARD_DETECTION</a><p>
Created by Ella Wu 2023-03-28<br>
2023 (C) Würth Elektronik
<b>WR-CRD Micro SD Card Connector Push & Push 8 pins<br> </b>
<br>
<b>KIND PROPERTIES </b>
<br>
<br>Quality Class 10 000 Mating cycles
<br>Gender Socket
<br>Type Push & Push
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -25 up to +85 °C; -40 up to +85 °C
<br>Compliance RoHS
<br><br>
<b>Electrical Properties</b>
<br>
<br>Working Voltage 30 V (AC); 100 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 100 mΩ
<br>Contact Resistance 500 mΩ
<br>
<br><b>Material Properties</b><br>
<br>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Color Black
<br>Cover Material Stainless Steel
<br>Contact Material Copper Alloy
<br>Contact Plating 1 u' on contact area; Selective Gold
<br>Contact Type Stamped
<br>
<br>
<br><a href="hhttps://www.we-online.com/components/media/o32845v209%20Family_ConCRD_693071010811.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o32845v209%20Family_ConCRD_693071010811.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_SD_MICRO_PUSH_AND_PULL_8_PINS">www.we-online.com/en/components/products/CRD_SD_MICRO_PUSH_AND_PULL_8_PINS</a><p>
Created by Yingchun,Shan 2019-11-22<br>
2019 (C) Würth Elektronik
<b>WR-CRD Micro SD Card Connector Push & Push 8 pins<br> </b>
<br>
<b>KIND PROPERTIES </b>
<br>
<br>Quality Class 10 000 Mating cycles
<br>Gender Socket
<br>Type Push & Push
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -25 up to +85 °C; -40 up to +85 °C
<br>Compliance RoHS
<br><br>
<b>Electrical Properties</b>
<br>
<br>Working Voltage 30 V (AC); 100 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 100 mΩ
<br>Contact Resistance 500 mΩ
<br>
<br><b>Material Properties</b><br>
<br>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Color Black
<br>Cover Material Stainless Steel
<br>Contact Material Copper Alloy
<br>Contact Plating 1 u' on contact area; Selective Gold
<br>Contact Type Stamped
<br>
<br>
<br><a href="hhttps://www.we-online.com/components/media/o32845v209%20Family_ConCRD_693071010811.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o32845v209%20Family_ConCRD_693071010811.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_SD_MICRO_PUSH_AND_PULL_8_PINS">www.we-online.com/en/components/products/CRD_SD_MICRO_PUSH_AND_PULL_8_PINS</a><p>
</b>Updated by Ella Wu 2020-04-15<br>
</b>2020(C) Wurth Elektronik
<b>WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins<br> </b>
<br>
<b>KIND PROPERTIES </b>
<br>
<br>Gender:Socket
<br>Type:ush & Pull
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-25 up to +85 °C
<br><br>
<b>Electrical Properties
<br></b>
<br>Working Voltage:100 V (AC)
<br>Withstanding Voltage:500 V (AC)
<br>Contact Resistance:100 mΩ
<br>
<br><b>Material Properties<br></b>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:Selective Gold
<br>Contact Type:Stamped
<br>Shielding Material:Copper Alloy
<br>Shielding Platingl:Nickel
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o70346v209%20Family_WR-CRD_SD_Normal_693063010911_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o70346v209%20Family_WR-CRD_SD_Normal_693063010911_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_SD_PUSH_AND_PULL_CRD_DETETCION_9_PINS">www.we-online.com/en/components/products/CRD_SD_PUSH_AND_PULL_CRD_DETETCION_9_PINS</a><p>
Created by Yingchun,Shan 2019-11-22<br>
2019 (C) Würth Elektronik
<b>WR-CRD SIM Card Connector (Mini SIM) Header - 6 pins<br> </b>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Quality Class:5000 Mating cycles
<br>Gender:Socket
<br>Type:Header
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-25 up to +85 °C
<br>Compliance:RoHS
<br><br>
<b>Electrical Properties
<br><br>
</b>IR 1:0.5A
<br>Working Voltage:50V (AC)
<br>Withstanding Voltage:500V (AC)
<br>Contact Resistance:50mΩ
<br><b>
<br>Material Properties</b><br>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:Gold
<br>Contact Type:Stamped
<br><br>
<br><a href="https://www.we-online.com/components/media/o32835v209%20Family_Speicherkarten%20Sockel_WR-CRD_693010010601.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o32835v209%20Family_Speicherkarten%20Sockel_WR-CRD_693010010601.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_MINI_SIM_HEADER_6_PINS">www.we-online.com/en/components/products/CRD_MINI_SIM_HEADER_6_PINS</a><p>
Updated by Ella Wu 2021-05-27<br>
2021 (C) Würth Elektronik
<b>WR-CRD Micro SIM Card Connector Push & Pull with Card Detection <br> </b>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Quality Class:5000 Mating cycles
<br>Gender:Socket
<br>Type:Push & Pull
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature:-25 up to +85 °C
<br>Compliance:RoHS
<br><br>
<b>Electrical Properties
<br><br>
</b>IR 1:1 A
<br>Working Voltage:30V (AC)
</b>Withstanding Voltage:500V (AC)
<br>Contact Resistance:100mΩ
<br>
<br><b>Material Properties</b><br>
<br>Insulator MateriaL:LCP
<br>Insulator Flammability Rating:UL94 V-0
<br>Color:Black
<br>Contact Material:Copper Alloy
<br>Contact Plating:Selective Gold
<br>Contact Type:Stamped
<br>Shielding Material:Stainless Steel
<br>Shielding Plating:Nickel
<br><br>
<br><a href="https://www.we-online.com/components/media/o33065v209%20Family_WR-CRD_Micro_SIM_PushPull_8Pins_693023010811.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33065v209%20Family_WR-CRD_Micro_SIM_PushPull_8Pins_693023010811.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/CRD_MICRO_SIM_PUSH_AND_PULL_CRD_DETECTION_8_PINS">www.we-online.com/en/components/products/CRD_MICRO_SIM_PUSH_AND_PULL_CRD_DETECTION_8_PINS</a><p>
Updated by Ella Wu 2021-05-27<br>
2021 (C) Würth Elektronik
<b>WR-CRD Micro SD Card Connector Hinge 8 pins
<br>
<br>
Kind Properties
<br><br>
</b>Gender Socket
<br>Type Hinge
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -25 up to +85 °C
<br>
<br>
<b>Material Properties
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Copper Alloy
<br>Contact Plating Selective Gold
<br>Contact Type Stamped
<br>Shielding Material Stainless Steel
<br>
<br>
<b>Electrical Properties
<br>
</b>
<br>Working Voltage 100 V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 100 mΩ
<br>
<br><a href="https://www.we-online.com/components/media/o33063v209%20Family_05_SMT_ZIF_Horizontal_p294_WR-FPC_6871xx182122_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33063v209%20Family_05_SMT_ZIF_Horizontal_p294_WR-FPC_6871xx182122_4C.jpg" width="320"></a><p>
<br>Details see: <a href="https://www.we-online.com/en/components/products/CRD_SD_MICRO_HINGEL_8_PINS">www.we-online.com/en/components/products/CRD_SD_MICRO_HINGEL_8_PINS</a><p>
</b>Updated by Ella Wu 2020-04-15<br>
</b>2020(C) Wurth Elektronik
<b>WR-CRD Compact Flash Card Connector Header Reverse type 50 pins
<br>
<br>
Kind Properties
<br><br>
</b>Quality Class 10000 Mating cycles
<br>Gender Socket
<br>Type Header
<br><br>
<b>General Information
<br><br>
</b>Operating Temperature -25 up to +85 °C;
<br>Compliance RoHS
<br>
<br>
<b>Material Properties
<br><br>
</b>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Color White
<br>Contact Material Copper Alloy
<br>Contact Plating Selective Gold
<br>Contact Type Stamped
<br>Shielding Material:Copper Alloy
<br>
<br>
<b>Electrical Properties
<br>
</b>
<br>IR 1:0.5A
<br>Working Voltage 100V (AC)
<br>Withstanding Voltage 500 V (AC)
<br>Contact Resistance 40 mΩ
<br>
<br><a href="https://www.we-online.com/components/media/o33061v209%20Family_WR-CRD_Compact%20Flash%20Card%20Kartensockel_invertiert_693120025011.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33061v209%20Family_WR-CRD_Compact%20Flash%20Card%20Kartensockel_invertiert_693120025011.jpg" width="320"></a><p>
<br>Details see: <a href="https://www.we-online.com/en/components/products/CRD_COMPACT_FLASH_HEADER_REVERSE_TYPE_50_PINS">www.we-online.com/en/components/products/CRD_COMPACT_FLASH_HEADER_REVERSE_TYPE_50_PINS</a><p>
</b>Created by Ella Wu 2019-11-25<br>
</b>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.