<BR>Wurth Elektronik - Electromechanical Components - Connectors - Input/Output connectors - WR-USB<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-03-08<br>
<HR>
Copyright: Würth Elektronik
<b>WR-COM</b><br> USB 2.0 Type A Up Right THT
>NAME
>VALUE
PCB EDGE
Recommended PCB thickness: 1.2mm
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
Milling Layer
the hole size should
follow the Milling Layer
<b>WR-COM </b><br>USB 2.0 Type A Vertical Short Type THT
>NAME
>VALUE
Recommended PCB Thickness:1.2mm
<B>WR-COM </B><br> USB 3.0 Type B Horizontal
>VALUE
>NAME
<b>WR-COM</b><br> USB 2.0 Type B SMT Horizontal , 4 pins
>NAME
>VALUE
Pcb Edge
2
3
4
1
<B>WR-COM</B><BR> Micro USB 3.0 Type B Vertical SMT
>NAME
>VALUE
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM</B><br>Micro USB 3.0 Type B Horizontal SMT
>VALUE
>NAME
PCB EDGE
<B>WR-COM </B><br>USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm
>VALUE
>NAME
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB END
<B>WR-COM</B><BR> 2.0 Plug Type A SMT w. Clip
>NAME
>VALUE
PCB END
<B>WR-COM</B><BR> Mini USB 2.0 Type B SMT Horizontal 5 Contacts
>NAME
>VALUE
WR-COM Horizontal USB Type B
>NAME
>VALUE
<b>WR-COM</b><br> USB 2.0 Type B Horizontal THR ,4Pins
>NAME
>VALUE
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
<B>WR-COM </B><BR>USB 3.1 Type C Receptacle Vertical SMT 1.0 mm
A1
B1
pcb cut
out area
>NAME
>VALUE
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM </B><br> USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm
>VALUE
>NAME
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
<b>WR-COM USB 3.1 Type C Receptacle Horizontal SMT
Milling Layer
the hole size should
follow the Milling Layer
>NAME
>VALUE
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM</B><BR>USB 2.0 Type A Horizontal THT
>NAME
>VALUE
>NAME
>VALUE
A1
A12
B1
B12
A4
A9
B4
B9
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
<b>WR-COM</b><br> USB 2.0 Type A Horizontal THR
>NAME
>VALUE
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM</B> <BR>USB 2.0 Type B Vertical , 4 pins
>NAME
>VALUE
<B>WR-COM</b><br> USB 3.0 Type A Horizontal w. Offset 1.04 mm
>NAME
>VALUE
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<B>WR-COM</b><BR>Type B with Pegs, High Current at Pin 1 & Pin 5 Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current
>NAME
>VALUE
PCB Edge
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-COM</B><BR> Micro USB 2.0 Type AB Vertical 5 Contacts
>NAME
>VALUE
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM</B><BR>USB 2.0 SMT Type A Horizontal , 4 pins
>NAME
>VALUE
<b>WR-COM</b><br> USB 2.0 Type A Vertical Dual
>NAME
>VALUE
<B>WR-COM</B><BR> Micro USB 2.0 SMT Type B Horizontal 5 Contacts
PCB EDGE
CONNECTOR EDGE
>NAME
>VALUE
<b>WR-COM</b><br> USB 2.0 Type A Horizontal SMT with pegs
>NAME
>VALUE
PCB Edge
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM</B><BR> USB 2.0 Type A Up Right , 4 pins
>NAME
>VALUE
<B>WR-COM </B><BR> USB 3.0 Type A Horizontal SMD
>VALUE
>NAME
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
<b>WR-COM</b><br>Mini USB 2.0 Type B Vertical 5 Contacts , 5 pins
>NAME
>VALUE
>NAME
>VALUE
PCB Edge
<b>WR-COM</b><br>Type A Horizontal THR Dual Mid-Mount,8Pins
PCB Cutout Area
>NAME
>VALUE
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM </B><BR> USB 3.0 Type A SMT Plug with Clip
>VALUE
>NAME
PCB EDGE
Connector EDGE
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
<b>WR-COM</b><br> USB 3.1 Type A Receptacle Horizontal THT Power Delivery
>NAME
>VALUE
PCB Edge
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<B>WR-COM</B><BR> USB 3.0 Type A Vertical THT
>VALUE
>NAME
<B>WR-COM</B><BR> USB 3.1 Type C Plug Horizontal 0.8 mm
A1
B1
>NAME
>VALUE
PCB END
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
>NAME
>VALUE
Product Edge
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<b>WR-COM</b><br> USB 2.0 Type A Horizontal Dual Stacked
>NAME
>VALUE
<b>WR-COM Micro USB 2.0 Type AB Horizontal
</B><BR><BR>Micro USB 2.0, SMT, 5pins
>NAME
>VALUE
PCB edge
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<B>WR-COM</B><BR> USB 2.0 Type A Vertical
>NAME
>VALUE
<B>WR-COM</B><BR>USB 3.1 Type C Receptacle Horizontal THT / SMT
>NAME
>VALUE
A1
B1
B1
PCB Edge
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
Milling Layer
the hole size should
follow the Milling Layer
<b>WR-COM</b><br> USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mm
A1
PCB cut
out Area
PCB Cutout Area
>NAME
>VALUE
B1
PCB Cutout Area
PCB cut
out Area
Milling Layer
the hole size should
follow the Milling Layer
PCB END
<B>WR-COM</B><BR> USB 2.0 Type A Horizontal SMT Short Type
>NAME
>VALUE
PCB Edge
<b>WR-COM</b> <br>USB 2.0 THT Type A Horizontal Slim Type ,4Pins
>NAME
>VALUE
Recommended PCB thickness: 1.2mm
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM </B> <BR>USB 3.0 STACKED TYPE A
>VALUE
>NAME
<b>WR-COM</b><br> USB 2.0 Type A Horizontal
>NAME
>VALUE
<b>WR-COM</b><br> USB 3.1 Type C Receptacle Horizontal THT / SMT
>NAME
>VALUE
A1
B1
B1
PCB Edge
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
PCB cutout area
Milling Layer
the hole size should
follow the Milling Layer
<b>WR-COM USB 3.1 Type C Receptacle Horizontal High-Rise SMT
<br><br></b> SMT, 24pins
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
PCB Edge
>NAME
>VALUE
B1
B12
A1
A12
Recommended PCB Thickness : 1.20±0.05
<B>WR-COM</B><BR> Mini USB 2.0 Type AB SMT Horizontal 5 Contacts
>NAME
>VALUE
<B>WR-COM</B><BR> USB 3.1 Type C Plug Horizontal SMT 0.8 mm
>NAME
>VALUE
>NAME
>VALUE
A1
B1
pcb cut area
pcb cut area
PCB cutout
area
PCB cutout
area
PCB cutout
area
PCB cutout
area
PCB cutout
area
<b>WR-COM</b><br>USB 2.0 Type A Horizontal THT Short Type ,4Pins
>NAME
>VALUE
STAND OFF AREA
STAND OFF AREA
STAND OFF AREA
STAND OFF AREA
PCB Edge
PCB Edge
RECOMMENDED PCBTHICKNESS : 1.2 mm
PCB Cutout Area
PCB Cutout Area
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
PCB Cutout Area
<B>WR-COM </B><BR> USB 3.0 HORIZONTAL TYPE A
>VALUE
>NAME
<B>WR-COM</B><BR> USB 2.0 Type A Vertical THR
>NAME
>VALUE
Milling Layer
the hole size should
follow the Milling Layer
PCB Cutout Area
PCB Cutout Area
<b>WR-COM</b><br> Micro USB 2.0 Type B Vertical 5 Contacts
>NAME
>VALUE
Milling Layer
the hole size should
follow the Milling Layer
<b>WR-COM</b><br> USB 2.0 Type A Up Right THT
<B>WR-COM </B><br> USB 3.0 Type B Horizontal
<b>WR-COM </b><br>USB 2.0 Type A Vertical Short Type THT
<b>WR-COM</b><br> USB 2.0 Type B SMT Horizontal , 4 pins
<B>WR-COM</B><BR> Micro USB 3.0 Type B Vertical SMT
<B>WR-COM</B><br>Micro USB 3.0 Type B Horizontal SMT
<B>WR-COM</B><BR> Mini USB 2.0 Type B SMT Horizontal 5 Contacts
<B>WR-COM </B><br>USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm
WR-COM Horizontal USB Type B
<B>WR-COM</B><BR> 2.0 Plug Type A SMT w. Clip
<B>WR-COM </B><br> USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm
<B>WR-COM </B><BR>USB 3.1 Type C Receptacle Vertical SMT 1.0 mm
<b>WR-COM</b><br> USB 2.0 Type B Horizontal THR ,4Pins
<b>WR-COM USB 3.1 Type C Receptacle Horizontal SMT
<B>WR-COM</B><BR>USB 2.0 Type A Horizontal THT
<B>WR-COM</B> <BR>USB 2.0 Type B Vertical , 4 pins
<b>WR-COM</b><br> USB 2.0 Type A Horizontal THR
<B>WR-COM</b><br> USB 3.0 Type A Horizontal w. Offset 1.04 mm
<B>WR-COM</b><BR>Type B with Pegs, High Current at Pin 1 & Pin 5 Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current
<B>WR-COM</B><BR>USB 2.0 SMT Type A Horizontal , 4 pins
<b>WR-COM</B><BR> Micro USB 2.0 Type AB Vertical 5 Contacts
<B>WR-COM</B><BR> Micro USB 2.0 SMT Type B Horizontal 5 Contacts
<b>WR-COM</b><br> USB 2.0 Type A Vertical Dual
<b>WR-COM</b><br> USB 2.0 Type A Horizontal SMT with pegs
<b>WR-COM</b><br>Mini USB 2.0 Type B Vertical 5 Contacts , 5 pins
<B>WR-COM</B><BR> USB 2.0 Type A Up Right , 4 pins
<B>WR-COM </B><BR> USB 3.0 Type A SMT Plug with Clip
<b>WR-COM</b><br>Type A Horizontal THR Dual Mid-Mount,8Pins
<B>WR-COM </B><BR> USB 3.0 Type A Horizontal SMD
<b>WR-COM</b><br> USB 3.1 Type A Receptacle Horizontal THT Power Delivery
<B>WR-COM</B><BR> USB 3.0 Type A Vertical THT
<B>WR-COM</B><BR> USB 3.1 Type C Plug Horizontal 0.8 mm
<b>WR-COM Micro USB 2.0 Type AB Horizontal
</B><BR><BR>Micro USB 2.0, SMT, 5pins
<B>WR-COM</B><BR> USB 2.0 Type A Vertical
<b>WR-COM</b><br> USB 2.0 Type A Horizontal Dual Stacked
<B>WR-COM</B><BR>USB 3.1 Type C Receptacle Horizontal THT / SMT
<b>WR-COM</b><br> USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mm
<b>WR-COM</b> <br>USB 2.0 THT Type A Horizontal Slim Type ,4Pins
<B>WR-COM</B><BR> USB 2.0 Type A Horizontal SMT Short Type
<b>WR-COM</b><br> USB 3.1 Type C Receptacle Horizontal THT / SMT
<B>WR-COM </B> <BR>USB 3.0 STACKED TYPE A
<b>WR-COM</b><br> USB 2.0 Type A Horizontal
<B>WR-COM</B><BR> Mini USB 2.0 Type AB SMT Horizontal 5 Contacts
<b>WR-COM USB 3.1 Type C Receptacle Horizontal High-Rise SMT
<br><br></b> SMT, 24pins
<B>WR-COM</B><BR> USB 3.1 Type C Plug Horizontal SMT 0.8 mm
<b>WR-COM</b><br> Micro USB 2.0 Type B Vertical 5 Contacts
<b>WR-COM</b><br>USB 2.0 Type A Horizontal THT Short Type ,4Pins
<B>WR-COM </B><BR> USB 3.0 HORIZONTAL TYPE A
<B>WR-COM</B><BR> USB 2.0 Type A Vertical THR
Micro USB 3.0 Type B
>NAME
>VALUE
Shield
>NAME
>VALUE
Shield
USB 3.0 Type B
>NAME
>VALUE
Shield
USB 2.0 Type A
>NAME
>VALUE
shield
>NAME
>VALUE
shield
USB 2.0 TYPE B
>NAME
>VALUE
shield
>NAME
>VALUE
shield
USB 3.0 Type A
>NAME
>VALUE
Shield
Micro USB 2.0 Type B
>NAME
>VALUE
shield
USB 3.1 Type C
>NAME
>VALUE
Shield
USB 3.1 Type C
Shield
>NAME
>VALUE
USB2.0_PLUG_TYPEA
>NAME
>VALUE
USB_Plug
shield
USB 2.0 Type C
>NAME
>VALUE
Shield
USB 3.1 Type C
Shield
>NAME
>VALUE
USB 3.1 Type A
>NAME
>VALUE
Shield
USB 3.1 Type C
>NAME
>VALUE
Shield
USB 3.1 Type C
Shield
>NAME
>VALUE
<b>WR-COM USB 2.0 Type A Up Right THT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5000 Mating cycles
<BR>Quality Class:5000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Up Right - Short Type
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:2A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500 V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Contact Type:Stamped
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58991v209%20Family_WR-COM_614004184726_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58991v209%20Family_WR-COM_614004184726_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_THT_TYPE_A_UP_RIGHT/">https://www.we-online.com/catalog/en/COM_THT_TYPE_A_UP_RIGHT/</a><p>
Updated by Yingchun, Shan 2020-01-15<br>
2020 (C) Würth Elektronik
<B>WR-COM Micro USB 3.0 Type B Vertical SMT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Connector Type:Micro USB
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-30up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Cover Material:Stainless Steel
<BR>Cover Plating:Nickel
<BR>Contact Material:Brass
<BR>Contact Plating:Gold over Nickel
<BR>Contact Type:Stamped
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58974v209%20Family_WR-COM_692622420101.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58974v209%20Family_WR-COM_692622420101.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/COM_MICRO_3_0_SMT_TYPE_B_VERTICAL">https://www.we-online.com/katalog/en/COM_MICRO_3_0_SMT_TYPE_B_VERTICAL</a><p>
Updated by Ella Wu 2020-12-28<br>
2020 (C) Würth Elektronik
<b>WR-COM USB 2.0 Type A Vertical Short Type THT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Vertical - Short Type
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-55up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500 V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Gold over Nickel
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o59002v209%20Family_WR-COM_614004185023_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o59002v209%20Family_WR-COM_614004185023_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_THT_TYPE_A_VERTICAL_SHORT_TYPE/">https://www.we-online.com/catalog/en/COM_THT_TYPE_A_VERTICAL_SHORT_TYPE/</a><p>
Updated by Ella,Wu 2020-03-24<br>
2021 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type B SMT Horizontal
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type: USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:Lead free / RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PA6T
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32997v209%20Family_WR-COM_62910416121.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32997v209%20Family_WR-COM_62910416121.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_SMT_TYPE_B_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_SMT_TYPE_B_HORIZONTAL/</a><p>
Updated by Ella Wu 2021-08-17<br>
2021 (C) Würth Elektronik
<B>WR-COM Micro USB 3.0 Type B Horizontal SMT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Quality Class:10 000 Mating cycles
<BR>Connector Type:Micro USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Cover Material:Steel
<BR>Cover Plating:Matte Tin
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Matte Tin over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Steel
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33033v209%20Family_WR-COM_692622030100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33033v209%20Family_WR-COM_692622030100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_MICRO_3_0_SMT_TYPE_B_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_MICRO_3_0_SMT_TYPE_B_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-17<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type B Horizontal
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Quality Class:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Matte Tin over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32966v209%20Family_WR-COM-USB_3.0_Horizontal_Type-B_692221030100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32966v209%20Family_WR-COM-USB_3.0_Horizontal_Type-B_692221030100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_TYPE_B_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_3_0_TYPE_B_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-17<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Quality Class:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Reverse Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Matte Tin
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33021v209%20Family_WR-COM_692121130100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33021v209%20Family_WR-COM_692121130100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_REVERSE_HORIZONTAL_W_OFFSET_0_14MM/">https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_REVERSE_HORIZONTAL_W_OFFSET_0_14MM/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:Mini USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33005v209%20Family_WR-COM_65100516121.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33005v209%20Family_WR-COM_65100516121.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_SMT_MINI_TYPE_B_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_SMT_MINI_TYPE_B_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 2.0 Horizontal THT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Female
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5 A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32985v209%20Family_WR-COM_61400416121.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32985v209%20Family_WR-COM_61400416121.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_TYPE_B_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_TYPE_B_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<b>WR-COM USB 2.0 Plug Type A SMT w. Clip
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Plug
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-55 up to +105 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750 V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Insulator Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32993v209%20Family_WR-COM_629004113921.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32993v209%20Family_WR-COM_629004113921.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_PLUG_SMT_TYPE_A_W_CLIP/">https://www.we-online.com/catalog/en/COM_PLUG_SMT_TYPE_A_W_CLIP/</a><p>
Updated by Yingchun, Shan 2020-01-14<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.1 Type C Receptacle Vertical SMT 1.0 mm
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Gender: Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +85 °C
<BR>Compliance:Lead free / RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:5A
<BR>Working Voltage:20V (DC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:40 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Stainless Steel
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o77237v209%20Family_WR-USB31_632722110112.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77237v209%20Family_WR-USB31_632722110112.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_1_SMT_TYPE_C_RECEPTACLE_HORIZONTAL_1_0MM/">https://www.we-online.com/catalog/en/COM_3_1_SMT_TYPE_C_RECEPTACLE_HORIZONTAL_1_0MM/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type B Horizontal THR
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type: USB 2.0
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-55up to +85 °C
<BR>Compliance:Lead free / RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o106784v209%20Family_WR-COM_61410416121R.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o106784v209%20Family_WR-COM_61410416121R.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_THR_TYPE_B_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_THR_TYPE_B_HORIZONTAL/</a><p>
Updated by Ella Wu 2020-08-17<br>
2020 (C) Würth Elektronik
<b>WR-COM USB 3.1 Type C Receptacle Horizontal SMT<br>
<br>General Information
<br><br></b>Operating Temperature -30 up to +85 °C
<br>Durability 10 000 Mating cycles
<br>Gender Receptacle
<br>Type Horizontal
<br><br>
<b>Electrical Properties
</b><br><br>Working Voltage 20 V (DC)
<br>Withstanding Voltage 100 V (AC)
<br>Contact Resistance 40 mΩ
<br><br>
<b>Material Properties
</b><br><br>Insulator Material LCP
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Brass
<br>Contact Plating Gold over Nickel
<br>Shielding Material Steel
<br>Shielding Plating Nickel
<br><br>
<br><a href="https://www.we-online.com/components/media/o765249v209%20Multi-WR-USB31-632722200211.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o765249v209%20Multi-WR-USB31-632722200211.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COM_USB_3_1_TYPE_C_RECEPTACLE_HORIZONTAL_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COM_USB_3_1_TYPE_C_RECEPTACLE_HORIZONTAL_SMT</a><p>
Created by Ella Wu 2023-12-11 <br>
2023 (C) Wurth Elektronik
<B>WR-COM USB 2.0 Type C Plug Vertical SMT
</B><BR><BR>
<b>Kind Properties</b>
<BR>
<BR>Durability 10 000 Mating cycles
<BR>Gender Receptacle
<BR>Type Horizontal
<BR><BR>
<b>General Information</b>
<BR>
<BR>Operating Temperature -40 up to +85 °C
<BR><BR>
<b>Electrical Properties</b><BR>
<BR>Working Voltage 20 V (DC)
<BR>Withstanding Voltage 100 V (AC)
<BR>Contact Resistance 40 mΩ
<BR><BR>
<b>Material Properties
<BR></b>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Black
<BR>Contact Material Brass
<BR>Contact Plating Gold over Nickel
<BR>Contact Type Stamped
<BR>Shielding Material Steel
<BR>Shielding Plating Nickel (Ni)
<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o689299v209%20family-wr-com-629712010214.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o689299v209%20family-wr-com-629712010214.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WR-COM_USB_20_TYPE_C_PLUG_VERTICAL_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WR-COM_USB_20_TYPE_C_PLUG_VERTICAL_SMT</a><p>
Updated by Ella Wu 2022-11-15<br>
2022 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm
</B><BR><BR>
<b>Electrical Properties</B><BR>
<BR>IR 1.8 A
<BR>Working Voltage 30 V (AC)
<BR>Withstanding Voltage 100 V (AC)
<BR>Contact Resistance 50 mΩ
<BR><BR>
<b>Material Properties</B><BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Color Blue
<BR>Contact Material Phosphor Bronze
<BR>Contact Plating Matte Tin over Nickel
<BR>Contact Type Stamped
<BR>Shielding Material Brass
<BR>Shielding Plating Matte Tin
<BR><BR>
<b>Kind Properties</B><BR>
<BR>Durability 5 000 Mating cycles
<BR>Quality Class 5 000 Mating cycles
<BR>Connector Type USB
<BR>Gender Receptacle
<BR>Type Reverse Horizontal
<b><BR>
<BR>General Information</B><BR>
<BR>Operating Temperature -20 up to +85 °C
<BR>Compliance RoHS & Halogen free
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58968v209%20Family_Con_I-O_COM_USB-3_A_692121330100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58968v209%20Family_Con_I-O_COM_USB-3_A_692121330100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_REVERSE_HORIZONTAL_W_OFFSET_1_75MM/">https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_REVERSE_HORIZONTAL_W_OFFSET_1_75MM/</a><p>
Updated by Ella Wu 2022-01-17<br>
2022 (C) Würth Elektronik
<b>WR-COM USB 2.0 Type A Horizontal THT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:3A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500 V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Brass
<BR>Contact Plating:Gold
<BR>Contact Type:Stamped
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58996v209%20Family_WR-COM_614004190021_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58996v209%20Family_WR-COM_614004190021_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_2_0_THT_TYPE_A_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_2_0_THT_TYPE_A_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-14<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type A Horizontal THR
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1500 Mating cycles
<BR>Connector Type:USB 2.0
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-55up to +85 °C
<BR>Compliance:Lead free / RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o106783v209%20Family_WR-COM_61410416021R.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o106783v209%20Family_WR-COM_61410416021R.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/COM_THR_TYPE_A_HORIZONTAL">www.we-online.com/components/products/COM_THR_TYPE_A_HORIZONTAL</a><p>
Updated by Ella Wu 2023-01-30<br>
2023 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type B Vertical
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32829v209%20Family_S290_WR-COM_USB_TypeB_61400413321_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32829v209%20Family_S290_WR-COM_USB_TypeB_61400413321_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_TYPE_B_VERTICAL/">https://www.we-online.com/catalog/en/COM_TYPE_B_VERTICAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A Horizontal w. Offset 1.04 mm
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Quality Class:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR>Compliance:Lead free / RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Cover Material:Brass
<BR>Cover Plating:Matte Tin
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Matte Tin over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Matte Tin over Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33023v209%20Family_WR-COM_692121230100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33023v209%20Family_WR-COM_692121230100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_HORIZONTAL_W_OFFSET_1_04MM/">https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_HORIZONTAL_W_OFFSET_1_04MM/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM Micro USB 2.0 Type AB Vertical 5 Contacts
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Quality Class:10 000 Mating cycles
<BR>Connector Type:Micro USB
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Stainless Steel
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33043v209%20Family_WR-COM_Micro-USB_Type-AB_614105150621.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33043v209%20Family_WR-COM_Micro-USB_Type-AB_614105150621.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_MICRO_TYPE_AB_VERTICAL/">https://www.we-online.com/catalog/en/COM_MICRO_TYPE_AB_VERTICAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<b>WR-COM USB 2.0 SMT Type A Horizontal
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1500 Mating cycles
<BR>Connector Type:USB 2.0
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750 V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PA6T
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32995v209%20Family_WR-COM_62900416021.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32995v209%20Family_WR-COM_62900416021.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_SMT_TYPE_A_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_SMT_TYPE_A_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-15<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type A Vertical Dual
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Stacked Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5 A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32987v209%20Family_WR-COM_614008235023.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32987v209%20Family_WR-COM_614008235023.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_TYPE_A_VERTICAL/">https://www.we-online.com/catalog/en/COM_TYPE_A_VERTICAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) W��rth Elektronik
<B>WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current
</B><BR><BR>
<b>Kind Properties</b><BR>
<BR>Durability:10 000 Mating cycles
<BR>Quality Class:10 000 Mating cycles
<BR>Connector Type:Micro USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b><BR>
<BR>IR 1:3A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties<BR>
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Stainless Steel
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o86333v209%20WR-COM_629105150521_family.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o86333v209%20WR-COM_629105150521_family.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COM_MICRO_SMT_TYPE_B_HORIZONTAL_HIGH_CURRENT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/COM_MICRO_SMT_TYPE_B_HORIZONTAL_HIGH_CURRENT</a><p>
Updated by Ella Wu 2023-05-30<br>
2023 (C) Würth Elektronik
<B>WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Quality Class:10 000 Mating cycles
<BR>Connector Type:Micro USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Stainless Steel
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32999v209%20Family_WR-COM_629105136821.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32999v209%20Family_WR-COM_629105136821.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_MICRO_SMT_TYPE_B_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_MICRO_SMT_TYPE_B_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type A Up Right
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Up Right
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5 A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32975v209%20Family_WR-COM_614004134726.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32975v209%20Family_WR-COM_614004134726.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_TYPE_A_UP_RIGHT">https://www.we-online.com/catalog/en/COM_TYPE_A_UP_RIGHT</a><p>
Updated by Ella Wu 2020-08-14<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type A Horizontal SMT with pegs
</B><BR><BR>
<b>Kind Properties</b><BR>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b><BR>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750 V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties<BR>
</b><BR>Insulator Material:PA6T
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33052v209%20Family_WR-COM_USB_Type%20A_Horiztonal_629104151021.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33052v209%20Family_WR-COM_USB_Type%20A_Horiztonal_629104151021.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/COM_2_0_SMT_TYPE_A_HORIZONTAL">www.we-online.com/components/products/COM_2_0_SMT_TYPE_A_HORIZONTAL</a><p>
Updated by Ella Wu 2023-01-30<br>
2021 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A Horizontal SMD
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Gold, min. 0.76µm over Nickel / Matte Tin over nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Material:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33029v209%20Family_WR-COM_692122030100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33029v209%20Family_WR-COM_692122030100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_SMT_TYPE_A_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_3_0_SMT_TYPE_A_HORIZONTAL/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM USB Power Delivery Type C Receptacle Horizontal SMT
</B><BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature -40 °C up to +85 °C
<BR>Durability 10 000 Mating cycles
<BR>Gender Receptacle
<BR>Type Horizontal
<BR><BR>
<b>Electrical Properties</b><BR>
<BR>Working Voltage 48 V (DC)
<BR>Withstanding Voltage 100 V (AC)
<BR>Contact Resistance 40 mΩ
<BR><BR>
<b>Material Properties</b><BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Black
<BR>Contact Material Brass
<BR>Contact Plating Selective Gold
<BR>Shielding Material Steel
<BR>Shielding Plating Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o785209v209%20Multi-WR-USB31-632722100213.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o785209v209%20Multi-WR-USB31-632722100213.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WR_COM_USB_POWER_DELIVERY_TYPE_C_RECEPTACLE_HORIZONTAL_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WR_COM_USB_POWER_DELIVERY_TYPE_C_RECEPTACLE_HORIZONTAL_SMT</a><p>
Created by Ella Wu 2024-03-08<br>
2024 (C) Würth Elektronik
<B>WR-COM Mini USB 2.0 Type B Vertical 5 Contacts
</B><BR><BR>
<b>Kind Properties</b>
<BR>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:Mini USB
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>
<BR>IR:1A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
<BR>
</b><BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Color Black
<BR>Cover Material Brass
<BR>Cover Plating Nickel (Ni)
<BR>Contact Material Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>Shielding Material Brass
<BR>Shielding Plating Nickel (Ni)
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33001v209%20Family_WR-COM_651005136421.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33001v209%20Family_WR-COM_651005136421.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_MINI_TYPE_B_VERTICAL/">https://www.we-online.com/catalog/en/COM_MINI_TYPE_B_VERTICAL/</a><p>
Updated by Ella Wu 2022-01-17<br>
2022 (C) Würth Elektronik
<b>WR-COM Type A Horizontal THR Dual Mid-Mount
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Durability 5 000 Mating cycles
<br>Gender Receptacle
<br>Type Stacked Horizontal
<br>
<br>
<b>MATERIALPROPERTIES
<br><br>
</b>Insulator Material PA9T
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color White
<br>Contact Material Phosphor Copper
<br>Contact Plating 30µ"Gold over Nickel
<br>Contact Type Stamped
<br>Shielding Material Steel
<br>Shielding Plating Matte Tin
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>Working Voltage 30 V (AC)
<br>Withstanding Voltage 100 V (AC)
<br>Contact Resistance 30 mΩ
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161611v209%20Family_ConUSB2_614108646521.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161611v209%20Family_ConUSB2_614108646521.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/COM_2_0_THR_TYPE_A_HORIZONTAL_DUAL_MID_MOUNT">https://www.we-online.com/katalog/en/COM_2_0_THR_TYPE_A_HORIZONTAL_DUAL_MID_MOUNT</a><p>
</b>Created by Ella Wu 2020-12-28<br>
</b>2020(C) Wurth Elektronik
<B>WR-COM USB 3.1 Type C Plug Horizontal 0.8 mm
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Quality Class:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:5A
<BR>Working Voltage:20V (DC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PA9T
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Cover Material:Steel
<BR>Cover Plating:Matte Tin
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Steel
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58978v209%20Family_WR-COM_632121300001_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58978v209%20Family_WR-COM_632121300001_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_1_THT_TYPE_A_RECEPTACLE_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_3_1_THT_TYPE_A_RECEPTACLE_HORIZONTAL/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A SMT Plug with Clip
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Plug
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:1000V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Matte Tin over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Steel
<BR>Shielding Plating:Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33019v209%20Family_WR-COM_692112030100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33019v209%20Family_WR-COM_692112030100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_SMT_TYPE_A_PLUG_WITH_CLIP/">https://www.we-online.com/catalog/en/COM_3_0_SMT_TYPE_A_PLUG_WITH_CLIP/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A Vertical THT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Quality Class:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:INOX Steel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58971v209%20Family_WR-COM_USB_3.0_Vertical_692121430000.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58971v209%20Family_WR-COM_USB_3.0_Vertical_692121430000.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_THT_TYPE_A_VERTICAL/">https://www.we-online.com/catalog/en/COM_3_0_THT_TYPE_A_VERTICAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.1 Type C Plug Horizontal 0.8 mm
</B><BR><BR>
<b>Electrical Properties</B><BR>
<BR>IR 5 A
<BR>Working Voltage 20 V (DC)
<BR>Withstanding Voltage 100 V (AC)
<BR>Contact Resistance 40 mΩ
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40up to +85 °C
<BR>Compliance:Lead free / RoHS
<BR><BR>
<b>Kind Properties</B><BR>
<BR>Durability 10 000 Mating cycles
<BR>Gender Plug
<BR>Type Horizontal
<BR><BR>
<b>Material Properties</B><BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Black
<BR>Contact Material Copper Alloy
<BR>Contact Plating Gold over Nickel
<BR>Contact Type Stamped
<BR>Shielding Material Stainless Steel
<BR>Shielding Plating Nickel (Ni)
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58986v209%20Family_WR-USB31_632712000112.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58986v209%20Family_WR-USB31_632712000112.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_1_SMT_TYPE_C_PLUG_HORIZONTAL_0_8MM/">https://www.we-online.com/catalog/en/COM_3_1_SMT_TYPE_C_PLUG_HORIZONTAL_0_8MM/</a><p>
Updated by Ella Wu 2022-01-17<br>
2022 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type C Receptacle Horizontal SMT
</B><BR><BR>
<b>Kind Properties</b>
<BR>
<BR>Durability 10 000 Mating cycles
<BR>Gender Receptacle
<BR>Type Horizontal
<BR><BR>
<b>General Information</b>
<BR>
<BR>Operating Temperature -40 up to +85 °C
<BR><BR>
<b>Electrical Properties</b><BR>
<BR>Working Voltage 20 V (DC)
<BR>Withstanding Voltage 100 V (AC)
<BR>Contact Resistance 40 mΩ
<BR><BR>
<b>Material Properties
<BR></b>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Black
<BR>Contact Material Brass
<BR>Contact Plating Gold over Nickel
<BR>Contact Type Stamped
<BR>Shielding Material Steel
<BR>Shielding Plating Nickel (Ni)
<BR><BR>
<br><a href="https://www.we-online.com/components/media/o689297v209%20family-wr-com-629722000214.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o689297v209%20family-wr-com-629722000214.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WR-COM_USB_20_TYPE_C_RECEPTACLE_HORIZONTAL_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WR-COM_USB_20_TYPE_C_RECEPTACLE_HORIZONTAL_SMT</a><p>
Updated by Ella Wu 2023-05-30<br>
2023 (C) Würth Elektronik
<b>WR-COM USB 2.0 Type A Horizontal Dual Stacked
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Stacked Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5 A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750 V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32989v209%20Family_WR-COM_61400826021.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32989v209%20Family_WR-COM_61400826021.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_TYPE_A_HORIZONTAL_DUAL_STACKED/">https://www.we-online.com/catalog/en/COM_TYPE_A_HORIZONTAL_DUAL_STACKED/</a><p>
Updated by Yingchun, Shan 2020-01-14<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type A Vertical
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5 A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32979v209%20Family_WR-COM_614004135023.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32979v209%20Family_WR-COM_614004135023.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_TYPE_A_VERTICAL/">https://www.we-online.com/catalog/en/COM_TYPE_A_VERTICAL/</a><p>
Updated by Yingchun, Shan 2020-01-15<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.1 Type C Receptacle Horizontal THT/SMT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Connector Type:USB 3.1 Type C
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:20V (DC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Brass
<BR>Contact Plating:2µ” Gold over 30µ” Pd-Ni
<BR>Contact Type:Stamped
<BR>Shielding Material:Steel
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o144501v209%20Family_WR-COM_632723x00011.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o144501v209%20Family_WR-COM_632723x00011.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_1_THR_SMT_TYPE_C_RECEPTACLE_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_3_1_THR_SMT_TYPE_C_RECEPTACLE_HORIZONTAL/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM Micro USB 2.0 Type AB Horizontal
</B><BR><BR>
<b>Kind Properties</b>
<BR>
<BR>Durability:10 000 Mating cycles
<BR>Connector Type:Micro USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>
<BR>Operating Temperature:-40up to +85 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
<BR>
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Stainless Steel
<BR>Shielding Plating:Matte Tin
<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o33046v209%20Family_WR-COM_Micro_USB_629105150921.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33046v209%20Family_WR-COM_Micro_USB_629105150921.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_MICRO_2_0_TYPE_AB_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_MICRO_2_0_TYPE_AB_HORIZONTAL/</a><p>
Updated by Ella Wu 2021-11-04<br>
2021 (C) Würth Elektronik
<B>WR-COM USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mm
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:20V (DC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:40 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Stainless Steel
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o142611v209%20Family_WR-USB31_632723130112.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o142611v209%20Family_WR-USB31_632723130112.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_1_THR_SMT_TYPE_C_RECEPTACLE_HORIZONTAL_1_6MM/">hhttps://www.we-online.com/catalog/en/COM_3_1_THR_SMT_TYPE_C_RECEPTACLE_HORIZONTAL_1_6MM/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<b>WR-COM USB 2.0 Type A Horizontal SMT Short Type
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1500 Mating cycles
<BR>Connector Type:USB 2.0
<BR>Gender:Receptacle
<BR>Type:Horizontal - Short Type
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500 V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Brass
<BR>Contact Plating:Gold over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o85075v209%20Family_WR-COM_629104190121.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o85075v209%20Family_WR-COM_629104190121.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_2_0_SMT_TYPE_A_HORIZONTAL_SHORT_TYPE/">https://www.we-online.com/catalog/en/COM_2_0_SMT_TYPE_A_HORIZONTAL_SHORT_TYPE/</a><p>
Updated by Ella Wu 2020-08-05<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A Stacked
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Quality Class:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Stacked Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Matte Tin over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Material:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33031v209%20Family_WR-COM_692141030100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33031v209%20Family_WR-COM_692141030100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_STACKED/">https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_STACKED/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<b>WR-COM USB 2.0 THT Type A Horizontal Slim Type
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Quality Class:1500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal - Short Type
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500 V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PA6T
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o73338v209%20Family_USB2.0_THT_TypeA_HorizontalSlim_614104150121.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o73338v209%20Family_USB2.0_THT_TypeA_HorizontalSlim_614104150121.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_2_0_THT_TYPE_A_HORIZONTAL_SLIM_TYPE/">https://www.we-online.com/catalog/en/COM_2_0_THT_TYPE_A_HORIZONTAL_SLIM_TYPE/</a><p>
Updated by Yingchun, Shan 2020-01-15<br>
2020 (C) Würth Elektronik
<B>WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Connector Type:Mini USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Cover Material:Brass
<BR>Cover Plating:Tin
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32880v209%20Family_WR-651305142821.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32880v209%20Family_WR-651305142821.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_SMT_MINI_TYPE_AB_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_SMT_MINI_TYPE_AB_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.1 Type C Receptacle Horizontal THT/SMT
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Connector Type:USB 3.1 Type C
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:20V (DC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Brass
<BR>Contact Plating:2µ” Gold over 30µ” Pd-Ni
<BR>Contact Type:Stamped
<BR>Shielding Material:Steel
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o144501v209%20Family_WR-COM_632723x00011.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o144501v209%20Family_WR-COM_632723x00011.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_1_THR_SMT_TYPE_C_RECEPTACLE_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_3_1_THR_SMT_TYPE_C_RECEPTACLE_HORIZONTAL/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<b>WR-COM USB 2.0 Type A Horizontal
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1 500 Mating cycles
<BR>Quality Class:1 500 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5 A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:750 V (AC)
<BR>Contact Resistance:20 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:PBT
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:White
<BR>Cover Material:Brass
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o32983v209%20Family_WR-COM_61400416021.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o32983v209%20Family_WR-COM_61400416021.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_TYPE_A_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_TYPE_A_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-14<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 3.1 Type C Receptacle Horizontal High-Rise SMT
</B><BR><BR>
<b>Kind Properties</b><BR>
<BR>Durability 10 000 Mating cycles
<BR>Gender Receptacle
<BR>Type Horizontal
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature -40 up to +120 °C
<BR><BR>
<b>Electrical Properties</b><BR>
<BR>Working Voltage 20 V (DC)
<BR>Withstanding Voltage 100 V (AC)
<BR>Contact Resistance 40 mΩ
<BR><BR>
<b>Material Properties<BR>
</b><BR>Insulator Material:LCP
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Black
<BR>Contact Material Brass
<BR>Contact Plating Gold over Nickel
<BR>Shielding Material Steel
<BR>Shielding Plating Tin
<BR>
<br><a href="https://www.we-online.com/components/media/o732225v209%20family-wr-com-632722200212.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o732225v209%20family-wr-com-632722200212.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/en/components/products/USB_3_1_TYPE_C_RECEPTACLE_HORIZONTAL_HIGH_SMT">www.we-online.com/en/components/products/USB_3_1_TYPE_C_RECEPTACLE_HORIZONTAL_HIGH_SMT</a><p>
Updated by Ella Wu 2023-04-25<br>
2023 (C) Würth Elektronik
<B>WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Quality Class:10 000 Mating cycles
<BR>Connector Type:USB 3.1 Type C
<BR>Gender:Plug
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-25up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:5A
<BR>Working Voltage:20V (DC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Cover Material:Steel
<BR>Cover Plating:Nickel
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:2µ” Gold over 30µ” Pd-Ni
<BR>Contact Type:Stamped
<BR>
<br><a href="https://www.we-online.com/catalog/media/o144460v209%20Family_WR-COM_632712000011.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o144460v209%20Family_WR-COM_632712000011.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_1_SMT_TYPE_C_PLUG_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_3_1_SMT_TYPE_C_PLUG_HORIZONTAL/</a><p>
Updated by Ella Wu 2020-08-05<br>
2020 (C) Würth Elektronik
<b>WR-COM USB 2.0 Type A Horizontal THT Short Type
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5000 Mating cycles
<BR>Quality Class:5000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal - Short Type
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-55up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.5A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500 V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Gold
<BR>Contact Type:Stamped
<BR>Cover Material:Stainless Steel
<BR>Cover Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o58998v209%20Family_WR-COM_614104190121_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o58998v209%20Family_WR-COM_614104190121_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_THT_TYPE_A_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_THT_TYPE_A_HORIZONTAL/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM USB 3.0 Type A Horizontal
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:5 000 Mating cycles
<BR>Quality Class:5 000 Mating cycles
<BR>Connector Type:USB
<BR>Gender:Receptacle
<BR>Type:Horizontal
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-20up to +85 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:50 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Blue
<BR>Contact Material:Phosphor Bronze
<BR>Contact Plating:Matte Tin over Nickel
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o33027v209%20Family_WR-COM_692121xxx100.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o33027v209%20Family_WR-COM_692121xxx100.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_HORIZONTAL/">https://www.we-online.com/catalog/en/COM_3_0_TYPE_A_HORIZONTAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
<B>WR-COM USB 2.0 Type A Vertical THR
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:1500 Mating cycles
<BR>Connector Type:USB 2.0
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-55up to +85 °C
<BR><BR>
<b>Electrical Properties</b>
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:500V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Selective Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Brass
<BR>Shielding Plating:Nickel
<BR>
<br><a href="https://www.we-online.com/catalog/media/o106782v209%20Family_WR-COM_614104135023R.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o106782v209%20Family_WR-COM_614104135023R.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_THR_TYPE_A_VERTICAL/">https://www.we-online.com/catalog/en/COM_THR_TYPE_A_VERTICAL/</a><p>
Updated by Ella Wu 2021-09-28<br>
2021 (C) Würth Elektronik
<B>WR-COM Micro USB 2.0 Type B Vertical 5 Contacts
</B><BR><BR>
<b>Kind Properties</b>
<BR>Durability:10 000 Mating cycles
<BR>Quality Class:10 000 Mating cycles
<BR>Connector Type:Micro USB
<BR>Gender:Receptacle
<BR>Type:Vertical
<BR><BR>
<b>General Information</b>
<BR>Operating Temperature:-40up to +105 °C
<BR>Compliance:RoHS
<BR><BR>
<b>Electrical Properties</b>
<BR>IR 1:1.8A
<BR>Working Voltage:30V (AC)
<BR>Withstanding Voltage:100V (AC)
<BR>Contact Resistance:30 mΩ<BR><BR>
<b>Material Properties
</b><BR>Insulator Material:LCP
<BR>Insulator Flammability Rating:UL94 V-0
<BR>Color:Black
<BR>Contact Material:Copper Alloy
<BR>Contact Plating: Gold
<BR>Contact Type:Stamped
<BR>Shielding Material:Stainless Steel
<BR>Shielding Plating:Matte Tin
<BR>
<br><a href="https://www.we-online.com/catalog/media/o72645v209%20Family_WR-COM_Micro-USB-Type-B_Vertical_614105150721.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o72645v209%20Family_WR-COM_Micro-USB-Type-B_Vertical_614105150721.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/COM_MICRO_TYPE_B_VERTICAL/">https://www.we-online.com/catalog/en/COM_MICRO_TYPE_B_VERTICAL/</a><p>
Updated by Yingchun, Shan 2020-01-16<br>
2020 (C) Würth Elektronik
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.