<BR>Wurth Elektronik - Electromechanical Components - Connectors - Input/Output connectors - WR-HDMI <br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023c, 2023-10-09<br>
<HR>
Copyright: Würth Elektronik
<B>WR-COM HDMI SMT Horizontal
<BR></B>19 pins
19
>NAME
>VALUE
1
PCB Edge
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM Micro HDMI Horizontal SMT
<BR></B>19 pins
>NAME
>VALUE
1
2
18
19
PCB Edge
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM Micro HDMI Horizontal SMT Hybrid Mount
<BR></B>19 pins
>NAME
>VALUE
1
19
PCB Edge
2
18
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM HDMI SMT Horizontal with M3 screw
<BR></B>19 pins
19
>NAME
>VALUE
1
PCB Edge
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM Mini HDMI SMT Horizontal
<BR></B>19 pins
>NAME
>VALUE
19
1
PCB Edge
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WR-COM HDMI SMT Horizontal
<BR></B>19 pins
<B>WR-COM HDMI SMT Horizontal with M3 screw
<BR></B>19 pins
<B>WR-COM Micro HDMI Horizontal SMT Hybrid Mount
<BR></B>19 pins
<B>WR-COM Micro HDMI Horizontal SMT
<BR></B>19 pins
<B>WR-COM Mini HDMI SMT Horizontal
<BR></B>19 pins
>NAME
>VALUE
TMDS 2+
TMDS 2 Shield
TMDS 2-
TMDS 1+
TMDS 1 Shield
TMDS 1-
TMDS 0+
TMDS 0 Shield
TMDS 0-
TMDS Clock+
TMDS Clock Shield
TMDS Clock-
CEC
Hot Plug Detect/HEAC-
SCL
SDA
DDC/HEAC/CEC Ground
Power
Reserved/Utility//HEAC+
>NAME
>VALUE
TMDS 2+
TMDS 2 Shield
TMDS 2-
TMDS 1+
TMDS 1 Shield
TMDS 1-
TMDS 0+
TMDS 0 Shield
TMDS 0-
TMDS Clock+
TMDS Clock Shield
TMDS Clock-
CEC
HEC-
SCL
SDA
Ground
Power
Hot Plug/HEC+
>NAME
>VALUE
TMDS 2+
TMDS 2 Shield
TMDS 2-
TMDS 1+
TMDS 1 Shield
TMDS 1-
TMDS 0+
TMDS 0 Shield
TMDS 0-
TMDS Clock+
TMDS Clock Shield
TMDS Clock-
CEC
HEC-
SCL
SDA
Ground
Power
Hot Plug/HEC+
<b>WR-COM HDMI SMT Horizontal </b>
<br><br>
<br><a href="https://www.we-online.com/components/media/o33015v209%20Family_WR-COM_685119134923.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33015v209%20Family_WR-COM_685119134923.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COM_SMT_HORIZONTAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/COM_SMT_HORIZONTAL</a><p>
Updated by Ella Wu 2023-05-16<br>
2023(C) Würth Elektronik
<b>WR-COM Micro HDMI Horizontal SMT</b>
<br><br>
<br><a href="https://www.we-online.com/components/media/o32832v209%20Family_S308_WR-COM_HDMI_Micro_685119248123_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o32832v209%20Family_S308_WR-COM_HDMI_Micro_685119248123_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COM_MICRO_SMT_HORIZONTAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COM_MICRO_SMT_HORIZONTAL</a><p>
Updated by Ella Wu 2023-10-09<br>
2023(C) Würth Elektronik
<b>WR-COM Micro HDMI Horizontal SMT Hybrid Mount </b>
<br><br>
<br><a href="https://www.we-online.com/components/media/o60631v209%20Family_I-O_COM_Micro-HDMI_685119248223_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o60631v209%20Family_I-O_COM_Micro-HDMI_685119248223_pf2.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COM_MICRO_SMT_HORIZONTAL_HYBRID_MOUNT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COM_MICRO_SMT_HORIZONTAL_HYBRID_MOUNT</a><p>
Updated by Ella Wu 2023-10-09<br>
2023(C) Würth Elektronik
<b>WR-COM Mini HDMI SMT Horizontal</b>
<br><br>
<br><a href="https://www.we-online.com/components/media/o33017v209%20Family_WR-COM_685119136923.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33017v209%20Family_WR-COM_685119136923.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COM_MINI_SMT_HORIZONTAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/COM_MINI_SMT_HORIZONTAL</a><p>
Updated by Ella Wu 2023-05-16<br>
2023(C) Würth Elektronik
<b>WR-COM HDMI SMT Horizontal with M3 screw </b>
<br><br>
<br><a href="https://www.we-online.com/components/media/o33039v209%20Family_I-O_COM_HDMI_685119135725_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o33039v209%20Family_I-O_COM_HDMI_685119135725_pf2.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COM_SMT_HORIZONTAL_W_M3_SCREW/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/COM_SMT_HORIZONTAL_W_M3_SCREW</a><p>
Updated by Ella Wu 2025-05-16<br>
2023(C) Würth Elektronik
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.