<BR>Wurth Elektronik - Connectors - Board-to-Board Connectors - WR-BTB <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-11-16<br>
<HR>
Copyright: Würth Elektronik
<B>Con-BTB </B> <BR>1.00 mm Male Vertical SMT 8.35 Plug 64 Pins
2
>NAME
>VALUE
<B>Con-BTB</B><BR> 1.00 mm Female Vertical SMT 10.30 Receptacle 64 Pins
>NAME
>VALUE
2
<B>Con-BTB</B><BR> 1.00 mm Female Vertical SMT 5.30 Receptacle 64 Pins
2
>NAME
>VALUE
<B>Con-BTB</B> <BR>0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 40 Pins
2
cutout area
>NAME
>VALUE
<B>Con-BTB</B> <BR>0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 80 Pins
2
cutout area
>NAME
>VALUE
<B>Con-BTB</B> <BR>0.80 mm Male Vertical SMT 7.60 Plug 80 Pins
>NAME
>VALUE
2
<B>Con-BTB</B> <BR>0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 100 Pins
2
cutout area
>NAME
>VALUE
<B>Con-BTB</B><BR> 1.00 mm Female Vertical SMT 7.30 Receptacle 64 Pins
2
>NAME
>VALUE
<B>Con-BTB</B> <BR> 0.80 mm Male Vertical SMT 5.60 Plug 100 Pins
2
>NAME
>VALUE
<B>Con-BTB</B> <BR>1.00 mm Male Vertical SMT 6.35 Plug 64 Pins
2
>NAME
>VALUE
<B>Con-BTB</B> <BR>0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer 80 Pins
2
>NAME
>VALUE
<B>Con-BTB </B> <BR>0.80 mm Female Vertical SMT 3.75 Receptacle w. Chamfer 80 Pins
2
cutout area
>NAME
>VALUE
<B>Con-BTB </B> <BR>0.80 mm Female Vertical SMT 11.75 Receptacle 40 Pins
2
cutout area
>NAME
>VALUE
<B>Con-BTB </B> <BR>0.80 mm Female Vertical SMT 11.75 Receptacle 80 Pins
2
cutout area
>NAME
>VALUE
<B>Con-BTB</B> <BR>0.80 mm Male Vertical SMT 5.60 Plug 40 Pins
2
>NAME
>VALUE
<B>Con-BTB</B> <BR>0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer 80 Pins
<B>Con-BTB</B><BR> 1.00 mm Female Vertical SMT 10.30 Receptacle 64 Pins
<B>Con-BTB </B> <BR>1.00 mm Male Vertical SMT 8.35 Plug 64 Pins
<B>Con-BTB</B> <BR>0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 40 Pins
<B>Con-BTB</B><BR> 1.00 mm Female Vertical SMT 5.30 Receptacle 64 Pins
<B>Con-BTB</B> <BR>0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 80 Pins
<B>Con-BTB</B> <BR>0.80 mm Male Vertical SMT 7.60 Plug 80 Pins
<B>Con-BTB</B> <BR>0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer 100 Pins
<B>Con-BTB</B><BR> 1.00 mm Female Vertical SMT 7.30 Receptacle 64 Pins
<B>Con-BTB</B> <BR> 0.80 mm Male Vertical SMT 5.60 Plug 100 Pins
<B>Con-BTB</B> <BR>1.00 mm Male Vertical SMT 6.35 Plug 64 Pins
<B>Con-BTB </B> <BR>0.80 mm Female Vertical SMT 11.75 Receptacle 40 Pins
<B>Con-BTB</B> <BR>0.80 mm Male Vertical SMT 5.60 Plug 40 Pins
<B>Con-BTB </B> <BR>0.80 mm Female Vertical SMT 11.75 Receptacle 80 Pins
<B>Con-BTB </B> <BR>0.80 mm Female Vertical SMT 3.75 Receptacle w. Chamfer 80 Pins
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
<b> WR-BTB 1.00 mm Male Vertical SMT 8.35 Plug</b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 1 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Material Brass
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 1 A
<BR>Working Voltage 100 V (AC)
<BR>Withstanding Voltage 250 V (AC)
<BR>Contact Resistance 30 mΩ
<BR>Insulation Resistance 1000 MΩ
<BR><B><BR>
PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97278v209%20Family_WR-BTB_658158303064.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97278v209%20Family_WR-BTB_658158303064.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_1_00_MALE_SMT_VERTICAL_PLUG_H8_35_658158303XXX">https://www.we-online.com/katalog/en/em/BTB_1_00_MALE_SMT_VERTICAL_PLUG_H8_35_658158303XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b> WR-BTB 1.00 mm Female Vertical SMT 5.30 Receptacle </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 1 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Material Brass
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 1 A
<BR>Working Voltage 100 V (AC)
<BR>Withstanding Voltage 250 V (AC)
<BR>Contact Resistance 30 mΩ
<BR>Insulation Resistance 1000 MΩ
<BR><BR>
<B>PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97297v209%20Family_WR-BTB_658105303064.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97297v209%20Family_WR-BTB_658105303064.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_1_00_FEMALE_SMT_VERTICAL_RECEPTACLE_H5_30_658105303XXX">https://www.we-online.com/katalog/en/em/BTB_1_00_FEMALE_SMT_VERTICAL_RECEPTACLE_H5_30_658105303XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 1.00 mm Female Vertical SMT 10.30 Receptacle </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 1 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Material Brass
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 1 A
<BR>Working Voltage 100 V (AC)
<BR>Withstanding Voltage 250 V (AC)
<BR>Contact Resistance 30 mΩ
<BR>Insulation Resistance 1000 MΩ
<BR>
<BR><B>
PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97285v209%20Family_WR-BTB_658101003064.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97285v209%20Family_WR-BTB_658101003064.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_1_00_FEMALE_SMT_VERTICAL_RECEPTACLE_H10_30_658101003XXX">https://www.we-online.com/katalog/en/em/BTB_1_00_FEMALE_SMT_VERTICAL_RECEPTACLE_H10_30_658101003XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><BR><B>
PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97332v209%20Family_WR-BTB_658807703040.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97332v209%20Family_WR-BTB_658807703040.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_75_W_CHAMFER_658807713XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_75_W_CHAMFER_658807713XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><BR><B>
PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97332v209%20Family_WR-BTB_658807703040.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97332v209%20Family_WR-BTB_658807703040.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_75_W_CHAMFER_658807713XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_75_W_CHAMFER_658807713XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b> WR-BTB 0.80 mm Male Vertical SMT 7.60 Plug </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><B>
<BR>PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97303v209%20Family_WR-BTB_658857603080.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97303v209%20Family_WR-BTB_658857603080.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H7_60_658857603XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H7_60_658857603XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Female Vertical SMT 7.75 Receptacle w. Chamfer </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><B>
<BR>PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97332v209%20Family_WR-BTB_658807703040.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97332v209%20Family_WR-BTB_658807703040.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_75_W_CHAMFER_658807713XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_75_W_CHAMFER_658807713XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug</b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><B>
<BR>PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97310v209%20Family_WR-BTB_658855603040.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97310v209%20Family_WR-BTB_658855603040.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H5_60_658855603XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H5_60_658855603XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b> WR-BTB 1.00 mm Male Vertical SMT 6.35 Plug</b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 1 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Material Brass
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 1 A
<BR>Working Voltage 100 V (AC)
<BR>Withstanding Voltage 250 V (AC)
<BR>Contact Resistance 30 mΩ
<BR>Insulation Resistance 1000 MΩ
<BR><B>
<BR>PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97274v209%20Family_WR-BTB_658156303064.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97274v209%20Family_WR-BTB_658156303064.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_1_00_MALE_SMT_VERTICAL_PLUG_H6_35_658156303XXX">https://www.we-online.com/katalog/en/em/BTB_1_00_MALE_SMT_VERTICAL_PLUG_H6_35_658156303XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b> WR-BTB 1.00 mm Female Vertical SMT 7.30 Receptacle </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 1 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Material Brass
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 1 A
<BR>Working Voltage 100 V (AC)
<BR>Withstanding Voltage 250 V (AC)
<BR>Contact Resistance 30 mΩ
<BR>Insulation Resistance 1000 MΩ
<BR><BR>
<B>PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97290v209%20Family_WR-BTB_658107303064.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97290v209%20Family_WR-BTB_658107303064.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_1_00_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_30_658107303XXX">https://www.we-online.com/katalog/en/em/BTB_1_00_FEMALE_SMT_VERTICAL_RECEPTACLE_H7_30_658107303XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019(C) Würth Elektronik
<b> WR-BTB 0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer</b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><BR>
<B>PACKAGING PROPERTIES:
<BR>
<BR></B>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97317v209%20Family_WR-BTB_658854603080.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97317v209%20Family_WR-BTB_658854603080.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H4_60_W_CHAMFER_658854613XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H4_60_W_CHAMFER_658854613XXX</a><p>
Updated by Ellla Wu 2021-11-16
<BR>2021 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Female Vertical SMT 3.75 Receptacle w. Chamfer </b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><BR><B>
PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97327v209%20Family_WR-BTB_658803703080.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97327v209%20Family_WR-BTB_658803703080.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H3_75_W_CHAMFER_658803713XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H3_75_W_CHAMFER_658803713XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle</b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><B><BR>
PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97322v209%20Family_WR-BTB_658801103040.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97322v209%20Family_WR-BTB_658801103040.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H11_75_658801103XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H11_75_658801103XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Female Vertical SMT 11.75 Receptacle</b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><B><BR>
PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97322v209%20Family_WR-BTB_658801103040.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97322v209%20Family_WR-BTB_658801103040.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H11_75_658801103XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_FEMALE_SMT_VERTICAL_RECEPTACLE_H11_75_658801103XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
<b>WR-BTB 0.80 mm Male Vertical SMT 5.60 Plug</b>
<BR>
<BR>
<b>KIND PROPERTIES:</b>
<BR>
<BR>Pitch 0.8 mm
<BR>Quality Class 30 Mating cycles
<BR>
<BR><B>MATERIAL PROPERTIES</B>:
<BR>
<BR>Insulator Material LCP
<BR>Insulator Flammability Rating UL94 V-0
<BR>Insulator Color Ivory
<BR>Contact Copper Alloy
<BR>Contact Plating Selective Gold
<BR>Contact Type Stamped
<BR>
<BR><B>GENERAL PROPERTIES:</B>
<BR>
<BR>Operating Temperature -55 °C up to +85 °C
<BR>Compliance Lead free / RoHS
<BR>
<BR><B>ELECTRICAL PROPERTIES:</B>
<BR>
<BR>Rated Current [1] 0.5 A
<BR>Working Voltage 50 V (AC)
<BR>Withstanding Voltage 500 V (AC)
<BR>Contact Resistance 50 mΩ
<BR>Insulation Resistance 100 MΩ
<BR><B>
<BR>PACKAGING PROPERTIES:
<BR></B>
<BR>Packaging Tape and Reel with Cap
<BR>
<br><a href="https://www.we-online.com/catalog/media/o97310v209%20Family_WR-BTB_658855603040.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o97310v209%20Family_WR-BTB_658855603040.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H5_60_658855603XXX">https://www.we-online.com/katalog/en/em/BTB_0_80_MALE_SMT_VERTICAL_PLUG_H5_60_658855603XXX</a><p>
Updated by Yingchun,Shan 2019-10-15
<BR>2019 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.