<BR>Wurth Elektronik - Connectors - Wire-to-Board Connectors - WR-FAST <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-08-11<br>
<HR>
Copyright: Würth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>8pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>5pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>4pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>3pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>6pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>7pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>2pins
>NAME
>VALUE
1
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>3pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>5pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>2pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>8pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>3pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>8pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>8pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>8pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>8pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>7pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>4pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>3pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>5pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>4pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>3pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>4pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>8pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>4pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>5pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>8pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>2pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>7pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>2pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>5pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>6pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>6pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>7pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>4pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>5pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>2pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>7pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>7pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>6pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>6pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>3pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>5pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br></b>6pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>8pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>2pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>3pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>3pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>5pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>6pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>2pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>4pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br></b>7pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>6pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>5pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>4pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>3pins
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br></b>4pins
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br></b>2pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br></b>7pins
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br></b>6pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br></b>7pins
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br></b>2pins
Gender : Male THT
>NAME
>VALUE
Gender : Male THT
>NAME
>VALUE
Gender : Male THT
>NAME
>VALUE
Gender : Male THT
>NAME
>VALUE
Gender : Male THT
>NAME
>VALUE
Gender : Male THT
>NAME
>VALUE
Gender : Male THT
>NAME
>VALUE
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/</a><p>
</b>updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/</a><p>
</b>updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/</a><p>
</b>updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/</a><p>
</b>updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161724v209%20Family_WR-FAST_638363222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383632220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161720v209%20Family_WR-FAST_638363122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/</a><p>
</b>updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/</a><p>
</b>updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161722v209%20Family_WR-FAST_638307222005.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_VERTICAL_6383072220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 7.62 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 7.62 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o161726v209%20Family_WR-FAST_638307122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/">https://www.we-online.com/catalog/en/FAST_7_6_2_THT_MALE_ANGLED_6383071220XX/</a><p>
</b>updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166976v209%20Family_WR-FAST_638207122003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382071220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Angled Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165125v209%20Family_WR-FAST_638263122004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_ANGLED_6382631220XX/</a><p>
</b>Udpated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 2863
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o165124v209%20Family_ConFAST_638207222004.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382072220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
<b>WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3
<br>
<br>
KIND PROPERTIES
<br><br>
</b>Pitch 5.08 mm
<br>Gender Male
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PC
<br>Insulator Flammability Rating UL94 V-0
<br>Insulator Color Black
<br>Contact Material Steel
<br>Contact Plating Tin
<br>Contact Type Stamped
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -30 up to +120 °C
<br>Working Voltage 300 V (AC)
<br>Withstanding Voltage 1600 V (AC)
<br>Contact Resistance 20 mΩ
<br>RISO 5 MΩ
<br>IR 16 A
<br>
<br>
<b>CERTIFICATION
<br><br>
</b>cULus Approval E150931
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Box
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o166977v209%20Family_WR-FAST_638263222003.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/">https://www.we-online.com/catalog/en/FAST_5_08_THT_MALE_VERTICAL_6382632220XX/</a><p>
</b>Updated by Ella Wu 2020-08-11<br>
</b>2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.