<BR>Wurth Elektronik - Connectors - Coaxial Connectors - WR-RPSMA <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-11-05<br>
<HR>
Copyright: Würth Elektronik
<b>WR-RPSMA Straight SMA PCB THT Jack IP67
>NAME
>VALUE
<B>WR-RPSMA Straight
>NAME
>VALUE
<b>6.35SQ Flange Round Post Rear Mount Bulkhead for PCB 1.6mm
PCB Thickness: 1.6mm
PCB END
>NAME
>VALUE
<B>WR-RPSMA Straight Rear Mount Bulkhead
>NAME
>VALUE
<b>WR-RPSMA Right Angle Rear Mount Bulkhead
>NAME
>VALUE
<b>WR-RPSMA Right Angle PCB THT Jack IP67
>NAME
>VALUE
<b>WR-RPSMA PCB End Launch Jack IP67 for PCB 1.6 mm
>NAME
>VALUE
PCB Thickness: 1.6mm
PCB END
<B>WR-RPSMA Right Angle
>NAME
>VALUE
<B>WR-RPSMA Round Post for PCB 1.6mm
PCB End
>VALUE
>NAME
PCB Thickness 1.6mm
<B>WR-RPSMA Round Post Rear Mount Bulkhead for PCB 1.6mm
>VALUE
>NAME
PCB End
PCB Thickness 1.6mm
<b>WR-RPSMA Straight SMA PCB THT Jack IP67
<B>WR-RPSMA Straight
<B>WR-RPSMA Straight Rear Mount Bulkhead
<b>WR-RPSMA Right Angle Rear Mount Bulkhead
<b>6.35SQ Flange Round Post Rear Mount Bulkhead for PCB 1.6mm
<B>WR-RPSMA Round Post Rear Mount Bulkhead for PCB 1.6mm
<b>WR-RPSMA Right Angle PCB THT Jack IP67
<B>WR-RPSMA Round Post for PCB 1.6mm
<B>WR-RPSMA Right Angle
<b>WR-RPSMA PCB End Launch Jack IP67 for PCB 1.6 mm
>NAME
>VALUE
<b>WR-RPSMA Straight SMA PCB THT Jack IP67
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>Nut Material Brass
<br>Nut Plating Gold, min. 0.076µm over Nickel
<br>Lock Washer Material Brass
<br>Lock Washer Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~6 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o659740v209%20family-wr-rpsma-63012052121509.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o659740v209%20family-wr-rpsma-63012052121509.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/RPSMA_STRAIGHT_SMA_THT_JACK_IP67">https://www.we-online.com/catalog/en/RPSMA_STRAIGHT_SMA_THT_JACK_IP67</a><p>
Created by Ella Wu 2021-11-05<br>
2021(C) Würth Elektronik
<b>WR-RPSMA Straight
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.76µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>Compliance RoHS
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~18 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o122893v209%20WR-RPSMA_63012002124503.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o122893v209%20WR-RPSMA_63012002124503.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-RPSMA_THT_63012002124503">https://katalog.we-online.com/en/em/WR-RPSMA_THT_63012002124503</a><p>
Updated by Ella Wu 2019-11-04<br>
2019(C) Würth Elektronik
<b>6.35SQ Flange Round Post Rear Mount Bulkhead for PCB 1.6mm
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>Nut Material Brass
<br>Nut Plating Gold, min. 0.076µm over Nickel
<br>Lock Washer Material Brass
<br>Lock Washer Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~6GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o176659v209%20Family_WR-RPSMA_63012242121508.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o176659v209%20Family_WR-RPSMA_63012242121508.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/RPSMA_6.35_SQ_FLANGE_RP_RMBH/">https://www.we-online.com/catalog/en/RPSMA_6.35_SQ_FLANGE_RP_RMBH/</a><p>
Updated by Ella Wu 2020-05-29<br>
2020(C) Würth Elektronik
<b>WR-RPSMA Straight Rear Mount Bulkhead
<br>
<br>
RTICLE PROPERTIES
<br>
<br>
</b>Panel Thickness 1.6-2.4 mm
<br>
<br>
<b>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.76µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>Nut Material Brass
<br>Nut Plating Gold, min. 0.076µm over Nickel
<br>Lock Washer Material Brass
<br>Lock Washer Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br>Orientation Type Straight
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~18 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o122895v209%20WR-RPSMA_63012042124504.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o122895v209%20WR-RPSMA_63012042124504.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-RPSMA_THT_63012042124504">https://katalog.we-online.com/en/em/WR-RPSMA_THT_63012042124504</a><p>
Updated by Ella Wu 2019-11-04<br>
2019(C) Würth Elektronik
<b>WR-RPSMA Right Angle Rear Mount Bulkhead
<br>
<br>
ARTICLE PROPERTIES
<br><br>
</b>Panel Thickness 2.9 mm
<br>
<br>
<b>MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.76µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>Nut Material Brass
<br>Nut Plating Gold, min. 0.076µm over Nickel
<br>Lock Washer Material Brass
<br>Lock Washer Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br>Orientation Type Right Angle
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~18 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o122891v209%20WR-RPSMA_63011042124502.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o122891v209%20WR-RPSMA_63011042124502.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-RPSMA_THT_63011042124502">https://katalog.we-online.com/en/em/WR-RPSMA_THT_63011042124502</a><p>
Updated by Ella Wu 2019-11-04<br>
2019(C) Würth Elektronik
<b>WR-RPSMA Right Angle PCB THT Jack IP67
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>Nut Material Brass
<br>Nut Plating Gold, min. 0.076µm over Nickel
<br>Lock Washer Material Brass
<br>Lock Washer Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~6 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o659748v209%20family-wr-rpsma-63011052121510.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o659748v209%20family-wr-rpsma-63011052121510.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WR_RPSMA_RIGHT_ANGLE_PCB_THT_IP67">https://www.we-online.com/catalog/en/WR_RPSMA_RIGHT_ANGLE_PCB_THT_IP67</a><p>
Created by Ella Wu 2021-11-05<br>
2021(C) Würth Elektronik
<b>WR-RPSMA PCB End Launch Jack IP67 for PCB 1.6 mm
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>Nut Material Brass
<br>Nut Plating Gold, min. 0.076µm over Nickel
<br>Lock Washer Material Brass
<br>Lock Washer Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~6 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o659750v209%20family-wr-rpsma-63012252111511.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o659750v209%20family-wr-rpsma-63012252111511.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WR_RPSMA_PCB_END_LAUNCH_IP67_1_6MM">https://www.we-online.com/catalog/en/WR_RPSMA_PCB_END_LAUNCH_IP67_1_6MM</a><p>
Created by Ella Wu 2021-11-05<br>
2021(C) Würth Elektronik
<b>WR-RPSMA Right Angle
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.76µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br>Orientation Type Right Angle
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br><br>Compliance RoHS
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~18 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o122889v209%20WR-RPSMA_63011002124501.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o122889v209%20WR-RPSMA_63011002124501.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-RPSMA_THT_63011002124501">https://katalog.we-online.com/en/em/WR-RPSMA_THT_63011002124501</a><p>
Updated by Ella Wu 2019-11-04<br>
2019(C) Würth Elektronik
<b>WR-RPSMA Round Post Rear Mount Bulkhead for PCB 1.6mm
<br>
<br>
RTICLE PROPERTIES
<br>
<br>
</b>Panel Thickness 2-2.4 mm
<br>
<br>
<b>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.76µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>Nut Material Brass
<br>Nut Plating Gold, min. 0.076µm over Nickel
<br>Lock Washer Material Brass
<br>Lock Washer Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br>Orientation Type Straight
<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>Compliance RoHS
<br>
<br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~18 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o122899v209%20WR-RPSMA_63012242124506.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o122899v209%20WR-RPSMA_63012242124506.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-RPSMA_63012242124506">https://katalog.we-online.com/en/em/WR-RPSMA_63012242124506</a><p>
Updated by Ella Wu 2019-11-04<br>
2019(C) Würth Elektronik
<b>WR-RPSMA Round Post for PCB 1.6mm
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Insulator Material PTFE
<br>Insulator Color White
<br>Center Contact Material Brass
<br>Center Contact Plating Gold, min. 0.76µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<br>
<b>KIND PROPERTIES
<br><br>
</b>Interface MIL-STD-348
<br>Connector Type RP SMA
<br>Gender Jack
<br>Orientation Type Straight
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -65 up to +165 °C
<br>Compliance RoHS
<br><br>
<b>ELECTRICAL PROPERTIES
<br><br>
</b>f DC~18 GHz
<br>
<br>
<b>MECHANICAL PROPERTIES
<br><br>
</b>Mating Cycle 500 Cycles
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tray
<br>
<br>
<br><a href="https://katalog.we-online.com/media/images/v2/o122897v209%20WR-RPSMA_63012202124505.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o122897v209%20WR-RPSMA_63012202124505.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/em/WR-RPSMA_63012202124505">https://katalog.we-online.com/en/em/WR-RPSMA_63012202124505</a><p>
Updated by Ella Wu 2019-11-04<br>
2019(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.