<BR>Wurth Elektronik - Connectors - Coaxial Connectors - WR-MCX <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-09-10<br>
<HR>
Copyright: Würth Elektronik
<b>WR-MCX Right Angle
>NAME
>VALUE
<B>WR-MCX SMT Edge Card for PCB 1.6mm Max.
>NAME
>VALUE
PCB Cutout Area
PCB Thickness:1.6mm MAX
PCB END
PCB Cutout Area
<b>Straight Solder Leg 3.94mm MCX PCB THT Jack
>NAME
>VALUE
<b>WR-MCX Pin Edge for PCB 1.1mm
>NAME
>VALUE
PCB End
PCB Thickness:1.1mm
<b>WR-MCX Straight
>NAME
>VALUE
<b>WR-MCX Pin Edge for PCB 1.6mm
>NAME
>VALUE
PCB Thickness:1.6mm
PCB End
<B>WR-MCX Reversible SMT Edge Card for PCB 1.6mm max
PCB Cutout Area
PCB Thickness:1.6mm MAX
>NAME
>VALUE
PCB END
PCB Cutout Area
<b>WR-MCX Straight Solder Leg 1.73mm
>NAME
>VALUE
<b>WR-MCX Straight Solder Leg 3.94mm
>NAME
>VALUE
<b>Right Angle Solder Leg 3.94mm MCX PCB THT Plug
>NAME
>VALUE
<b>WR-MCX SMT Edge Card Extented solder leg for PCB 1.6mm max
>NAME
>VALUE
PCB Cutout Area
PCB Thickness:1.6mm MAX
PCB END
PCB Cutout Area
<b>WR-MCX Right Angle Solder Leg 1.73mm
>NAME
>VALUE
<b>WR-MCX Right Angle Solder Leg 3.94mm
>NAME
>VALUE
<b>WR-MCX Right Angle
<B>WR-MCX SMT Edge Card for PCB 1.6mm Max.
<b>Straight Solder Leg 3.94mm MCX PCB THT Jack
<b>WR-MCX Straight
<b>WR-MCX Pin Edge for PCB 1.6mm
<b>WR-MCX Pin Edge for PCB 1.1mm
<b>WR-MCX Straight Solder Leg 1.73mm
<b>WR-MCX Right Angle Solder Leg 3.94mm
<B>WR-MCX Reversible SMT Edge Card for PCB 1.6mm max
<b>WR-MCX Straight Solder Leg 3.94mm
<b>Right Angle Solder Leg 3.94mm MCX PCB THT Plug
<b>WR-MCX SMT Edge Card Extented solder leg for PCB 1.6mm max
<b>WR-MCX Right Angle Solder Leg 1.73mm
>NAME
>VALUE
>NAME
>VALUE
<b>WR-MCX Right Angle
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Right Angle
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br><br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 950
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150547v209%20Family_WR-MCX_60611102111303.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150547v209%20Family_WR-MCX_60611102111303.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60611102111303">https://www.we-online.com/katalog/en/em/WR-MCX_60611102111303</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX SMT Edge Card for PCB 1.6mm Max.
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>PACKAGINGPROPERTIES</b>
<br>
<br>Qty. 1000
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150550v209%20Family_WR-MCX_60612202111307.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150550v209%20Family_WR-MCX_60612202111307.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612202111307">https://www.we-online.com/katalog/en/em/WR-MCX_60612202111307</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>Straight Solder Leg 3.94mm MCX PCB THT Jack
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br><br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150614v209%20Family-WR-MCX_60612002111504.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150614v209%20Family-WR-MCX_60612002111504.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612002111504">https://www.we-online.com/katalog/en/em/WR-MCX_60612002111504</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Pin Edge for PCB 1.1mm
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>PACKAGINGPROPERTIES</b>
<br>
<br>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150553v209%20Family_WR-MCX_60612202111510.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150553v209%20Family_WR-MCX_60612202111510.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612202111510">https://www.we-online.com/katalog/en/em/WR-MCX_60612202111510</a><p>
Udpated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Pin Edge for PCB 1.6mm
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>PACKAGINGPROPERTIES</b>
<br>
<br>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150554v209%20Family_WR-MCX_60612202111511.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150554v209%20Family_WR-MCX_60612202111511.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612202111511">https://www.we-online.com/katalog/en/em/WR-MCX_60612202111511</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Straight
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Center Contact Retention (Axial) 26.7 N
<br>Mating Cycle 500 Cycles
<br>
<b><br>PACKAGINGPROPERTIES</b>
<br>
<br>Qty. 850
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150549v209%20Family_WR-MCX_60612102111406.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150549v209%20Family_WR-MCX_60612102111406.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612102111406">https://www.we-online.com/katalog/en/em/WR-MCX_60612102111406</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Reversible SMT Edge Card for PCB 1.6mm max.
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>PACKAGINGPROPERTIES</b>
<br>
<br>Qty. 1000
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150552v209%20Family_WR-MCX_60612202111309.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150552v209%20Family_WR-MCX_60612202111309.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612202111309">https://www.we-online.com/katalog/en/em/WR-MCX_60612202111309</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Straight Solder Leg 3.94mm
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Plug
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br><br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150557v209%20Family_WR-MCX_60614003121504.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150557v209%20Family_WR-MCX_60614003121504.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60614003121504">https://www.we-online.com/katalog/en/em/WR-MCX_60614003121504</a><p>
Udpated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Straight Solder Leg 1.73mm
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br><br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150548v209%20Family_WR-MCX_60612002111505.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150548v209%20Family_WR-MCX_60612002111505.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612002111505">https://www.we-online.com/katalog/en/em/WR-MCX_60612002111505</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX SMT Edge Card Extented solder leg for PCB 1.6mm max.
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Straight
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>PACKAGINGPROPERTIES</b>
<br>
<br>Qty. 1000
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150551v209%20Family_WR-MCX_60612202111308.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150551v209%20Family_WR-MCX_60612202111308.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60612202111308">https://www.we-online.com/katalog/en/em/WR-MCX_60612202111308</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>Right Angle Solder Leg 3.94mm MCX PCB THT Plug
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Plug
<br>Orientation Type Right Angle
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br><br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150556v209%20Family_WR-MCX_60613003121501.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150556v209%20Family_WR-MCX_60613003121501.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60613003121501">https://www.we-online.com/katalog/en/em/WR-MCX_60613003121501</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Right Angle Solder Leg 1.73mm
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Right Angle
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br><br>
<b>PACKAGINGPROPERTIES
<br><br>
</b>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150546v209%20Family_WR-MCX_60611002111502.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150546v209%20Family_WR-MCX_60611002111502.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60611002111502">https://www.we-online.com/katalog/en/em/WR-MCX_60611002111502</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
<b>WR-MCX Right Angle Solder Leg 3.94mm
<br><br>MATERIAL PROPERTIES</b>
<br>
<br>Insulator Material PTFE
<br>Center Contact Material Beryllium Copper
<br>Center Contact Plating Gold, min. 0.076µm over Nickel
<br>Body Material Brass
<br>Body Plating Gold, min. 0.076µm over Nickel
<br>
<b><br>KIND PROPERTIES</b>
<br>
<br>Interface IEC 61169-36
<br>Connector Type MCX
<br>Gender Jack
<br>Orientation Type Right Angle
<br>
<b><br>GENERAL INFORMATION</b>
<br>
<br>Operating Temperature -55 up to +155 °C
<br>
<br>
<b><br>ELECTRICAL PROPERTIES</b>
<br>
<br>Impedance 50 Ω
<br>Frequency Range DC~6 GHz
<br>
<b><br>MECHANICAL PROPERTIES</b>
<br>
<br>Mating Cycle 500 Cycles
<br>
<b><br>
PACKAGINGPROPERTIES
<br><br>
</b>Qty. 180
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o150545v209%20Family_WR-MCX_60611002111501.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o150545v209%20Family_WR-MCX_60611002111501.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/katalog/en/em/WR-MCX_60611002111501">https://www.we-online.com/katalog/en/em/WR-MCX_60611002111501</a><p>
Updated by Ella Wu 2019-11-04<br>
2019 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.