<BR>Wurth Elektronik - Electromechanical Components - Connectors - Coaxial Connectors - WR-SMA <br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-10-10<br>
<HR>
Copyright: Würth Elektronik
<b>WR-SMA PCB Solderless
>NAME
>VALUE
<b>WR-SMA PCB Solderless
>NAME
>VALUE
<b>WR-SMA PCB End Launch Jack SMT Edge Card 1.6 mm
>NAME
>VALUE
PCB thickness:1.6mm Max.
PCB End
<B>WR-SMA PCB THT Jack Right Angle Rear Mount Bulkhead
>NAME
>VALUE
<b>WR-SMA PCB THT Jack Straight Rear Mount Bulkhead
>NAME
>VALUE
<b>WR-SMA PCB THT Plug Straight
>NAME
>VALUE
<b>WR-SMA PCB Solderless
>NAME
>VALUE
PCB end
<B>WR-SMA PCB End Launch Jack Flat Tab 1.6 mm
PCB End
>NAME
>VALUE
PCB Thincness 1.6mm
<B>WR-SMA PCB THT Plug Right Angle
>NAME
>VALUE
<B>WR-SMA PCB THT Jack Right Angle
>NAME
>VALUE
<B>WR-SMA Straight PCB THT JACK IP67
>NAME
>VALUE
<B>WR-SMA PCB THT Jack Straight
>NAME
>VALUE
<b>WR-SMA PCB End Launch Jack Flat Tab for 1.1 mm
PCB End
>NAME
>VALUE
PCB Thincness 1.1mm
<B>WR-SMA PCB SMT Jack Straight with THT Grounding Pins
>NAME
>VALUE
<b>WR-SMA PCB End Launch Jack Flat Tab 6.35 SQ Flange 1.6 mm
>VALUE
>NAME
PCB End
PCB Thincness 1.6mm
<b>WR-SMA Right Angle PCB THT Jack IP67
<br><br></b>THT, 4pins
>NAME
>VALUE
<b>WR-SMA PCB End Launch Jack IP67 for PCB 1.6 mm
<br><br></b>SMT
>NAME
>VALUE
PCB Thickness: 1.6mm
PCB END
<b>WR-SMA PCB End Launch Jack Round Post 1.6 mm
>VALUE
>NAME
PCB End
PCB Thincness 1.6mm
<B>WR-SMA PCB End Launch Jack Flat Tab with THT Grounding Pins 2.8 mm
>NAME
>VALUE
PCB End
PCB Thincness 2.8mm MAX
<B>WR-SMA SMA PCB THT Jack
>NAME
>VALUE
<b>WR-SMA PCB End Launch Jack Round Post Rear Mount Bulkhead 1.6 mm
>NAME
PCB End
PCB Thincness 1.6mm
>VALUE
<B>WR-SMA PCB End Launch Jack Round Post 1.1 mm
>VALUE
>NAME
PCB End
PCB Thincness 1.1mm
<B> WR-SMA SMA PCB End Launch Jack
PCB End
PCB Thickness:1.6mm
>NAME
>VALUE
<b>WR-SMA Straight Rear Mount Bulkhead 11mm
>NAME
>VALUE
<b>WR-SMA PCB SMT Jack Straight
>NAME
>VALUE
<b>WR-SMA PCB End Launch Plug Round Post 1.6 mm
PCB End
>NAME
>VALUE
PCB Thincness 1.6mm
<b>WR-SMA PCB Solderless
<b>WR-SMA PCB Solderless
<b>WR-SMA PCB THT Jack Straight Rear Mount Bulkhead
<b>WR-SMA PCB End Launch Jack SMT Edge Card 1.6 mm
<B>WR-SMA PCB THT Jack Right Angle Rear Mount Bulkhead
<b>WR-SMA PCB THT Plug Straight
<B>WR-SMA PCB End Launch Jack Flat Tab 1.6 mm
<B>WR-SMA PCB THT Jack Right Angle
<B>WR-SMA Straight PCB THT JACK IP67
<B>WR-SMA PCB THT Plug Right Angle
<B>WR-SMA PCB SMT Jack Straight with THT Grounding Pins
<B>WR-SMA PCB THT Jack Straight
<b>WR-SMA PCB Solderless
<b>WR-SMA PCB End Launch Jack Flat Tab 6.35 SQ Flange 1.6 mm
<b>WR-SMA PCB End Launch Jack Flat Tab for 1.1 mm
<b>WR-SMA Right Angle PCB THT Jack IP67
<br><br></b>THT, 4pins
<b>WR-SMA PCB End Launch Jack IP67 for PCB 1.6 mm
<br><br></b>SMT
<B>WR-SMA PCB End Launch Jack Flat Tab with THT Grounding Pins 2.8 mm
<b>WR-SMA PCB End Launch Jack Round Post 1.6 mm
<B>WR-SMA SMA PCB THT Jack
<b>WR-SMA PCB End Launch Jack Round Post Rear Mount Bulkhead 1.6 mm
<B> WR-SMA SMA PCB End Launch Jack
<B>WR-SMA PCB End Launch Jack Round Post 1.1 mm
<b>WR-SMA PCB SMT Jack Straight
<b>WR-SMA Straight Rear Mount Bulkhead 11mm
<b>WR-SMA PCB End Launch Plug Round Post 1.6 mm
>NAME
>VALUE
>NAME
>VALUE
<b>WR-SMA PCB Solderless </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br> Mating Cycle: 500 Cycles
<br> Impedance: 50Ω
<br> Insulation Resistance: 5000M Ω (min.)
<br> Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br> RF Test and measurement equipment
<br> Industrial applications
<br> Electronic device
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o758568v209%20Family-WR-SMA%20PCB%20Solderless.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o758568v209%20Family-WR-SMA%20PCB%20Solderless.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/CM_SMA_CONNECTORS_PCB_SOLDERLESS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/CM_SMA_CONNECTORS_PCB_SOLDERLESS</a><p>
Created by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB Solderless </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br> Mating Cycle: 500 Cycles
<br> Impedance: 50Ω
<br> Insulation Resistance: 5000M Ω (min.)
<br> Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br> RF Test and measurement equipment
<br> Industrial applications
<br> Electronic device
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o758568v209%20Family-WR-SMA%20PCB%20Solderless.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o758568v209%20Family-WR-SMA%20PCB%20Solderless.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/CM_SMA_CONNECTORS_PCB_SOLDERLESS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/CM_SMA_CONNECTORS_PCB_SOLDERLESS</a><p>
Created by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB Solderless </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br> Mating Cycle: 500 Cycles
<br> Impedance: 50Ω
<br> Insulation Resistance: 5000M Ω (min.)
<br> Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br> RF Test and measurement equipment
<br> Industrial applications
<br> Electronic device
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o758568v209%20Family-WR-SMA%20PCB%20Solderless.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o758568v209%20Family-WR-SMA%20PCB%20Solderless.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/CM_SMA_CONNECTORS_PCB_SOLDERLESS/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/CM_SMA_CONNECTORS_PCB_SOLDERLESS</a><p>
Created by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB THT/THR/SMT </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br> Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br> Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humidity environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o176646v209%20Family-WR-SMA%20Cable%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_THT_THR_SMT</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
<b>WR-SMA PCB End Launch </b>
<b><br>
<br>
Characteristics
<br>
</b>
<br>Interface: MIL-STD-348
<br>Mating Cycle: 500 Cycles
<br>Impedance: 50Ω
<br>Insulation Resistance: 5000MΩ(min.)
<br>Withstanding Voltage: 1000Vrms(min.)
<br>Ingress Protection: None l IP67
<br>Mating: Screw (Recommended by torque wrench tool)
<br>
<br>
<b>Applications
<br>
</b>
<br>Network and communications
<br>RF Test and measurement equipment
<br>Industrial applications
<br>Electronic consumers and device
<br>Outdoor or humid environment
<br>
<br>
<br><a href="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o122886v209%20Family-WR-SMA%20End%20Launch%20Connectors.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/COAX_SMA_CONNECTOR_PCB_END_LAUNCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/COAX_SMA_CONNECTOR_PCB_END_LAUNCH</a><p>
Updated by Ella Wu 2023-10-10<br>
2023(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.