<BR>Wurth Elektronik - Resistors - Metal Plate Resistors - WRIS-PSMC<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br><BR><br>
<HR>
Eagle Version 9, Library Revision 2019a, 2019-09-18<br>
<HR>
Copyright: Würth Elektronik
<B>WRIS-PSMC Metal Plate Resistors
<BR></B>High Power Current Sensing
<BR>Szie: 2512
>NAME
>VALUE
<B>WRIS-PSMC Metal Plate Resistors
<BR></B>High Power Current Sensing
<BR>Szie: 2512
>NAME
>VALUE
<B>WRIS-PSMC Metal Plate Resistors
<BR></B>High Power Current Sensing
<BR>Szie: 2512
>NAME
>VALUE
<B>WRIS-PSMC Metal Plate Resistors
<BR></B>High Power Current Sensing
<BR>Szie: 2512
<B>WRIS-PSMC Metal Plate Resistors
<BR></B>High Power Current Sensing
<BR>Szie: 2512
<B>WRIS-PSMC Metal Plate Resistors
<BR></B>High Power Current Sensing
<BR>Szie: 2512
>NAME
>VALUE
<b> WRIS-PSMC Metal Plate Resistors
<br>High Power Current Sensing
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Product series for high power current sensing up to 2 W Mounting style: SMT-Chip (standard terminal)
<br>Resistance range: 2 mΩ ‒ 10 mΩ
<br>Resistance tolerance: ±1%; ±5%
<br>Rated Power: 2 W
<br>TCR: ±100 ppm/°C
<br>Operating temperature: -55°C up to +155°C
<br>Size: 2512
<br>Recommended soldering: Reflow soldering
<br><b> Applications
<br>
<br></b>Ignition coil & igniter
<br>Motor control
<br>Inverter
<br>Battery pack
<br>
<br><b> Package name and Variant abbreviation:</b><br>
<br>L X W X H X PW =Length X Width X Height X Pad Width
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o135744v209%20Family_WRIS-PSMC.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o135744v209%20Family_WRIS-PSMC.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WRIS-PSMC">https://katalog.we-online.com/en/pbs/WRIS-PSMC</a><p>
</b>Created by Ella Wu 2019-09-05<br>
</b>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.