<BR>Wurth Elektronik - Resistors - Metal Plate Resistors - WRIS-PSMB<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br><BR><br>
<HR>
Eagle Version 9, Library Revision 2019a, 2019-09-18<br>
<HR>
Copyright: Würth Elektronik
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
Hight= 0.3mm
>NAME
>VALUE
Hight= 0.35mm
>NAME
>VALUE
Hight= 0.3mm
Hight= 0.35mm
>NAME
>VALUE
<b> WRIS-PSMB Metal Plate Resistors
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Metal plate resistors
<br>Recommended soldering: Reflow
<br>Operating temperature: -55 °C up to +155 °C
<br>Resistance range: 5 mΩ up to 10 mΩ
<br>Resistance tolerance: ±1 %
<br>Rated power: 0.33 W up to 1 W
<br>Enhanced current sensing
<br>
<br><b> Applications
<br>
<br></b>DMotor control
<br>
<br><b> Package name and Variant abbreviation:</b><br>
<br>L X W X H X PW =Length X Width X Height X Pad Width
<br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o135743v209%20Family_WRIS-PSMB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o135743v209%20Family_WRIS-PSMB.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WRIS-PSMB">https://katalog.we-online.com/en/pbs/WRIS-PSMB</a><p>
</b>Created by Yingchun, Shan 2018-11-14<br>
</b>2018(C) Wurth Elektronik
<b> WRIS-PSMB Metal Plate Resistors
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Metal plate resistors
<br>Recommended soldering: Reflow
<br>Operating temperature: -55 °C up to +155 °C
<br>Resistance range: 5 mΩ up to 10 mΩ
<br>Resistance tolerance: ±1 %
<br>Rated power: 0.33 W up to 1 W
<br>Enhanced current sensing
<br>
<br><b> Applications
<br>
<br></b>DMotor control
<br>
<br><b> Package name and Variant abbreviation:</b><br>
<br>L X W X H X PW =Length X Width X Height X Pad Width
<br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o135743v209%20Family_WRIS-PSMB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o135743v209%20Family_WRIS-PSMB.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WRIS-PSMB">https://katalog.we-online.com/en/pbs/WRIS-PSMB</a><p>
</b>Created by Yingchun, Shan 2018-11-14<br>
</b>2018(C) Wurth Elektronik
<b> WRIS-PSMB Metal Plate Resistors
<br>
<br><b> Characteristics
<br>
</b></b>
<br>Metal plate resistors
<br>Recommended soldering: Reflow
<br>Operating temperature: -55 °C up to +155 °C
<br>Resistance range: 5 mΩ up to 10 mΩ
<br>Resistance tolerance: ±1 %
<br>Rated power: 0.33 W up to 1 W
<br>Enhanced current sensing
<br>
<br><b> Applications
<br>
<br></b>DMotor control
<br>
<br><b> Package name and Variant abbreviation:</b><br>
<br>L X W X H X PW =Length X Width X Height X Pad Width
<br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o135743v209%20Family_WRIS-PSMB.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o135743v209%20Family_WRIS-PSMB.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WRIS-PSMB">https://katalog.we-online.com/en/pbs/WRIS-PSMB</a><p>
</b>Created by Yingchun, Shan 2018-11-14<br>
</b>2018(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.