<BR>Wurth Elektronik - Electromechanical Components - Switches - Encoder Switches - WS-ENTV<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-05-29<br>
<HR>
Copyright: Würth Elektronik
<b>WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft without bushing
</b><br>
<br>12.4x13.20mm
1
A
C
B
2
>NAME
>VALUE
For Bracket Terminal (Square Cut-out), please open layer 17 & 46
For Gerber file, it is necessary to transfer in additional on layer 17& 46 to get square Cut-out
cutout area
cutout area
cutout area
cutout area
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<b>WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft with Threaded bushing
</b><br>
<br>12.4x13.20mm
1
A
C
B
2
>NAME
>VALUE
For Bracket Terminal (Square Cut-out), please open layer 17 & 46
For Gerber file, it is necessary to transfer in additional on layer 17& 46 to get square Cut-out
cutout area
cutout area
cutout area
cutout area
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<B>WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing
</B><BR>
<BR>11.7x13.75mm
1
A
C
B
2
cutout area
>NAME
>VALUE
cutout area
For Bracket Terminal (Square Cut-out), please open layer 17 & 46
For Gerber file, it is necessary to transfer in additional on layer 17& 46 to get square Cut-out
cutout area
cutout area
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<b>WS-ENTV Mechanical Incremental Encoder Switch 11.7x12.00mm Metal Shaft with Plain bushing
</b><br>
<br>11.7x12.00mm
1
A
C
B
2
>NAME
>VALUE
cutout area
For Bracket Terminal (Square Cut-out), please open layer 17 & 46
For Gerber file, it is necessary to transfer in additional on layer 17& 46 to get square Cut-out
cutout area
cutout area
cutout area
Milling Layer
the hole size should
follow the Milling Layer
Milling Layer
the hole size should
follow the Milling Layer
<b>WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft without bushing
</b><br>
<br>12.4x13.20mm
<b>WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft with Threaded bushing
</b><br>
<br>12.4x13.20mm
<B>WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing
</B><BR>
<BR>11.7x13.75mm
<b>WS-ENTV Mechanical Incremental Encoder Switch 11.7x12.00mm Metal Shaft with Plain bushing
</b><br>
<br>11.7x12.00mm
A(Terminal A-C)
B(Termianl B-C)
OFF
ON
OFF
ON
>NAME
>VALUE
A(Terminal A-C)
B(Termianl B-C)
OFF
ON
OFF
ON
>NAME
>VALUE
A(Terminal A-C)
B(Termianl B-C)
OFF
ON
OFF
ON
>NAME
>VALUE
A(Terminal A-C)
B(Termianl B-C)
OFF
ON
OFF
ON
>NAME
>VALUE
A(Terminal A-C)
B(Termianl B-C)
OFF
ON
OFF
ON
>NAME
>VALUE
A(Terminal A-C)
B(Termianl B-C)
OFF
ON
OFF
ON
>NAME
>VALUE
<b>WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft without bushing
<br>
<br>
Material Properties</b><br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 HB
<br>Actuator Color Black
<br>Frame Material PBT
<br>Frame Flammability Rating UL94 HB
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Frame Color Black
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<BR>
<br><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<br><b>Packaging Information</b><br>
<br>Packaging:Tray
<BR>
<BR>
<b>Electrical Properties</b><br>
<BR>IR 10 mA
<BR>VR 5 V (DC)
<BR>Contact Resistance Initial 100 mΩ
<BR>Contact Resistance After Life Test 300 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 300 V (AC)
<BR>
<BR>
<b>Mechanical Properties</b><br>
<BR>Electrical Life Encoder 30000 Cycles
<BR>Electrical Life Switch 20000 Cycles
<BR>Detent 24 Positions
<BR>Torque Encoder 20 mN*m
<BR>Operation Force (Value) 300 g
<BR>Travel 0.5 mm
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o343310v209%20Family_WS-ENTV_482024764004.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o343310v209%20Family_WS-ENTV_482024764004.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_ENTV_MECHANICAL_INCREMENTAL_ENCODER_SWITCH_12_4_13_2_PLASTIC_SHAFT_WITHOUT_BUSHING/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WS_ENTV_MECHANICAL_INCREMENTAL_ENCODER_SWITCH_12_4_13_2_PLASTIC_SHAFT_WITHOUT_BUSHING</a><p>
Updated by Ella Wu 2023-05-29<br>
2023 (C) Wurth Elektronik
<b>WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing
<br>
<br>
Material Properties</b><br>
<br>Actuator Material Aluminium Alloy
<br>Frame Material PBT
<br>Frame Flammability Rating UL94 HB
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Frame Color Black
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<BR>
<br><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<br><b>Packaging Information</b><br>
<br>Packaging:Tray
<BR>
<BR>
<b>Electrical Properties</b><br>
<BR>IR 10 mA
<BR>VR 5 V (DC)
<BR>Contact Resistance Initial 100 mΩ
<BR>Contact Resistance After Life Test 300 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 300 V (AC)
<BR>
<BR>
<b>Mechanical Properties</b><br>
<BR>Electrical Life Encoder 15000 Cycles
<BR>Electrical Life Switch 20000 Cycles
<BR>Detent 16 Positions; 20 Positions; 30 Positions
<BR>Torque Encoder 20 mN*m
<BR>Operation Force (Value) 600 g
<BR>Travel 0.5 mm
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o127908v209%20Family_WS-ENTV_482020714001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o127908v209%20Family_WS-ENTV_482020714001.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/ENTV_11X13_75X26_6_THT_SHAFT_WITH_BUSHING/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/ENTV_11X13_75X26_6_THT_SHAFT_WITH_BUSHING</a><p>
Updated by Ella Wu 2023-05-29<br>
2023 (C) Wurth Elektronik
<b>WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing
<br>
<br>
Material Properties</b><br>
<br>Actuator Material Aluminium Alloy
<br>Frame Material PBT
<br>Frame Flammability Rating UL94 HB
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Frame Color Black
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<BR>
<br><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<br><b>Packaging Information</b><br>
<br>Packaging:Tray
<BR>
<BR>
<b>Electrical Properties</b><br>
<BR>IR 10 mA
<BR>VR 5 V (DC)
<BR>Contact Resistance Initial 100 mΩ
<BR>Contact Resistance After Life Test 300 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 300 V (AC)
<BR>
<BR>
<b>Mechanical Properties</b><br>
<BR>Electrical Life Encoder 15000 Cycles
<BR>Electrical Life Switch 20000 Cycles
<BR>Detent 16 Positions; 20 Positions; 30 Positions
<BR>Torque Encoder 20 mN*m
<BR>Operation Force (Value) 600 g
<BR>Travel 0.5 mm
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o127908v209%20Family_WS-ENTV_482020714001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o127908v209%20Family_WS-ENTV_482020714001.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/ENTV_11X13_75X26_6_THT_SHAFT_WITH_BUSHING/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/ENTV_11X13_75X26_6_THT_SHAFT_WITH_BUSHING</a><p>
Updated by Ella Wu 2023-05-29<br>
2023 (C) Wurth Elektronik
<b>WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft with Threaded bushing
<br>
<br>
Material Properties</b><br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 HB
<br>Actuator Color Black
<br>Frame Material PBT
<br>Frame Flammability Rating UL94 HB
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Frame Color Black
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<BR>
<br><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<br><b>Packaging Information</b><br>
<br>Packaging:Tray
<BR>
<BR>
<b>Electrical Properties</b><br>
<BR>IR 10 mA
<BR>VR 5 V (DC)
<BR>Contact Resistance Initial 100 mΩ
<BR>Contact Resistance After Life Test 300 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 300 V (AC)
<BR>
<BR>
<b>Mechanical Properties</b><br>
<BR>Electrical Life Encoder 30000 Cycles
<BR>Electrical Life Switch 20000 Cycles
<BR>Detent 12 Positions
<BR>Torque Encoder 20 mN*m
<BR>Operation Force (Value) 300 g
<BR>Travel 0.5 mm
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o343309v209%20Family_WS-ENTV_4820xx714003.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o343309v209%20Family_WS-ENTV_4820xx714003.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_ENTV_MECHANICAL_INCREMENTAL_ENCODER_SWITCH_12_4_13_2_METAL_THREADED_BUSHING/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WS_ENTV_MECHANICAL_INCREMENTAL_ENCODER_SWITCH_12_4_13_2_METAL_THREADED_BUSHING</a><p>
Updated by Ella Wu 2023-05-29<br>
2023 (C) Wurth Elektronik
<b>WS-ENTV Mechanical Incremental Encoder Switch 11.7x13.75mm Metal Shaft with bushing
<br>
<br>
Material Properties</b><br>
<br>Actuator Material Aluminium Alloy
<br>Frame Material PBT
<br>Frame Flammability Rating UL94 HB
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Frame Color Black
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<BR>
<br><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<br><b>Packaging Information</b><br>
<br>Packaging:Tray
<BR>
<BR>
<b>Electrical Properties</b><br>
<BR>IR 10 mA
<BR>VR 5 V (DC)
<BR>Contact Resistance Initial 100 mΩ
<BR>Contact Resistance After Life Test 300 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 300 V (AC)
<BR>
<BR>
<b>Mechanical Properties</b><br>
<BR>Electrical Life Encoder 15000 Cycles
<BR>Electrical Life Switch 20000 Cycles
<BR>Detent 16 Positions; 20 Positions; 30 Positions
<BR>Torque Encoder 20 mN*m
<BR>Operation Force (Value) 600 g
<BR>Travel 0.5 mm
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o127908v209%20Family_WS-ENTV_482020714001.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o127908v209%20Family_WS-ENTV_482020714001.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/ENTV_11X13_75X26_6_THT_SHAFT_WITH_BUSHING/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/ENTV_11X13_75X26_6_THT_SHAFT_WITH_BUSHING</a><p>
Updated by Ella Wu 2023-05-29<br>
2023 (C) Wurth Elektronik
<b>WS-ENTV Mechanical Incremental Encoder Switch 12.4x13.20mm Plastic Shaft without bushing
<br>
<br>
Material Properties</b><br>
<br>Actuator Material Aluminium Alloy
<br>Frame Material LCP
<br>Frame Flammability Rating UL94 V-0
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Frame Color Black
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<BR>
<br><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<br><b>Packaging Information</b><br>
<br>Packaging:Tray
<BR>
<BR>
<b>Electrical Properties</b><br>
<BR>IR 10 mA
<BR>VR 5 V (DC)
<BR>Contact Resistance Initial 100 mΩ
<BR>Contact Resistance After Life Test 300 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 300 V (AC)
<BR>
<BR>
<b>Mechanical Properties</b><br>
<BR>Electrical Life Encoder 15000 Cycles
<BR>Electrical Life Switch 20000 Cycles
<BR>Detent 30 Positions
<BR>Torque Encoder 20 mN*m
<BR>Operation Force (Value) 350 g
<BR>Travel 0.5 mm
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o343305v209%20Family_WS-ENTV_482016564002.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o343305v209%20Family_WS-ENTV_482016564002.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_ENTV_MECHANICAL_INCREMENTAL_ENCODER_SWITCH_11_7_12_METAL_PLAIN_BUSHING/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/WS_ENTV_MECHANICAL_INCREMENTAL_ENCODER_SWITCH_11_7_12_METAL_PLAIN_BUSHING</a><p>
Updated by Ella Wu 2023-05-29<br>
2023 (C) Wurth Elektronik
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.