<BR>Wurth Elektronik - Switches - IIIuminated Switches - IIIuminated Rotary Push Button Switch - WS-RPTL<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-26<br>
<HR>
Copyright: Würth Elektronik
7
<B>WS-RPTL THT Illuminated Rotary Push Button Switch
>NAME
>VALUE
<B>WS-RPTL THT Illuminated Rotary Push Button Switch
<B>WS-RPTL</B><BR> THT Illuminated Rotary Push Button Switch
>NAME
>VALUE
<b>WS-RPTL THT Illuminated Rotary Push Button Switch </b><br>
<br>
<b>PROPERTIES:</b><br>
<br>
<br>Diffuser Plate:PC
<br>Diffuser Plate Flammability Rating:UL94 HB
<br>Knob:PA66
<br>Knob Flammability Rating:UL94 HB
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 HB
<br>Base Material:PA66
<br>Base Flammability Rating:UL94 HB
<br>Stationary Board:PA66
<br>Stationary Board Flammability Rating:UL94 HB
<br>Stationary Contact Plating:Silver
<br>Moveable Contact Push Button Plating:Silver
<br>Moveable Contact Rotary Plating:Silver
<br>Spring Material:Stainless Steel
<br>Terminal Plating:Silver
<br>Contact Resistance:50 mΩ
<br>RISO:100 MΩ
<br>Withstanding Voltage:500 V (AC)
<br>Switching Schematic Rotary:1P8T
<br>Qty.:77
<br><br>
<b>Material Properties:</b><br>
<br>Cover Material:Stainless Steel
<br><br>
<b>Mechanical Properties:</b><br>
<br>Operation Force:250 g
<br>Switching Schematic Pushbutton:DPDT
<br>Switching Schematic Rotary:1P8T
<br>
<b>General Information:</b><br>
<br>Operating Temperature:-40 up to +85 °C
<br>
<b>Packaging Properties:</b><br>
<br>Packaging:ESD Tray
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o41281v209%20Family_WS-RPTL_20x20_Button_Switch.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41281v209%20Family_WS-RPTL_20x20_Button_Switch.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/RPTL_20X20_THT_ROTARY_PUSH_BUTTON_SWITCH/">https://www.we-online.com/catalog/en/RPTL_20X20_THT_ROTARY_PUSH_BUTTON_SWITCH/</a><p>
<br>
<br>Updated by Yingchun Shan,2020-02-26<br>
<br>2020(C) Wurth Elektronik<br>
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.