<BR>Wurth Elektronik - Electromechanical Components - Switches - Rocker Switches - WS-RSTV<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-02-21<br>
<HR>
Copyright: Würth Elektronik
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness3,0-4,0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 3.0mm-4.0mm
PCB Cutout Area
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0 - 4.0mm
PCB Cutout Area
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25 - 2mm
PCB Cutout Area
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75 - 1.25mm
PCB Cutout Area
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 2,00-3,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0mm -3.0mm
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 1,25-2,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25mm-2.0mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 0,75-1,25
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75mm-1.25mm
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 1,5mm
PCB Cutout Area
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.5mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 2,5mm&3,0mm
PCB Cutout Area
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.5mm or3.0mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 2.5mm
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
>NAME
>VALUE
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal,Panel Thickness is 0,75-1,25
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75mm-1.25mm
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal,Panel Thickness is 2,00-3,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0mm -3.0mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 1,25-2,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25mm-2.0mm
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75 - 1.25mm
PCB Cutout Area
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25 - 2mm
PCB Cutout Area
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0 - 4.0mm
PCB Cutout Area
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 2,00-3,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0mm -3.0mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 1,25-2,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25mm-2.0mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, panel Thickness is 1,25-2,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25mm -2.0mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal,Panel Thickness is 0,75-1,25
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75mm-1.25mm
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 1,5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 2,00-3,00
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0mm-3.0mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 0,75-1,25
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75mm-1.25mm
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 2,5mm or 3,0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 1,5mm
PCB Cutout Area
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.5mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 1,0-3,0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 4.0mm-5.0mm
PCB Cutout Area
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 2,5mm&3,0mm
PCB Cutout Area
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.5mm or3.0mm
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 3,0-4,0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 4.0mm-5.0mm
PCB Cutout Area
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 4,0-5,0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 4.0mm-5.0mm
PCB Cutout Area
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 2,5mm or 3,0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 1,5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75 - 1.25mm
PCB Cutout Area
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 2.5mm
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
>NAME
>VALUE
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness4,0-5,0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 4.0mm-5.0mm
PCB Cutout Area
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25 - 2.0mm
PCB Cutout Area
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0 - 4.0mm
PCB Cutout Area
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 1,0-3,0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.0mm-3.0mm
PCB Cutout Area
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 0.75 - 1.25mm
PCB Cutout Area
<B>WS-RSTV</B><BR>Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
PCB Cutout Area
PANEL THICKNESS 1.5MM
>NAME
>VALUE
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 2.0 - 4.0mm
PCB Cutout Area
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
PCB Cutout Area
>NAME
>VALUE
The panel thickness 1.25 - 2.0mm
PCB Cutout Area
<B>WS-RSTV</B><BR>Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
>NAME
>VALUE
PCB Cutout Area
PANEL THICKNESS 2.5MM OR 3MM
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness3,0-4,0mm
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 0,75-1,25
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 2,00-3,00
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 1,25-2,00
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 2,5mm&3,0mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 1,5mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 2.5mm
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 1.5mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal,Panel Thickness is 0,75-1,25
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 1,25-2,00
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal,Panel Thickness is 2,00-3,00
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
<B>WS-RSTV</B><BR> Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 2,00-3,00
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 1,25-2,00
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, panel Thickness is 1,25-2,00
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal,Panel Thickness is 0,75-1,25
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 0,75-1,25
<B>WS-RSTV</B><BR> 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal, Panel Thickness is 2,00-3,00
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 1,5mm
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 2,5mm or 3,0mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 1,5mm
<b>WS-RSTV</b> <br>Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal (DPST),panel thickness is 2,5mm&3,0mm
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 1,0-3,0mm
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 4,0-5,0mm
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 3,0-4,0mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
<B>WS-RSTV</B><BR> Illuminated for 110 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 1.5mm
<B>WS-RSTV Illuminated panel Cut-out Ø 20.2 mm with 0.187’’ quick connect terminal Rocker switch
<br><br></b>Panel Thickness: 2.5mm
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 2,5mm or 3,0mm
<B>WS-RSTV</B><BR> Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST) ,panel thickness 1,5mm
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness4,0-5,0mm
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
<b>WS-RSTV</b><br> 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal,panel thickness 1,0-3,0mm
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 0.75-1.25mm
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 2.0-4.0mm
<B>WS-RSTV</B><BR>Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 1.5mm
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
</b><br><br>Panel Thickness: 1.25-2.0mm
<B>WS-RSTV</B><BR>Illuminated for 220 V(AC) for panel cut out Ø 20.2 mm, with 0.187’’ quick connect terminal Rocker switch ,panel thickness 2.5mm or 3.0mm
Ne
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
<br><br>
Material Properties
<br>
</b><br>Actuator Material PC with Silicone Rubber
<br>Actuator Flammability Rating UL94 V-2
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>
<br>
<b>Mechanical Properties
<br>
<br>
</b>Electrical Life 50000 Cycles
<br>Schematic DPST
<br>
<b><br>General Information
<br><br>
</b>Operating Temperature 0 °C up to +85 °C
<br>Ingress Protection Code IP65
<br>
<br><b>Packaging Properties
<br><br>
</b>
Packaging Tray
<br><br>
<b>Certification
</b>
<br>
<br>UL Approval E483308
<br>ENEC 15 Approval ENEC-04161
<br>CQC Approval CQC22002369672
<br>Glow Wire Approval GWEPT: 750
<br>
<a href="https://www.we-online.com/catalog/media/o778631v209%20Family-WS-RSTV-47102326215x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o778631v209%20Family-WS-RSTV-47102326215x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_IP65_30_2_X_22_2_MM_PANEL_CUT_OUT_WITH_0_25__QUICK_CONNECT_TERMINAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_IP65_30_2_X_22_2_MM_PANEL_CUT_OUT_WITH_0_25__QUICK_CONNECT_TERMINAL</a><p>
Created by Ella Wu 2024-02-21<br>
2024 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch 0.187" quick connect terminal (DPST)
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Amber Transparent; Green Transparent; Red Transparent
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code None
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CAIR/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
<b>WS-RSTV 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-0
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-0
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:8 A
<br>IR:8 A
<br>Inrush Current Motor Load:48 A
<br>Inrush Current Capacitive Load:128 A
<br>VR:250 V (AC)
<br>Contact Resistance:20 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:DPST; SPST
<br>
<br><b>Electrical Properties</b>
<br>IR 1:16 A
<BR>
<BR>
<br><b>General Information</b>
<br>Operating Temperature:0 up to +85 °C
<BR>
<BR>
<br><b>Material Properties</b>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_19_2X12_9/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_19_2X12_9</a><p>
Updated by Yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal
<br><br>
General Information
<br><br>
</b>Operating Temperature 0 up to +85 °C
<br>
<br>
<b>Electrical Properties
<br>
<br>
</b>IR 1 10 A
<br>
<br>
<b>Material Properties
<br>
<br>
</b>Actuator Material PA66
<br>
<br>
<b>Properties
<br>
<br>
</b>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Black
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Frame Color Black
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Copper Alloy
<br>Stationary Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>IR 4 A
<br>Inrush Current Motor Load 24 A
<br>VR 250 V (AC)
<br>IR 2 10 A
<br>VR 2 28 V (DC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>Schematic DPST
<br>
<BR>
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o158970v209%20RSTV-47101726814x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o158970v209%20RSTV-47101726814x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_20_2_MM_PANEL_CUT_OUT_23_5_mm/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_20_2_MM_PANEL_CUT_OUT_23_5_mm/</a><p>
Updated by Yingchun,Shan,2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch 0.187" quick connect terminal (DPST)
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Amber Transparent; Green Transparent; Red Transparent
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code None
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WE-CAIR/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
<b>WS-RSTV IP65 Ø 20.2 mm panel Cut-out with 0.187’’ quick connect terminal Rocker Switch
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC; PC with Silicone Rubber
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Black
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code IP65
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343295v209%20Family_WS-RSTV_471006268142.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343295v209%20Family_WS-RSTV_471006268142.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_IP65_20_2_PANEL_CUT_OUT_QUICK_CONNECT_ROCKER_SWITCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_IP65_20_2_PANEL_CUT_OUT_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
<b>WS-RSTV 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-0
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-0
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:8 A
<br>IR:8 A
<br>Inrush Current Motor Load:48 A
<br>Inrush Current Capacitive Load:128 A
<br>VR:250 V (AC)
<br>Contact Resistance:20 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:DPST; SPST
<br>
<br><b>Electrical Properties</b>
<br>IR 1:16 A
<BR>
<BR>
<br><b>General Information</b>
<br>Operating Temperature:0 up to +85 °C
<BR>
<BR>
<br><b>Material Properties</b>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_19_2X12_9/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_19_2X12_9</a><p>
Updated by Yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch 0.187" quick connect terminal (DPST)
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Amber Transparent; Green Transparent; Red Transparent
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code None
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
<b>WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
<br><br>
Material Properties
<br>
</b><br>Actuator Material PC with Silicone Rubber
<br>Actuator Flammability Rating UL94 V-2
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>
<br>
<b>Mechanical Properties
<br>
<br>
</b>Electrical Life 50000 Cycles
<br>Schematic DPST
<br>
<b><br>General Information
<br><br>
</b>Operating Temperature 0 °C up to +85 °C
<br>Ingress Protection Code IP65
<br>
<br><b>Packaging Properties
<br><br>
</b>
Packaging Tray
<br><br>
<b>Certification
</b>
<br>
<br>UL Approval E483308
<br>ENEC 15 Approval ENEC-04161
<br>CQC Approval CQC22002369672
<br>Glow Wire Approval GWEPT: 750
<br>
<a href="https://www.we-online.com/catalog/media/o778631v209%20Family-WS-RSTV-47102326215x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o778631v209%20Family-WS-RSTV-47102326215x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_IP65_30_2_X_22_2_MM_PANEL_CUT_OUT_WITH_0_25__QUICK_CONNECT_TERMINAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_IP65_30_2_X_22_2_MM_PANEL_CUT_OUT_WITH_0_25__QUICK_CONNECT_TERMINAL</a><p>
Created by Ella Wu 2024-02-21<br>
2024 (C) Wurth Elektronik
<b>WS-RSTV 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-0
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-0
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:8 A
<br>IR:8 A
<br>Inrush Current Motor Load:48 A
<br>Inrush Current Capacitive Load:128 A
<br>VR:250 V (AC)
<br>Contact Resistance:20 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:DPST; SPST
<br>
<br><b>Electrical Properties</b>
<br>IR 1:16 A
<BR>
<BR>
<br><b>General Information</b>
<br>Operating Temperature:0 up to +85 °C
<BR>
<BR>
<br><b>Material Properties</b>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_19_2X12_9/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_19_2X12_9</a><p>
Updated by Yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV 19.2 x 12.9 mm Panel Cut-Out Rocker Switch with 0.187” quick connect terminal
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-0
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-0
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:8 A
<br>IR:8 A
<br>Inrush Current Motor Load:48 A
<br>Inrush Current Capacitive Load:128 A
<br>VR:250 V (AC)
<br>Contact Resistance:20 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:DPST; SPST
<br>
<br><b>Electrical Properties</b><br>
<br>IR 1:16 A
<BR>
<br><b>General Information</b><br>
<br>Operating Temperature:0 up to +85 °C
<BR>
<br><b>Material Properties</b><br>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o144830v209%20Family_WS-RSTV_471001264143_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_19_2X12_9/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_19_2X12_9</a><p>
Created by Ella 2023-01-03<br>
2023(C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST)
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-2
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-2
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Spring Holder Material:Copper Alloy
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:4 A
<br>Inrush Current Motor Load:24 A
<br>VR:250 V (AC)
<br>IR 2:20 A
<br>VR 2:14 V (DC)
<br>IR 3:10 A
<br>VR 3:28 V (DC)
<br>Contact Resistance:50 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:SPST
<br>
<br><b>Electrical Properties</b>
<br>IR 1:10A
<BR>
<BR>
<br><b>General Information</b>
<br>Operating Temperature:0 up to +85 °C
<BR>
<BR>
<br><b>Material Properties</b>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o93602v209%20WS-RSTV_471002xxxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o93602v209%20WS-RSTV_471002xxxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_20_2/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_20_2</a><p>
Updated by Yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch 0.187" quick connect terminal (DPST)
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Amber Transparent; Green Transparent; Red Transparent
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code None
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-out Rocker Switch 0.187" quick connect terminal
<br><br>
General Information
<br><br>
</b>Operating Temperature 0 up to +85 °C
<br>
<br>
<b>Electrical Properties
<br>
<br>
</b>IR 1 10 A
<br>
<br>
<b>Material Properties
<br>
<br>
</b>Actuator Material PA66
<br>
<br>
<b>Properties
<br>
<br>
</b>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Black
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Frame Color Black
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Copper Alloy
<br>Stationary Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>IR 4 A
<br>Inrush Current Motor Load 24 A
<br>VR 250 V (AC)
<br>IR 2 10 A
<br>VR 2 28 V (DC)
<br>Contact Resistance 50 mΩ
<br>RISO 100 MΩ
<br>Schematic DPST
<br>
<BR>
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o158970v209%20RSTV-47101726814x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o158970v209%20RSTV-47101726814x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_20_2_MM_PANEL_CUT_OUT_23_5_mm/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_20_2_MM_PANEL_CUT_OUT_23_5_mm</a><p>
Updated by Yingchun,Shan,2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-2
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-2
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Spring Holder Material:Copper Alloy
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:4 A
<br>Inrush Current Motor Load:24 A
<br>VR:250 V (AC)
<br>IR 2:16 A
<br>VR 2:12 V (DC)
<br>IR 3:10 A
<br>VR 3:28 V (DC)
<br>Contact Resistance:50 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:SPST
<br>
<br><b>Electrical Properties</b>
<br>IR 1:16 A
<BR>
<BR>
<br><b>General Information</b>
<br>Operating Temperature:0 up to +85 °C
<BR>
<BR>
<br><b>Material Properties</b>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o135262v209%20Family_WS-RSTV_471005XXXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o135262v209%20Family_WS-RSTV_471005XXXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_27_6_x_13_8/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_27_6_x_13_8</a><p>
Updated by Yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch 0.187" quick connect terminal (DPST)
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Amber Transparent; Green Transparent; Red Transparent
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code None
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch with 0.187" quick connect terminal (SPST)
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-2
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-2
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Spring Holder Material:Copper Alloy
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:4 A
<br>Inrush Current Motor Load:24 A
<br>VR:250 V (AC)
<br>IR 2:20 A
<br>VR 2:14 V (DC)
<br>IR 3:10 A
<br>VR 3:28 V (DC)
<br>Contact Resistance:50 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:SPST
<br>
<br><b>Electrical Properties</b>
<br>IR 1:10A
<BR>
<BR>
<br><b>General Information</b>
<br>Operating Temperature:0 up to +85 °C
<BR>
<BR>
<br><b>Material Properties</b>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o93602v209%20WS-RSTV_471002xxxxxx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o93602v209%20WS-RSTV_471002xxxxxx.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_20_2/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_20_2</a><p>
Updated by Yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV IP65 Ø 20.2 mm panel Cut-out with 0.187’’ quick connect terminal Rocker Switch
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC; PC with Silicone Rubber
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Black
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code IP65
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343295v209%20Family_WS-RSTV_471006268142.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343295v209%20Family_WS-RSTV_471006268142.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_IP65_20_2_PANEL_CUT_OUT_QUICK_CONNECT_ROCKER_SWITCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_IP65_20_2_PANEL_CUT_OUT_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
<b>WS-RSTV 27.6 x 13.8 mm Panel Cut-Out Rocker Switch with 0.25'' quick connect terminal
<br>
<br>PROPERTIES:</b>
<br>
<br>Actuator Flammability Rating:UL94 V-2
<br>Actuator Color:Black
<br>Frame Material:PA66
<br>Frame Flammability Rating:UL94 V-2
<br>Frame Color:Black
<br>Spring Material:Carbon Steel
<br>Spring Holder Material:Copper Alloy
<br>Moveable Contactor Plating:Silver
<br>Moveable Contact Material:Copper Alloy
<br>Moveable Contact Plating:Silver
<br>Stationary Contact:Copper Alloy
<br>Stationary Contact Plating:Silver
<br>Terminal Material:Copper Alloy
<br>Terminal Plating:Silver
<br>IR:4 A
<br>Inrush Current Motor Load:24 A
<br>VR:250 V (AC)
<br>IR 2:16 A
<br>VR 2:12 V (DC)
<br>IR 3:10 A
<br>VR 3:28 V (DC)
<br>Contact Resistance:50 mΩ
<br>RISO:100 MΩ
<br>Dielectric strength Pin to Pin:1500 V (AC)
<br>Dielectric strength Pin to Case:3000 V (AC)
<br>Schematic:SPST
<br>
<br><b>Electrical Properties</b>
<br>IR 1:16 A
<BR>
<BR>
<br><b>General Information</b>
<br>Operating Temperature:0 up to +85 °C
<BR>
<BR>
<br><b>Material Properties</b>
<br>Actuator Material:PA66
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o135262v209%20Family_WS-RSTV_471005XXXXXX.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o135262v209%20Family_WS-RSTV_471005XXXXXX.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/RSTV_27_6_x_13_8/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/RSTV_27_6_x_13_8</a><p>
Updated by Yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
<br><br>
Material Properties
<br>
</b><br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-2
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>
<br>
<b>Mechanical Properties
<br>
<br>
</b>Electrical Life 50000 Cycles
<br>Schematic DPST
<br>
<b><br>General Information
<br><br>
</b>Operating Temperature 0 up to +85 °C
<br>
<br><b>Packaging Properties
<br><br>
</b>
Packaging Tray
<br><br>
<b>Certification
</b>
<br>
<br>UL Approval E483308
<br>ENEC 15 Approval ENEC-04161
<br>Glow Wire Approval GWEPT: 750
<br>
<a href="https://www.we-online.com/catalog/media/o715125v209%20family-we-rstv-471018264152.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o715125v209%20family-we-rstv-471018264152.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS-RSTV_302_222_CUT_OUT_QUICK_CONNECT_TERMINAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS-RSTV_302_222_CUT_OUT_QUICK_CONNECT_TERMINAL</a><p>
Created by Ella Wu 2022-11-15<br>
2022 (C) Wurth Elektronik
<b>WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
<br><br>
Material Properties
<br>
</b><br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-2
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>
<br>
<b>Mechanical Properties
<br>
<br>
</b>Electrical Life 50000 Cycles
<br>Schematic DPST
<br>
<b><br>General Information
<br><br>
</b>Operating Temperature 0 up to +85 °C
<br>
<br><b>Packaging Properties
<br><br>
</b>
Packaging Tray
<br><br>
<b>Certification
</b>
<br>
<br>UL Approval E483308
<br>ENEC 15 Approval ENEC-04161
<br>Glow Wire Approval GWEPT: 750
<br>
<a href="https://www.we-online.com/catalog/media/o715125v209%20family-we-rstv-471018264152.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o715125v209%20family-we-rstv-471018264152.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS-RSTV_302_222_CUT_OUT_QUICK_CONNECT_TERMINAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS-RSTV_302_222_CUT_OUT_QUICK_CONNECT_TERMINAL</a><p>
Created by Ella Wu 2022-11-15<br>
2022 (C) Wurth Elektronik
<b>WS-RSTV Ø 20.2 mm Panel Cut-Out Rocker Switch 0.187" quick connect terminal (DPST)
<br>
<br>Material Properties</b>
<br>
<br>Actuator Material PC
<br>Actuator Flammability Rating UL94 V-2
<br>Actuator Color Amber Transparent; Green Transparent; Red Transparent
<br>Frame Material PA66
<br>Frame Flammability Rating UL94 V-2
<br>Spring Material Carbon Steel
<br>Spring Holder Material Copper Alloy
<br>Moveable Contactor Material Copper Alloy
<br>Moveable Contactor Plating Silver
<br>Moveable Contact Material Copper Alloy
<br>Moveable Contact Plating Silver
<br>Stationary Contact Material Copper Alloy
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>Frame Color Black
<br>
<br><b>Electrical Properties</b><BR>
<br>RISO 100 MΩ
<BR>
<BR>
<B>Electrical Life 10000 Cycles </B>
<BR><BR>Schematic SPST
<BR>
<br><b>General Information</b>
<br><BR>Operating Temperature 0 up to +85 °C
<BR>Ingress Protection Code None
<BR>
<br><b>Packaging Properties</b><BR>
<br>Packaging Tray
<BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o343294v209%20Family_WS-RSTV_471NS0x268540.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS_RSTV_ILLUMINATED_PANEL_CUT_OUT_20_2_WITH_QUICK_CONNECT_ROCKER_SWITCH</a><p>
Created by Ella Wu, 2021-11-01<br>
2021 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.