<BR>Wurth Elektronik - Switches - Push Button Switch - WS-PBTU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-11-15<br>
<HR>
Copyright: Würth Elektronik
7
<b>WS-PBTU</b><br>Push Button Switch,Right angle type, THT version
>NAME
>VALUE
>NAME
>VALUE
<b>WS-PBTU</b><br>Push Button Switch,Right angle type, THT version
WS-PBXU
>NAME
>VALUE
com
WS-PBXU
>NAME
>VALUE
com
<b>WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm
<br>
<br><b>Mechanical Properties
<BR>
<br></b></b> Operation Force:250 g
<BR> Electrical Life:30000 Cycles
<BR> Total travel (Value):1.1 mm
<BR> Switching Function:On-On
<BR>
<br><b>Properties
<BR>
<br></b></b> Cover Material:PA66
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Contact Material:Coppper Alloy
<BR>Contact Plating:Silver
<BR>Terminal Material:Coppper Alloy
<BR>Terminal Plating:Gold
<BR>Spring Material:Steel
<BR>Schematic:SPDT
<BR>IR 1:400 mA
<BR>Contact Resistance:50 mΩ
<BR>RISO:500 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Operation Force:250 g
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tray<BR>
<BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61138v209%20Family_WS-PBTU_465031772505_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61138v209%20Family_WS-PBTU_465031772505_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/PBTU_9_8X18_5_THT_RIGHT_ANGLE/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/PBTU_9_8X18_5_THT_RIGHT_ANGLE/</a><p>
Updated by yingchun,Shan, 2020-02-26<br>
2020 (C) Wurth Elektronik
<b>WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm
<br>
<br>
<br>Material Properties</b><br>
<br>Cover Material PA66
<br>Cover Flammability Rating UL94 V-0
<br>Actuator Material POM
<br>Actuator Flammability Rating UL94 HB
<br>Spring Material Carbon Steel
<br>Contact Material Copper Alloy
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<BR>
<br><b>General Information
<br></b></b>
<BR>Operating Temperature -40 up to +85 °C
<BR><br>
<b>Electrical Properties</b><br>
<BR>PRated 0.4 V*A
<BR>Contact Resistance Initial 50 mΩ
<BR>RISO 500 MΩ
<BR>Withstanding Voltage 500 V (AC)<br>
<b><br>Mechanical Properties</b><br>
<br>Operation Force (Value) 250 g
<br>Electrical Life 30000 Cycles
<br>Total travel 1.1 mm
<br><br>
<br><a href="https://www.we-online.com/catalog/media/o61138v209%20Family_WS-PBTU_465031772505_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61138v209%20Family_WS-PBTU_465031772505_4C.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS-PBTU_THT_PUSH_BUTTON_RIGHT_ANGLED/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/WS-PBTU_THT_PUSH_BUTTON_RIGHT_ANGLED</a><p>
Updated by Ella Wu, 2022-11-15<br>
2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.