<BR>Wurth Elektronik - Switches - Detector Switches - WS-DESU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-25<br>
<HR>
Copyright: Würth Elektronik
<B>WS-DESU</B><BR> SMT Detector Switch Side Push 5.7 x 4.0 mm
>NAME
>VALUE
PCB EDGE
<B>WS-DESU</B><BR> SMT Detector Switch Side Push 5.7 x 4.0 mm
>NAME
>VALUE
PCB EDGE
<B>WS-DESU</B><BR> SMT Detector Switch Side Push 5.7 x 4.0 mm
<B>WS-DESU</B><BR> SMT Detector Switch Side Push 5.7 x 4.0 mm
WS-DESU2
>NAME
>VALUE
>NAME
>VALUE
<b>WS-DESU WS-DESU SMT Detector Switch Side Push 5.7 x 4.0 mm
</b><br>
<b>MATERIAL PROPERTIES:</b><br>
<br> Cover Material Stainless Steel <br> <br>
<b>Properties</b><br>
<br> Actuator Material PA46
<br> Actuator Flammability Rating UL94 HB
<br> Actuator Color Black
<br> Frame Material LCP
<br> Frame Flammability Rating UL94 V-0
<br> Frame Color Black; White
<br> Spring Material Stainless Steel
<br> Moveable Contact Material Copper Alloy
<br> Moveable Contact Plating Silver
<br> Terminal Material Copper Alloy
<br> Terminal Plating Silver
<br> VR:12 V (DC)
<br>Contact Resistance Initial:500 mΩ
<br>Contact Resistance After Life Test:3 Ω
<br>RISO:100 MΩ
<br>Withstanding Voltage:250 V (AC)
<br>Operation Force:100 g
<br>Schematic:SPST-NC; SPST-NO
<br>
<br>
<b>Mechanical Properties:</b><br>
<br>Electrical Life: 100000 Cycles
<br>
<br>
<b>ELECTRICAL PROPERTIES:</b><br>
<br>IR:100 mA
<br>
<br>
<b>GENERAL INFORMATION:</b><br>
<br>
<br>Operating Temperature -40 °C up to +85 °C
<br>
<b>PACKAGING PROPERTIES:</b><br>
<br>
<br>Packaging Tape and Reel
<br>
<br><a href="https://www.we-online.com/catalog/media/o107355v209%20Family_WS-DESU_4610x1442105.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o107355v209%20Family_WS-DESU_4610x1442105.jpg" width="320"></a><p>
<br>
Details see: <a href="https://www.we-online.com/catalog/en/DESU_5_7X4_0_SMD_DETECTOR_SWITCH/">https://www.weonline.com/catalog/en/DESU_5_7X4_0_SMD_DETECTOR_SWITCH/</a><p>
<br>
<br>Updated By Yingchun,Shan,2020-02-25
<br>2020(C) Wurth Elektronik
<b>WS-DESU WS-DESU SMT Detector Switch Side Push 5.7 x 4.0 mm
</b><br>
<b>MATERIAL PROPERTIES:</b><br>
<br> Cover Material Stainless Steel <br> <br>
<b>Properties</b><br>
<br> Actuator Material PA46
<br> Actuator Flammability Rating UL94 HB
<br> Actuator Color Black
<br> Frame Material LCP
<br> Frame Flammability Rating UL94 V-0
<br> Frame Color Black; White
<br> Spring Material Stainless Steel
<br> Moveable Contact Material Copper Alloy
<br> Moveable Contact Plating Silver
<br> Terminal Material Copper Alloy
<br> Terminal Plating Silver
<br> VR:12 V (DC)
<br>Contact Resistance Initial:500 mΩ
<br>Contact Resistance After Life Test:3 Ω
<br>RISO:100 MΩ
<br>Withstanding Voltage:250 V (AC)
<br>Operation Force:100 g
<br>Schematic:SPST-NC; SPST-NO
<br>
<br>
<b>Mechanical Properties:</b><br>
<br>Electrical Life: 100000 Cycles
<br>
<br>
<b>ELECTRICAL PROPERTIES:</b><br>
<br>IR:100 mA
<br>
<br>
<b>GENERAL INFORMATION:</b><br>
<br>
<br>Operating Temperature -40 °C up to +85 °C
<br>
<b>PACKAGING PROPERTIES:</b><br>
<br>
<br>Packaging Tape and Reel
<br>
<br><a href="https://www.we-online.com/catalog/media/o107355v209%20Family_WS-DESU_4610x1442105.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o107355v209%20Family_WS-DESU_4610x1442105.jpg" width="320"></a><p>
<br>
Details see: <a href="https://www.we-online.com/catalog/en/DESU_5_7X4_0_SMD_DETECTOR_SWITCH/">https://www.weonline.com/catalog/en/DESU_5_7X4_0_SMD_DETECTOR_SWITCH/</a><p>
<br>
<br>Updated By Yingchun,Shan,2020-02-25
<br>2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.