<BR>Wurth Elektronik - Electromechanical Components - Switches - Slide Switches - WS-SLSV<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-02-02<br>
<HR>
Copyright: Würth Elektronik
<b>WS-SLSV SMT Mini Slide Switch Same Side Connection, 9.0 x 3.5 mm
>NAME
>VALUE
<b>WS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm
>NAME
>VALUE
<b>WS-SLSV SMT Mini Slide Switch Same Side Connection, 9.0 x 3.5 mm
>NAME
>VALUE
<b>WS-SLSV SMT Mini Slide Switch Same Side Connection, 9.0 x 3.5 mm
<b>WS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm
<b>WS-SLSV SMT Mini Slide Switch Same Side Connection, 9.0 x 3.5 mm
>NAME
>VALUE
com
>VALUE
>NAME
com
>NAME
>VALUE
com
<b>WS-SLSV SMT Mini Slide Switch Same Side Connection, 9.0 x 3.5 mm </B><BR><BR>
<B>Material Properties</B>
<BR>
<BR>Frame Material LCP
<BR>Frame Flammability Rating UL94 V-0
<BR>Frame Color Black
<BR>Actuator Material PA46; PA9T
<BR>Actuator Flammability Rating UL94 HB
<BR>Actuator Color Black
<BR>Contact Material Copper Alloy
<BR>Contact Plating Silver
<BR>Terminal Material Copper Alloy
<BR>Terminal Plating Silver
<BR>
<BR>
<B>General Information</B>
<BR>
<BR>Operating Temperature -40 °C up to +85 °C
<BR>
<BR>
<B>Electrical Properties</B>
<BR>
<BR>IR 300 mA
<BR>VR 6 V (DC)
<BR>Contact Resistance Initial 70 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 250 V (AC)
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>
<BR>Electrical Life 20000 Steps
<BR>Connection Type Same Side Connection
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o770209v209%20Family-WS-SLSV-45x406020024.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o770209v209%20Family-WS-SLSV-45x406020024.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/SLIDE_SWITCHES_WS-SLSV/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/SLIDE_SWITCHES_WS-SLSV</a><p>
Created by Ella 2024-02-02<br>
2022(C) Würth Elektronik
<b>WS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm </B><BR><BR>
<B>Material Properties</B>
<BR>
<BR>Frame Material PA6T
<BR>Frame Flammability Rating UL94 V-0
<BR>Frame Color Black
<BR>Actuator Material LCP
<BR>Actuator Flammability Rating UL94 V-0
<BR>Actuator Color Black
<BR>Contact Material Copper Alloy
<BR>Contact Plating Silver
<BR>Terminal Material Copper Alloy
<BR>Terminal Plating Silver
<BR>
<BR>
<B>General Information</B>
<BR>
<BR>Operating Temperature -40 °C up to +85 °C
<BR>
<BR>
<B>Electrical Properties</B>
<BR>
<BR>IR 300 mA
<BR>VR 6 V (DC)
<BR>Contact Resistance Initial 50 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 500 V (AC)
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>
<BR>Electrical Life 20000 Steps
<BR>Connection Type Same Side Connection
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o64640v209%20multi-WS-SLSV-452403012014.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o64640v209%20multi-WS-SLSV-452403012014.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/SLSV_7_65X_5_5_SMD_VERTICAL/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/SLSV_7_65X_5_5_SMD_VERTICAL</a><p>
Updated by yingchun,Shan 2020-02-25<br>
2020(C) Würth Elektronik
<b>WS-SLSV SMT Mini Slide Switch Same Side Connection, 9.0 x 3.5 mm </B><BR><BR>
<B>Material Properties</B>
<BR>
<BR>Frame Material LCP
<BR>Frame Flammability Rating UL94 V-0
<BR>Frame Color Black
<BR>Actuator Material PA46; PA9T
<BR>Actuator Flammability Rating UL94 HB
<BR>Actuator Color Black
<BR>Contact Material Copper Alloy
<BR>Contact Plating Silver
<BR>Terminal Material Copper Alloy
<BR>Terminal Plating Silver
<BR>
<BR>
<B>General Information</B>
<BR>
<BR>Operating Temperature -40 °C up to +85 °C
<BR>
<BR>
<B>Electrical Properties</B>
<BR>
<BR>IR 300 mA
<BR>VR 6 V (DC)
<BR>Contact Resistance Initial 70 mΩ
<BR>RISO 100 MΩ
<BR>Withstanding Voltage 250 V (AC)
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>
<BR>Electrical Life 20000 Steps
<BR>Connection Type Same Side Connection
<BR>
<BR>
<br><a href="https://www.we-online.com/components/media/o770209v209%20Family-WS-SLSV-45x406020024.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o770209v209%20Family-WS-SLSV-45x406020024.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/SLIDE_SWITCHES_WS-SLSV/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/en/components/products/SLIDE_SWITCHES_WS-SLSV</a><p>
Created by Ella 2024-02-02<br>
2022(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.