<BR>Wurth Elektronik - Switches - Slide Switches - WS-SLTU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-25<br>
<HR>
Copyright: Würth Elektronik
<B>WS-SLTU</B><BR> THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm
>NAME
>VALUE
PCB Edge
Switch Edge
<B>WS-SLTU</B><BR> THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm
WS-SLTX
>NAME
>VALUE
com
<b>WS-SLTU THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Red
<BR>Frame Material:PA66
<BR>Frame Flammability Rating:UL94 V-0
<BR>Frame Color:Blue
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>VR:12 V (DC)
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:30 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:10000 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Switching Function:On-On
<BR>Qty.:200
<BR>
<B>Electrical Properties</B>
<BR>IR:500 mA
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:800 g
<BR>
<B>Packaging Properties</B>
<BR>Packaging :Bulk
<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o61143v209%20Family_WS-SLTU_THT_Mini_Slide_Switch_450302014072.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61143v209%20Family_WS-SLTU_THT_Mini_Slide_Switch_450302014072.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/SLTU_10X2_5_THT_RIGHT_ANGLED/">https://www.we-online.com/catalog/en/SLTU_10X2_5_THT_RIGHT_ANGLED/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.