<BR>Wurth Elektronik - Switches - IIIuminated Switches - WS-TASL<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-25<br>
<HR>
Copyright: Würth Elektronik
7
<B>WS-TASL</B><BR> SMT Illuminated Tact Switch 6.8 x 4.5 mm
>NAME
>VALUE
<B>WS-TASL</B><BR> SMT Illuminated Tact Switch 6.8 x 4.5 mm
WS-TASL1
>NAME
>VALUE
<b>WS-TASL SMT Illuminated Tact Switch 6.8 x 4.5 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Base Material:LCP
Base Flammability Rating:UL94 V-0
Actuator Material:LCP
Actuator Flammability Rating:UL94 V-0
Contact Material:Stainless Steel
Contact Plating:Silver
Terminal Plating:Silver
Contact Resistance:100 mΩ
RISO:100 MΩ
Withstanding Voltage:250 V (AC)
Qty.:3000
Emitting Color:Blue & Blue; Bright Green & Bright Green; Bright Green & Red; Red & Red; Yellow & Yellow
<BR>
<BR>
<B>Material Properties</B>
<BR>Cover Material:LCP
<BR>
<BR>
<B>Electrical Properties</B>
<BR>IR 1:50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :Reel in ESD Bag
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/">https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TASL SMT Illuminated Tact Switch 6.8 x 4.5 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Base Material:LCP
Base Flammability Rating:UL94 V-0
Actuator Material:LCP
Actuator Flammability Rating:UL94 V-0
Contact Material:Stainless Steel
Contact Plating:Silver
Terminal Plating:Silver
Contact Resistance:100 mΩ
RISO:100 MΩ
Withstanding Voltage:250 V (AC)
Qty.:3000
Emitting Color:Blue & Blue; Bright Green & Bright Green; Bright Green & Red; Red & Red; Yellow & Yellow
<BR>
<BR>
<B>Material Properties</B>
<BR>Cover Material:LCP
<BR>
<BR>
<B>Electrical Properties</B>
<BR>IR 1:50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :Reel in ESD Bag
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/">https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TASL SMT Illuminated Tact Switch 6.8 x 4.5 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Base Material:LCP
Base Flammability Rating:UL94 V-0
Actuator Material:LCP
Actuator Flammability Rating:UL94 V-0
Contact Material:Stainless Steel
Contact Plating:Silver
Terminal Plating:Silver
Contact Resistance:100 mΩ
RISO:100 MΩ
Withstanding Voltage:250 V (AC)
Qty.:3000
Emitting Color:Blue & Blue; Bright Green & Bright Green; Bright Green & Red; Red & Red; Yellow & Yellow
<BR>
<BR>
<B>Material Properties</B>
<BR>Cover Material:LCP
<BR>
<BR>
<B>Electrical Properties</B>
<BR>IR 1:50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :Reel in ESD Bag
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/">https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TASL SMT Illuminated Tact Switch 6.8 x 4.5 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Base Material:LCP
Base Flammability Rating:UL94 V-0
Actuator Material:LCP
Actuator Flammability Rating:UL94 V-0
Contact Material:Stainless Steel
Contact Plating:Silver
Terminal Plating:Silver
Contact Resistance:100 mΩ
RISO:100 MΩ
Withstanding Voltage:250 V (AC)
Qty.:3000
Emitting Color:Blue & Blue; Bright Green & Bright Green; Bright Green & Red; Red & Red; Yellow & Yellow
<BR>
<BR>
<B>Material Properties</B>
<BR>Cover Material:LCP
<BR>
<BR>
<B>Electrical Properties</B>
<BR>IR 1:50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :Reel in ESD Bag
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/">https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TASL SMT Illuminated Tact Switch 6.8 x 4.5 mm</B><BR><BR>
<B>Properties</B><BR>
<BR>Base Material:LCP
Base Flammability Rating:UL94 V-0
Actuator Material:LCP
Actuator Flammability Rating:UL94 V-0
Contact Material:Stainless Steel
Contact Plating:Silver
Terminal Plating:Silver
Contact Resistance:100 mΩ
RISO:100 MΩ
Withstanding Voltage:250 V (AC)
Qty.:3000
Emitting Color:Blue & Blue; Bright Green & Bright Green; Bright Green & Red; Red & Red; Yellow & Yellow
<BR>
<BR>
<B>Material Properties</B>
<BR>Cover Material:LCP
<BR>
<BR>
<B>Electrical Properties</B>
<BR>IR 1:50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :Reel in ESD Bag
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61149v209%20Family_WS_TLS_Illuminated_444xx21025816_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/">https://www.we-online.com/catalog/en/TASL_6_8X4_5_SMD/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.