<BR>Wurth Elektronik - Switches - IIIuminated Switches - THT IIIuminated Tact Switch - WS-TATL<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-25<br>
<HR>
Copyright: Würth Elektronik
7
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
>NAME
>VALUE
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
>NAME
>VALUE
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
>NAME
>VALUE
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
>NAME
>VALUE
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
>NAME
>VALUE
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
<B>WS-TATL</B> <BR>Illuminated THT Tact Switch 12 x 12 mm
WS-TATL
>NAME
>VALUE
WS-TATL
>NAME
>VALUE
<b>WS-TATL Illuminated THT Tact Switch 12 x 12 mm </B><BR><BR>
<B>Properties</B><BR>
<BR>Diffuser Plate Flammability Rating:UL94 HB
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:White
<BR>Frame Material:PA66
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>LED Terminal:Copper Alloy
<BR>LED Terminal Plating:Tin
<BR>Qty.:150
<BR>Emitting Color:Blue; Bright Green & Red; Green; Red; Yellow
<BR>Lens Type:Waterclear
<BR>
<BR>
<B>Material Properties</B>
<BR>Diffuser Platel:PC
<BR>
<BR>
<B>Electrical Properties</B>
<BR>Rated Current :12 V (DC); 50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :ESD Tray
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATL_12X12_THT/">https://www.we-online.com/catalog/en/TATL_12X12_THT/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TATL Illuminated THT Tact Switch 12 x 12 mm </B><BR><BR>
<B>Properties</B><BR>
<BR>Diffuser Plate Flammability Rating:UL94 HB
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:White
<BR>Frame Material:PA66
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>LED Terminal:Copper Alloy
<BR>LED Terminal Plating:Tin
<BR>Qty.:150
<BR>Emitting Color:Blue; Bright Green & Red; Green; Red; Yellow
<BR>Lens Type:Waterclear
<BR>
<BR>
<B>Material Properties</B>
<BR>Diffuser Platel:PC
<BR>
<BR>
<B>Electrical Properties</B>
<BR>Rated Current :12 V (DC); 50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :ESD Tray
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATL_12X12_THT/">https://www.we-online.com/catalog/en/TATL_12X12_THT/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TATL Illuminated THT Tact Switch 12 x 12 mm </B><BR><BR>
<B>Properties</B><BR>
<BR>Diffuser Plate Flammability Rating:UL94 HB
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:White
<BR>Frame Material:PA66
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>LED Terminal:Copper Alloy
<BR>LED Terminal Plating:Tin
<BR>Qty.:150
<BR>Emitting Color:Blue; Bright Green & Red; Green; Red; Yellow
<BR>Lens Type:Waterclear
<BR>
<BR>
<B>Material Properties</B>
<BR>Diffuser Platel:PC
<BR>
<BR>
<B>Electrical Properties</B>
<BR>Rated Current :12 V (DC); 50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :ESD Tray
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATL_12X12_THT/">https://www.we-online.com/catalog/en/TATL_12X12_THT/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TATL Illuminated THT Tact Switch 12 x 12 mm </B><BR><BR>
<B>Properties</B><BR>
<BR>Diffuser Plate Flammability Rating:UL94 HB
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:White
<BR>Frame Material:PA66
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>LED Terminal:Copper Alloy
<BR>LED Terminal Plating:Tin
<BR>Qty.:150
<BR>Emitting Color:Blue; Bright Green & Red; Green; Red; Yellow
<BR>Lens Type:Waterclear
<BR>
<BR>
<B>Material Properties</B>
<BR>Diffuser Platel:PC
<BR>
<BR>
<B>Electrical Properties</B>
<BR>Rated Current :12 V (DC); 50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :ESD Tray
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATL_12X12_THT/">https://www.we-online.com/catalog/en/TATL_12X12_THT/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
<b>WS-TATL Illuminated THT Tact Switch 12 x 12 mm </B><BR><BR>
<B>Properties</B><BR>
<BR>Diffuser Plate Flammability Rating:UL94 HB
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:White
<BR>Frame Material:PA66
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>LED Terminal:Copper Alloy
<BR>LED Terminal Plating:Tin
<BR>Qty.:150
<BR>Emitting Color:Blue; Bright Green & Red; Green; Red; Yellow
<BR>Lens Type:Waterclear
<BR>
<BR>
<B>Material Properties</B>
<BR>Diffuser Platel:PC
<BR>
<BR>
<B>Electrical Properties</B>
<BR>Rated Current :12 V (DC); 50 mA
<BR>
<BR>
<B>Mechanical Properties</B>
<BR>Operation Force:160 g
<BR>
<BR>
<B>General Information</B>
<BR>Operating Temperature:-40 up to +85 °C
<BR>
<BR>
<B>Packaging Properties</B>
<BR>Packaging :ESD Tray
<BR><BR>
<BR>
<br><a href="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61151v209%20Family_WS_TLT_Illuminated_440xx67082622_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATL_12X12_THT/">https://www.we-online.com/catalog/en/TATL_12X12_THT/</a><p>
<br>Updated by yingchun,Shan;2020-02-25
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.