<BR>Wurth Elektronik - Switches - Tact Switches - WS-TASU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-01-25<br>
<HR>
Copyright: Würth Elektronik
<B>WS-TASU</B><BR> SMT Tact Switch 3.5x2.9 mm side push,4Pins
>NAME
>VALUE
<b>WS-TASU</b><br>3.5x4.7 mm side push J-Bend SMD Tact Switch, 4 pins
>NAME
>VALUE
PCB EDGE
SWITCH EDGE
<b>WS-TASU</b><br>3.5x4.7 mm side push J-Bend SMD Tact Switch with boss design, 4 pins
>NAME
>VALUE
PCB EDGE
SWITCH EDGE
<b>WS-TASU</b><br> SMT Tact Switch 6.2x3.0 mm side push,6.2x3.0x3.5mm
Board Cutout
>NAME
>VALUE
Board Cutout
<b>WS-TASU</b><br>3.5x4.7 mm side push SMD Tact Switch with boss design, 4 pins
>VALUE
PCB EDGE
SWITCH EDGE
>NAME
<b>WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push
<br><br></b> 4.5 x 3.4 x 3.3mm
>NAME
>VALUE
Prohibitted area for
Circuit Pattern Foil
<b>WS-TASU</b><br>3.5x4.7 mm side push SMD Tact Switch, 4 pins
>NAME
>VALUE
PCB EDGE
SWITCH EDGE
<B>WS-TASU</B><BR> SMT Tact Switch 3.5x2.9 mm side push,4Pins
<b>WS-TASU</b><br>3.5x4.7 mm side push J-Bend SMD Tact Switch with boss design, 4 pins
<b>WS-TASU</b><br>3.5x4.7 mm side push J-Bend SMD Tact Switch, 4 pins
<b>WS-TASU</b><br> SMT Tact Switch 6.2x3.0 mm side push,6.2x3.0x3.5mm
<b>WS-TASU</b><br>3.5x4.7 mm side push SMD Tact Switch with boss design, 4 pins
<b>WS-TASU</b><br>3.5x4.7 mm side push SMD Tact Switch, 4 pins
<b>WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push
<br><br></b> 4.5 x 3.4 x 3.3mm
WS-TASU,4Pins
>NAME
>VALUE
WS-TASU,4Pins
>NAME
>VALUE
WS-TASX_2P
>NAME
>VALUE
<b>WS-TASU SMT Tact Switch 3.5x2.9 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color:White22222
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:Black;
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3500
<br>
<br>
<b>Mechanical Properties
<br><br>
</b>Stroke:0.2mm
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64622v209%20Family_WS-TASU_434331013822_c.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64622v209%20Family_WS-TASU_434331013822_c.jpg" width="320"></a><p>
Details see: Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X2_9_SMD_SIDE_PUSH/">https://www.we-online.com/catalog/en/TASU_3_5X2_9_SMD_SIDE_PUSH/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU J-Bend SMT Tact Switch 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:White
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>Mechanical Properties<br><br>
</b>Stroke:0.25mm,0.3mm
<br>Washable:No
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o61081v209%20Family_WS_TUS_Normal_SMD_J-Bend_4343x30458xx_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61081v209%20Family_WS_TUS_Normal_SMD_J-Bend_4343x30458xx_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU J-Bend SMT Tact Switch with Boss Design 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:Black;
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>Mechanical Properties
<br><br>
</b>Stroke:0.25 mm; 0.3 mm
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64618v209%20Family_WS-TASU_J-Bend_SMD_Tact_Switch_with_boss_design_436353045816.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64618v209%20Family_WS-TASU_J-Bend_SMD_Tact_Switch_with_boss_design_436353045816.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH_BOSS_DESIGN/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH_BOSS_DESIGN/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU SMT Tact Switch 6.2x3.0 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material LCP
<br>Actuator Flammability Rating UL94 V-0
<br>Actuator Color Blue
<br>Frame Material LCP
<br>Frame Flammability Rating UL94 V-0
<br>Frame Color Black
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 15 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 2 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 2000
<br>
<br>
<B>Mechanical Properties</B><BR>
<br>Electrical Life:1000000 Times
<br>Stroke :0.15 mm<br><br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o158918v209%20WS-TASU-434381035816.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o158918v209%20WS-TASU-434381035816.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WS_TASU_SMT_TACT_SWITCH_6_2_x_3_0/">https://www.we-online.com/catalog/en/WS_TASU_SMT_TACT_SWITCH_6_2_x_3_0/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU J-Bend SMT Tact Switch with Boss Design 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:Black;
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>Mechanical Properties
<br><br>
</b>Stroke:0.25 mm; 0.3 mm
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o64618v209%20Family_WS-TASU_J-Bend_SMD_Tact_Switch_with_boss_design_436353045816.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64618v209%20Family_WS-TASU_J-Bend_SMD_Tact_Switch_with_boss_design_436353045816.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH_BOSS_DESIGN/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH_BOSS_DESIGN/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material Copper Alloy
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material HTN
<br>Actuator Flammability Rating UL94 V-0
<br>Actuator Color Black
<br>Frame Material HTN
<br>Frame Flammability Rating UL94 V-0
<br>Frame Color Black
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 500 mΩ
<br>Contact Resistance After Life Test 2 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>
<br>
<b>Mechanical Properties
<br><br>
</b>Electrical Life 100000 Cycles
<br>Stroke (Value) 0.2 mm
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.de/katalog/media/o64618v209%20Family_WS-TASU_J-Bend_SMD_Tact_Switch_with_boss_design_436353045816.jpg" title="Enlarge picture">
<img src="https://www.we-online.de/katalog/media/o64618v209%20Family_WS-TASU_J-Bend_SMD_Tact_Switch_with_boss_design_436353045816.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.de/katalog/en/WS-TASU_J-BEND_SMT_TACT_SWITCH_SIDE_PUSH">https://www.we-online.de/katalog/en/WS-TASU_J-BEND_SMT_TACT_SWITCH_SIDE_PUSH</a><p>
</b>Updated by Ella Wu 2021-01-25<br>
</b>2021(C) Wurth Elektronik
<b>WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:Black;White
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>Mechanical Properties
<br><br>
</b>Stroke:0.25 mm; 0.3 mm
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o61089v209%20Family_WS_TUS_Normal_SMD_J-Bend_4363x10458xx_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61089v209%20Family_WS_TUS_Normal_SMD_J-Bend_4363x10458xx_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH_BOSS_DESIGN/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH_BOSS_DESIGN/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU J-Bend SMT Tact Switch 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:White
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>Mechanical Properties<br><br>
</b>Stroke:0.25mm,0.3mm
<br>Washable:No
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o61081v209%20Family_WS_TUS_Normal_SMD_J-Bend_4343x30458xx_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61081v209%20Family_WS_TUS_Normal_SMD_J-Bend_4343x30458xx_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_J-BEND_SIDE_PUSH/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU SMT Tact Switch 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:White
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o61072v209%20Family_WS_TUS_Normal_SMD_Side-Push_4343x10458xx_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61072v209%20Family_WS_TUS_Normal_SMD_Side-Push_4343x10458xx_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:Black;White
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>Mechanical Properties
<br><br>
</b>Stroke:0.25 mm; 0.3 mm
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o61089v209%20Family_WS_TUS_Normal_SMD_J-Bend_4363x10458xx_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61089v209%20Family_WS_TUS_Normal_SMD_J-Bend_4363x10458xx_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH_BOSS_DESIGN/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH_BOSS_DESIGN/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
<b>WS-TASU SMT Tact Switch 4.7x3.5 mm side push
<br>
<br>
MATERIAL PROPERTIES
<br><br>
</b>Cover Material:Stainless Steel
<br>
<br>
<b>PROPERTIES
<br><br>
</b>Actuator Material:PA46
<br>Actuator Flammability Rating: UL94 HB
<br>Actuator Color: Black; White
<br>Frame Material: PA46
<br>Frame Flammability: UL94 HB
<br>Frame Color:White
<br>Contact Material Stainless Steel
<br>Contact Plating Silver
<br>Terminal Material Copper Alloy
<br>Terminal Plating Silver
<br>VR 12 V (DC)
<br>Contact Resistance Initial 100 mΩ
<br>Contact Resistance After Life Test 1 Ω
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br>Washable No
<br>Qty. 3300
<br>
<br>
<b>GENERAL INFORMATION
<br><br>
</b>Operating Temperature -40 up to +85 °C
<br>Washable:No
<br>
<br>
<b>PACKAGING PROPERTIES
<br><br>
</b>Packaging Tape and Reel
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o61072v209%20Family_WS_TUS_Normal_SMD_Side-Push_4343x10458xx_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61072v209%20Family_WS_TUS_Normal_SMD_Side-Push_4343x10458xx_pf2.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH/">https://www.we-online.com/catalog/en/TASU_3_5X4_7_SMD_SIDE_PUSH/</a><p>
</b>Updated by Yingchun, Shan 2020-02-17<br>
</b>2020(C) Wurth Elektronik
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.