<BR>Wurth Elektronik - Switches - Tact Switches - WS-TATU<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-21<br>
<HR>
Copyright: Würth Elektronik
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
>NAME
>VALUE
switch edge
pcb edge
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
>NAME
>VALUE
switch edge
pcb edge
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
>NAME
>VALUE
switch edge
pcb edge
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
>NAME
>VALUE
pcb edge
switch edge
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
<b>WS-TATU</b><br> THT Tact Switch 6x6 mm Right Angled Type with ground terminal
WS-TATU
>NAME
>VALUE
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
<b>WS-TATV THT Tact Switch 6x6 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Carbon Steel
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Black; Salmon; White
<BR>Frame Material:PPA
<BR>Frame Flammability Rating:UL94 HB
<BR>Frame Color:Black
<BR>Contact Material:Stainless Steel
<BR>Contact Plating:Silver
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Silver
<BR>VR:12 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:2 Ω
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:250 V (AC)
<BR>Qty.:500
<BR>
<BR>
<b>Mechanical Properties</b><BR>
<BR>Stroke 0.25 mm
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR><b>Packaging Properties</b><br>
<BR>Packaging:Bulk
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61137v209%20Family_WS_TST_THT_4312560xx7x6_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/">https://www.we-online.com/catalog/en/TATU_6X6_THT_RIGHT_ANGLED_WITH_GROUND_TERMINAL/</a><p>
<br>Updated by yingchun,Shan;2020-02-21
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.