<BR>Wurth Elektronik - Switches - Rotary Switches - WS-ROTV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-24<br>
<HR>
Copyright: Würth Elektronik
<B>WS-ROTV</B> <BR>THT Rotary Switch with Cross Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV</B> <BR>THT Rotary Switch with Cross Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV</B><BR> THT Rotary Switch with Arrow Type Actuator 7x7 mm
>NAME
>VALUE
<B>WS-ROTV</B><BR> THT Rotary Switch with Arrow Type Actuator 7x7 mm
>NAME
>VALUE
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV</B> <BR>THT Rotary Switch with Cross Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<B>WS-ROTV</B> <BR>THT Rotary Switch with Cross Type Actuator 10x10 mm
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
<B>WS-ROTV</B> <BR>THT Rotary Switch with Cross Type Actuator 10x10 mm
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
<B>WS-ROTV </B><BR>THT Rotary Switch with Arrow Type Actuator 10x10 mm
<B>WS-ROTV</B> <BR>THT Rotary Switch with Cross Type Actuator 10x10 mm
<B>WS-ROTV</B><BR> THT Rotary Switch with Arrow Type Actuator 7x7 mm
<B>WS-ROTV</B><BR> THT Rotary Switch with Arrow Type Actuator 7x7 mm
WS-ROTX
>NAME
>VALUE
<b>WS-ROTV THT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Shaft Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Shaft Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 10x10 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 10x10 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 10x10 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 10x10 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 7x7 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 7x7 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 7x7 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 7x7 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55750v209%20Family_WS-ROtV_THT_Rotary_Switch_428547320910.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_7X7_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Shaft Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Shaft Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61108v209%20Family_WS-ROTV_10x10mm_washable_THT_Rotary_Switch_4285274209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55754v209%20Family_WS-ROTV_THT_Rotary_Switch_4285275209xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 10x10 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROTV THT Rotary Switch with Arrow Type Actuator 10x10 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : PA66
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Actuator Materia:POM
<BR>Actuator Flammability Rating:UL94 HB
<BR>Actuator Color:Dark Grey; Ivory
<BR>Base Material:PA66
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>IR 1:150 mA
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55752v209%20Family_WS_RAT_10x10_THT_42852732091x_pf2.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROTV_10X10_WASHABLE_THT_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.