<BR>Wurth Elektronik - Electromechanical Components - Switches - Rotary Switches - WS-ROSV<br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2024a, 2024-03-29<br>
<HR>
Copyright: Würth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm
WS-ROSX
>NAME
>VALUE
WS-ROTX
>NAME
>VALUE
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Cross Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/1674902/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS-ROSV</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Cross Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/1674902/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS-ROSV</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Cross Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/1674902/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS-ROSV</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Arrow Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Arrow Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Cross Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783923v209%20Family-WS-ROSV-42851151081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/1674902/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS-ROSV</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Arrow Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm<br>
<br>Material Properties
<br><br></b>Cover Material LCP
<br>Cover Flammability Rating UL94 V-0
<br>Base Material LCP
<br>Base Flammability Rating UL94 V-0
<br>Actuator Material PA66
<br>Actuator Flammability Rating UL94 V-0
<br>Terminal Material Copper Alloy
<br>Terminal Plating Gold
<b><br><br>General Information
</b><br><br>Operating Temperature -40 °C up to +85 °C
<br>Washable Yes
<br>Ingress Protection Code IP67
<br><br>
<b>Electrical Properties
</b><br><br>IR 200 mA
<br>VR 42 V (DC)
<br>Contact Resistance Initial 80 mΩ
<br>RISO 100 MΩ
<br>Withstanding Voltage 250 V (AC)
<br><br>
<b>Mechanical Properties
</b><br><br>Electrical Life 10000 Steps
<br>Actuator Type Arrow Type
<br><br>
<br><a href="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/components/media/o783915v209%20Family-WS-ROSV-42851131081x.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/components/products/WS_ROSV_SMT_IP67_ROTARY_SWITCH_4_X_1_TERMINAL_WITH_ARROW_TYPE_ACTUATOR_10_X_10_MM</a><p>
Created by Ella Wu 2024-03-29<br>
2024 (C) Wurth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.