<BR>Wurth Elektronik - Switches - Rotary Switches - WS-ROSV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-02-24<br>
<HR>
Copyright: Würth Elektronik
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
>NAME
>VALUE
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Shaft Type Actuator 10x10 mm
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 7x7 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
<b>WS-ROSV</b> <br>SMT Rotary Switch with Arrow Type Actuator 10x10 mm
<b>WS-ROSV</b><br> SMT Rotary Switch with Arrow Type Actuator 10x10 mm
WS-ROSX
>NAME
>VALUE
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Cross Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Cross Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Cross Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Cross Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o61086v209%20Family_WS-ROSV_SMD_Rotary_Switch_4285215208xx.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_CROSS_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Grey
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Grey
<BR>Moveable Contact Material:FR4 Epoxy Resin
<BR>Moveable Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 7x7 mm</B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : Stainless Steel
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tape and Reel
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :100 mA
<BR><BR>
<B>Properties</B><BR>
<BR>AActuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Grey; Ivory; Orange; Red
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Arrow Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:42 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:25000 Steps
<BR>Actuator Type:Arrow Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-60 up to +125 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Arrow Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55748v209%20Family_WS-ROSV_SMD_Rotary_Switch_428542320810.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/">https://www.we-online.com/catalog/en/ROSV_7X7_WASHABLE_SMD_ARROW_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
<b>WS-ROSV SMT Rotary Switch with Arrow Type Actuator 10x10 mm </B><BR><BR>
<B>Material Properties</B>
<BR>Cover Material : LCP
<BR><BR>
<B>Packaging Properties</B>
<BR>Packaging :Tube
<BR><BR>
<B>Electrical Properties</B>
<BR>IR 1 :150 mA
<BR><BR>
<B>Properties</B><BR>
<BR>Cover Flammability Rating:UL94 V-0
<BR>Actuator Material:LCP
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:Blue; Light Grey
<BR>Base Material:LCP
<BR>Base Flammability Rating:UL94 V-0
<BR>Terminal Plating:Gold
<BR>Actuator Type:Shaft Type
<BR>Washable:Yes
<BR>
<b>Additional</b><BR>
<BR>VR:24 V (DC)
<BR>
<b>Mechanical Properties</b><BR>
<BR>Electrical Life:10000 Steps
<BR>Actuator Type:Shaft Type
<BR>Code:Complement Code; Real Code
<BR>
<BR><b>General Information</b><br>
<br>Operating Temperature:-40 up to +85 °C
<BR>
<BR><b>Tableadditional</b><br>
<br>Actuator Type:Shaft Type
<BR>Washable:Yes
</b><br>
<br><a href="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o41283v209%20WS-ROSV_10x10.jpg" width="320"></a><p>
</b><br>
Details see: <a href="https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/">https://www.we-online.com/catalog/en/ROSV_10X10_WASHABLE_SMD_SHAFT_TYPE/</a><p>
<br>Updated by yingchun,Shan;2020-02-24
<br>2020(C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.