<BR>Wurth Elektronik - Switches - Dip Switches - THT Dip Switch - WS-DITV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2022a, 2022-03-23<br>
<HR>
Copyright: Würth Elektronik
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,1poles
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,4 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,1Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,7 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,9Poles
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,3poles
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,1Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm, 9 Pole
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,9poles
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,2Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 9 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,4Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,3 Pole
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,5poles
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,7Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,6Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 5 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,10Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 4 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 3 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,5Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm, 8 Pole
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,10poles
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 7 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,3Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,10 Pole
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,7poles
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,6poles
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,4poles
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,12poles
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 10 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 1 Pole
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,2poles
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,8Poles
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,8poles
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,5 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 2 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,12 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,12Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 8 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,2 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 12 Poles
>NAME
>VALUE
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 7 Pole
>NAME
>VALUE
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm, 6 Pole
>NAME
>VALUE
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,1poles
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,1Poles
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,7 Pole
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,4 Pole
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,9Poles
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,3poles
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm, 9 Pole
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,1Poles
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,9poles
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,2Poles
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,3 Pole
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,7Poles
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 9 Pole
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,4Poles
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,5poles
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,6Poles
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 4 Pole
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 5 Pole
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 3 Pole
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,10Poles
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,5Poles
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 7 Pole
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm, 8 Pole
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,10poles
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,3Poles
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,10 Pole
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,12poles
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,7poles
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,6poles
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,4poles
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,2 Pole
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 1 Pole
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,2poles
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 10 Pole
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,8Poles
<b>WS-DITV</b> <br>Small Compact THT Flat Actuator with Top Tape 2.54 mm,8poles
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 2 Pole
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,5 Pole
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm,12 Pole
<b>WS-DITV</b><br> Small Compact THT with Raised Actuator 2.54 mm ,12Poles
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 8 Pole
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 12 Poles
<b>WS-DITV</b><br> Ccompact THT with Flat Actuator 2.54 mm, 7 Pole
<b>WS-DITV</b><br> Compact THT with Raised Actuator 2.54 mm, 6 Pole
This symbol is 1pole
>NAME
>VALUE
This symbol is 9pole
>VALUE
>NAME
This symbol is 4pole
>VALUE
>NAME
This symbol is 3pole
>VALUE
>NAME
This symbol is 7pole
>VALUE
>NAME
This symbol is 2pole
>VALUE
>NAME
This symbol is 6pole
>VALUE
>NAME
This symbol is 5pole
>VALUE
>NAME
This symbol is 10 pole
>VALUE
>NAME
This symbol is 8pole
>VALUE
>NAME
This symbol is 12pole
>NAME
>VALUE
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Ella Wu 2022-03-23<br>
2022 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Ella Wu 2022-03-23<br>
2022 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Ella Wu 2022-03-23<br>
2022 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Ella Wu 2022-03-23<br>
2022 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes<BR><BR>
<b>Material Properties</b>
<BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77514v209%20Family_WS-DITV_THT_FLAT_ACTUATOR_4181271609xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Small Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA66
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77465v209%20Family_WS-DITV_THT_RAISED_ACTUATOR_4181272709xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_SMALL_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Ella Wu 2022-03-23<br>
2022 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Ella Wu 2022-03-23<br>
2022 (C) Würth Elektronik
<B>WS-DITV Ccompact THT with Flat Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o76752v209%20Family_WS-DITV_4181171709xx.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_FLAT_ACTUATOR/</a><p>
Updated by Ella Wu 2022-03-23<br>
2022 (C) Würth Elektronik
<B>WS-DITV Compact THT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:800 g
<BR>Electrical Life:2000 Cycles
<BR>Actuator Type:Raise Type
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PBT
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Red
<BR>Base Material:PBT
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PBT
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tube<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o60896v209%20DITV_418117270908A_gruppe.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DITV_2_54_COMPACT_THT_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-22<br>
2020 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.