<BR>Wurth Elektronik - Switches - Dip Switches - SMT Dip Switch - WS-DISV<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2020a, 2020-01-23<br>
<HR>
Copyright: Würth Elektronik
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,10 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,7 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,6 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,9 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,1 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,6Pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,5Pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,8Pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,4Pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,12Pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,3Pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,2 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,1Pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,3 poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,12poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,9poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,8 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,5 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,10Pole
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,5poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,10poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,7poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,4poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,2Pole
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,6poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,2poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,8poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,4 poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,3poles
>NAME
>VALUE
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,1pole
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,12 poles
>NAME
>VALUE
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,10 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,7 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,9 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,6 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,5 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,4 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,8 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,3 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,1 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,6Pole
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,10Pole
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,8Pole
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,5Pole
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,4Pole
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,12poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,12Pole
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,2 poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,2Pole
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,3Pole
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,10poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 1.27 mm,1Pole
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,9poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,5poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,7poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,4poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,8poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,6poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,2poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,3poles
<b>WS-DISV</b><br> Small Compact SMT Flat Actuator with Top Tape 2.54 mm ,12 poles
<B>WS-DISV</B><BR> Small Compact SMT with Raised Actuator 2.54 mm,1pole
This symbol is 10 pole
>VALUE
>NAME
This symbol is 7pole
>VALUE
>NAME
This symbol is 9pole
>VALUE
>NAME
This symbol is 6pole
>VALUE
>NAME
This symbol is 4pole
>VALUE
>NAME
This symbol is 2pole
>VALUE
>NAME
This symbol is 5pole
>VALUE
>NAME
This symbol is 3pole
>VALUE
>NAME
This symbol is 1pole
>VALUE
>NAME
This symbol is 12pole
>VALUE
>NAME
This symbol is 8pole
>VALUE
>NAME
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:500 g
<BR>Electrical Life:1000 Cycles
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:100 mΩ
<BR>Contact Resistance After Life Test:200 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:300 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PPA
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Brown
<BR>Base Material:PPA
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Brown
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o78362v209%20Family_WS-DISV_SMD_FLAT_ACTUATOR_4161311608xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_1_27_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Flat Type
<BR>Switch Position:Off
<BR>Washable:Yes
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:Yes
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o64617v209%20Family_WS-DISV_4181211608xxA.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_FLAT_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
<B>WS-DISV Small Compact SMT with Raised Actuator 2.54 mm
</B><BR><BR>
<b>Mechanical Properties</b>
<BR>Operation Force:600 g
<BR>Electrical Life:2000 Times
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR><BR>
<b>Properties</b>
<BR>IR:25 mA
<BR>VR:24 V (DC)
<BR>IR:100 mA
<BR>VR:50 V (DC)
<BR>Contact Resistance Initial:50 mΩ
<BR>Contact Resistance After Life Test:100 mΩ
<BR>RISO:100 MΩ
<BR>Withstanding Voltage:500 V (AC)
<BR>Actuator Type:Raise Type
<BR>Switch Position:Off
<BR>Washable:No
<BR><BR>
<b>Material Properties
</b><BR>Cover Material:PA9T
<BR>Cover Flammability Rating:UL94 V-0
<BR>Cover Color:Black
<BR>Base Material:PA9T
<BR>Base Flammability Rating:UL94 V-0
<BR>Base Color:Black
<BR>Actuator Material:PA46
<BR>Actuator Flammability Rating:UL94 V-0
<BR>Actuator Color:White
<BR>Contact Material:Copper Alloy
<BR>Contact Plating:Gold
<BR>Terminal Material:Copper Alloy
<BR>Terminal Plating:Gold
<BR><BR>
<b>General Information</b><BR>
<BR>Operating Temperature:-40 up to +85 °C
<BR>Washable:No
<BR><BR>
<b>Packaging Properties</b><BR>
<BR>Packaging:Tape and Reel<BR><BR>
<br><a href="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o77515v209%20Family_WS-DISV_SMD_RAISED_ACTUATOR_4181212708xx_4C.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/">https://www.we-online.com/catalog/en/DISV_2_54_SMALL_COMPACT_SMD_WITH_RAISED_ACTUATOR/</a><p>
Updated by Yingchun, Shan 2020-01-23<br>
2020 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.