<BR>Wurth Elektronik - EMC Components - EMI Shielding Material - WE-SMGS<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X4X2.5mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>8X6X10mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X5X5mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X4X3.5mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>8X8X10mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X4X3mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>10X10X15mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>6X6X5mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X4X2.5mm
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X4X3.5mm
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X5X5mm
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>8X6X10mm
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>8X8X10mm
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>3X4X3mm
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>10X10X15mm
<b>WE-SMGS Surface Mount Solderable Gasket
<BR></B>6X6X5mm
>NAME
>VALUE
<b>WE-SMGS Surface Mount Solderable Gasket
<br>
<br>
<br>Characteristics
<br>
<br></b>Designed for Pick & Place assembling
<br>Wide contact surface
<br>High temperatures and mechanical weight have no influence on the excellent connection properties
<br>Reliable solderability
<br>
<br>
<br><b> Applications
<br>
<br></b>Contact between PCB's earth and housing
<br>Low Ω HF connection between earthing points of two PCB's lying upon each other
<br>Connection between PCB's and extern elements
<br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o149187v209%20Family_302905003050.jpg" title="Enlarge picture">
<img src="https://katalog.we-online.com/media/images/v2/o149187v209%20Family_302905003050.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/WE-SMGS">https://katalog.we-online.com/en/pbs/WE-SMGS</a><p>
Created By Ella Wu 2019-07-09<br>
2019 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.