<BR>Wurth Elektronik - Signal & Communications - Filtered Connectors - WE-D-SUB<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2019a, 2019-09-26<br>
<HR>
Copyright: Würth Elektronik
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>9 Poles , Female
1
6
2
7
3
8
4
9
5
>VALUE
>NAME
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>25 Poles , Female
1
2
3
4
5
6
7
8
9
10
11
12
13
25
24
23
22
21
20
19
18
17
16
15
14
>VALUE
>NAME
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Female
<BR>TH means Size Through Hole
1
5
9
6
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>15 Poles , Female
1
9
2
10
3
11
4
12
5
13
6
14
7
15
8
>VALUE
>NAME
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
14
25
13
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Male
<BR>TH means Size Through Hole
>NAME
>VALUE
1
19
37
20
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>37 Poles , Female
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
37
36
35
34
33
32
31
30
29
28
27
26
25
24
23
22
21
20
>VALUE
>NAME
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
5
9
6
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
1
5
9
6
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Male
<BR>TH means Size Through Hole
>NAME
>VALUE
1
14
25
13
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
5
9
6
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Female
<BR>TH means Size Through Hole
1
14
25
13
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
1
14
25
13
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Female
<BR>TH means Size Through Hole
1
19
37
20
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
14
25
13
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
1
8
9
15
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
1
14
25
13
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Male
<BR>TH means Size Through Hole
>NAME
>VALUE
1
8
9
15
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
8
9
15
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Female
<BR>TH means Size Through Hole
1
8
9
15
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
19
37
20
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
1
19
37
20
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
19
37
20
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
14
25
13
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
1
19
37
20
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
5
9
9
6
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
14
25
13
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
8
9
15
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>37 Poles , Male
>VALUE
>NAME
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
37
36
35
34
33
32
31
30
29
28
27
26
25
24
23
22
21
20
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
19
37
20
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>25 Poles , Male
>VALUE
>NAME
1
2
3
4
5
6
7
8
9
10
11
12
13
25
24
23
22
21
20
19
18
17
16
15
14
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
5
9
6
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>9 Poles , Male
>VALUE
>NAME
1
6
2
7
3
8
4
9
5
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Male
<BR>TH means Size Through Hole
>NAME
>VALUE
1
5
6
9
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
8
9
15
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
1
8
9
15
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
1
8
9
15
>NAME
>VALUE
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
1
5
6
9
>NAME
>VALUE
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
>NAME
>VALUE
1
19
37
20
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>15 Poles , Male
>VALUE
>NAME
1
9
2
10
3
11
4
12
5
13
6
14
7
15
8
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Female
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>25 Poles , Female
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>9 Poles , Female
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>15 Poles , Female
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>37 Poles , Female
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Male
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Female
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Male
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Female
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>25 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Male
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Female
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>25 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>37 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>25 Poles , Male
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>9 Poles , Male
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>37 Poles , Male
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° THT
<br></b>9 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>15 Poles , Female
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Bent 90° THT
<br></b>15 Poles , Female<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Male
<BR>TH means Size Through Hole
<b>WE-D-SUB Filter Solder Pin Straight
<br></b>9 Poles , Male
<BR>UNC 4/40 means Size UNC 4/40
<b>WE-D-SUB Filter Bent 90° THT
<br></b>37 Poles , Male<br>
<BR>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<b>WE-D-SUB Filter Bent 90° SMT
<br></b>15 Poles , Male
>NAME
>VALUE
GND
>NAME
>VALUE
GND
GND
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
>NAME
>VALUE
GND
>NAME
>VALUE
GND
>NAME
>VALUE
>NAME
>VALUE
GND
GND
>NAME
>VALUE
>NAME
>VALUE
GND
GND
>NAME
>VALUE
>NAME
>VALUE
GND
>NAME
>VALUE
GND
>NAME
>VALUE
GND
>NAME
>VALUE
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ��C: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>TH means Size Through Hole
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Solder Pin Straight
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of UNC 4/40 or through hole
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>UNC 4/40 means Size UNC 4/40
<br><br><br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14707v209%20Family_D-SUB-Filter_mit_geradem_Loetstift.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-STRAIGHT</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° SMT
<br>
<br>
<b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation of more than 40 dB @ 180 MHz
<br>Low size: 6.3 mm
<br>Rated voltage: 125 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<br><a href="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg">
<img src="https://katalog.we-online.de/media/images/v2/o14706v209%20Family_240117113_240617113.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD">https://katalog.we-online.de/en/pbs/D-SUB-FILTER-BENT90-SMD</a><p>
</b>Updated by Ella Wu 2019-09-10<br>
</b>2019(C) Wurth Elektronik
<b> WE-D-SUB Filter Bent 90° THT
<br>
<br><b> Characteristics
<br>
<br></b></b>Standard type filtered with 1000 pF
<br>High attenuation: max. ≥ 40 dB @ 180 MHz
<br>Choice of earthing metal sheet or high speed earthing clip
<br>Rated voltage: 100 VDC
<br>Rated current @ 20 ºC: 5 A
<br>Withstand voltage: 250 VRMS
<br>Insulation resistance: min. 1000 MΩ
<br>Operating temperature: –55 ºC to +125 ºC
<br>
<br><b> Applications
<br>
<br></b> Filtering of interfaces
<br>
<br> External connection to
<br> -printer
<br> -sensor
<br> -display
<br>
<br>
<b>Device and Package Name Note:
<br>
<br></b>MS means Size Metal Sheet
<BR>EC means Size Earthing Clip
<br><br><br>
<br><a href="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg">
<img src="https://katalog.we-online.com/media/images/v2/o14704v209%20Family_d-sub_filter_90_abgewinkelt.jpg" width="320"></a><p>
Details see: <a href="https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90">https://katalog.we-online.com/en/pbs/D-SUB-FILTER-BENT90</a><p>
</b>Updated by Ella Wu 2019-09-11<br>
</b>2019(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.