<BR>Wurth Elektronik - Power Modules(MagI3C Series) - Isolated Converter - MagI³C-FISM <br>
<Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, <br>
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. <br>
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. <br>
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. <br>
<br>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2023a, 2023-09-01<br>
<HR>
Copyright: Würth Elektronik
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SMT-8, THT, 5pins
<br>LXWXH = 12.75X10.7X6.95mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SMT-8, THT, 5pins
<br>LXWXH = 13.2X11.4X7.25mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-4, THT, 4pins
<br>LXWXH = 11.5X6X10mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-4, THT, 4pins
<br>LXWXH = 11.6X7.55X10.16mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-4, THT, 4pins
<br>LXWXH = 11.6X6X10.16mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-7, THT, 4pins
<br>LXWXH = 19.6X7.05X10.2mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-7, THT, 4pins
<br>LXWXH = 19.65X6X10.16mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-7, THT, 4pins
<br>LXWXH = 19.65X7.05X10.16mm
>NAME
>VALUE
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SMT-8, THT, 5pins
<br>LXWXH = 12.75X10.7X6.95mm
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SMT-8, THT, 5pins
<br>LXWXH = 13.2X11.4X7.25mm
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-7, THT, 4pins
<br>LXWXH = 19.65X6X10.16mm
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-7, THT, 4pins
<br>LXWXH = 19.65X7.05X10.16mm
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-7, THT, 4pins
<br>LXWXH = 19.6X7.05X10.2mm
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-4, THT, 4pins
<br>LXWXH = 11.5X6X10mm
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-4, THT, 4pins
<br>LXWXH = 11.6X6X10.16mm
<b>MagI³C-FISM Fixed Isolated SIP Module
<br></b>Size : SIP-4, THT, 4pins
<br>LXWXH = 11.6X7.55X10.16mm
>NAME
>VALUE
VOUT-
VIN+
VIN-
VOUT+
>NAME
>VALUE
VOUT-
VIN+
VIN-
VOUT+
>NAME
>VALUE
VOUT-
VIN+
VIN-
VOUT+
<b>MagI³C-FISM Fixed Isolated SIP / SMT Module<br>
Unregulated output voltage<br>
<br>Characteristics
<br>
</B><br>Simple design (no transformer design know how required)
<br>Leaded through-hole package for easy manufacturing and prototyping
<br>Stand-alone solution (CIN and COUT integrated, no external components)
<br>Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
<br>Industrial standard package and pin configuration
<br>Low conducted and radiated EMI (compliant to EN55022 class B)
<br>UL60950 certified
<br>
<br><b>Applications
<br><br></B>Data acquisition
<br>Test and measurement systems
<br>Interface and microcontroller supply
<br>Industrial control
<br>
<br>
</b><br><a href="https://www.we-online.com/catalog/media/o84919v209%20Family_WE-FISM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o84919v209%20Family_WE-FISM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-FISM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com//components/products/MAGIC-FISM</a><p>
</b>
<br>Updated by Ella Wu 2023-09-01
<br></b>2023 (C) Wurth Elektronik
<b>MagI³C-FISM Fixed Isolated SIP / SMT Module<br>
Unregulated output voltage<br>
<br>Characteristics
<br>
</B><br>Simple design (no transformer design know how required)
<br>Leaded through-hole package for easy manufacturing and prototyping
<br>Stand-alone solution (CIN and COUT integrated, no external components)
<br>Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
<br>Industrial standard package and pin configuration
<br>Low conducted and radiated EMI (compliant to EN55022 class B)
<br>UL60950 certified
<br>
<br><b>Applications
<br><br></B>Data acquisition
<br>Test and measurement systems
<br>Interface and microcontroller supply
<br>Industrial control
<br>
<br>
</b><br><a href="https://www.we-online.com/catalog/media/o84919v209%20Family_WE-FISM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o84919v209%20Family_WE-FISM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-FISM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com//components/products/MAGIC-FISM</a><p>
</b>
<br>Updated by Ella, Wu 2022-07-22
<br></b>2022 (C) Wurth Elektronik
<b>MagI³C-FISM Fixed Isolated SIP / SMT Module<br>
Unregulated output voltage<br>
<br>Characteristics
<br>
</B><br>Simple design (no transformer design know how required)
<br>Leaded through-hole package for easy manufacturing and prototyping
<br>Stand-alone solution (CIN and COUT integrated, no external components)
<br>Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
<br>Industrial standard package and pin configuration
<br>Low conducted and radiated EMI (compliant to EN55022 class B)
<br>UL60950 certified
<br>
<br><b>Applications
<br><br></B>Data acquisition
<br>Test and measurement systems
<br>Interface and microcontroller supply
<br>Industrial control
<br>
<br>
</b><br><a href="https://www.we-online.com/catalog/media/o84919v209%20Family_WE-FISM.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o84919v209%20Family_WE-FISM.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC-FISM/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com//components/products/MAGIC-FISM</a><p>
</b>
<br>Updated by Ella, Wu 2022-07-22
<br></b>2022 (C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.