<BR>Wurth Elektronik - Power Modules - Step Down Converter - MagI³C-FDSM <br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br><BR><br>
<HR>
Eagle Version 9, Library Revision 2022b, 2022-07-21<br>
<HR>
Copyright: Würth Elektronik
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8.5mmX10.5mm
>NAME
>VALUE
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8mmX10.4mm
>NAME
>VALUE
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8.5mmX10.5mm
>NAME
>VALUE
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.5mmX9mmX17.5mm
>NAME
>VALUE
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX7.55mmX10.16mm
>NAME
>VALUE
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8.5mmX10.5mm
>NAME
>VALUE
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8.5mmX10.5mm
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8.5mmX10.5mm
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8.5mmX10.5mm
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.5mmX9mmX17.5mm
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX8mmX10.4mm
<B>MagI³C-FDSM Fixed Step Down Regulator Module</b><br>
<br>
Size: SIP-3, THT, 3pins
<br>LXWXH=11.6mmX7.55mmX10.16mm
>NAME
>VALUE
VIN
VOUT
GND
<b>MagI³C-FDSM Fixed Step Down Regulator Module<br></B>
<br><B>Characteristics
<br><br></B>Simplest design (no power supply knowledge required)
<br>Leaded through-hole package for easy manufacturing and prototyping
<br>Stand alone solution (CIN and COUT integrated, no external components)
<br>L78x series linear regulator replacement (no heatsink required)
<br>Low conducted and radiated EMI (compliant to EN55022 class B)
<br>
<br><B>Applications
<br><br></B>Point-of-Load from 24V, 18V, 15V, 12V, 9V rail
<br>Replacement for linear regulators
<br>Interface and microcontroller supply
<br>Industrial, Test & Measurement, Medical applications
<br>System power supplies
<br><br>
</b><br><a href="https://www.we-online.com/catalog/media/o55808v209%20Family_FDSM_NEU.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o55808v209%20Family_FDSM_NEU.jpg" width="320"></a><p>
Details see: <a href="www.we-online.com/catalog/MAGIC_FDSM_FIXED_OUTPUT_VOLTAGE/?utm_source=eagle_model&utm_medium=description_link&utm_campaign=eisos_eagle">www.we-online.com/catalog/MAGIC_FDSM_FIXED_OUTPUT_VOLTAGE</a><p>
</b>
Updated by Ella Wu 2022-07-21<br>
2022 (C) Würth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.